• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Corner Brackets

Corner brackets are essential fasteners used for connecting and securing aluminum extrusions at right angles. These versatile brackets can facilitate 2-way or 3-way connections with a single piece, often including a resin extrusion end cap. Particularly with 3-way connections, a single bracket allows the extrusion end cap and aluminum extrusion to remain flush. Installation requires end face tapping alterations to the aluminum extrusion, ensuring a secure fit. Corner brackets are integral in applications requiring rigid and stable aluminum framing connections, commonly used in various industrial and manufacturing settings for creating robust and precise frameworks.

Corner Brackets of Aluminum Frame application in general

Aluminum frame corner brackets find wide-ranging applications across various industries. Here are some of the most common uses:

Industrial Automation

  • Conveyor Systems: Building sturdy frames for conveyor systems, ensuring smooth product flow.
  • Assembly Lines: Constructing robust frames for assembly lines and workstations
  • Robotic Cells: Creating enclosures and support structures for robotic systems
  • Machine Guarding: Building safety guards and enclosures for machinery

Material Handling

  • Workbenches: Constructing sturdy and adjustable workbenches for various industrial tasks.
  • Material Handling Equipment: Building frames for carts, trolleys, and other material handling equipment.
  • Storage Racks: Creating shelving and storage racks for efficient inventory management.

Exhibition and Display

  • Exhibition Booths: Building attractive and durable exhibition booths for trade shows and events.
  • Display Stands: Constructing display stands for showcasing products and promoting brands.

Laboratory Equipment

  • Laboratory Benches: Building sturdy and customizable laboratory benches.
  • Fume Hoods: Constructing frames for fume hoods and other laboratory equipment.

Jigs and Fixtures

  • Assembly Jigs: Creating jigs and fixtures for precise assembly of components.
  • Testing Fixtures: Building test fixtures for product testing and quality control.

General Construction

  • Building Frames: Constructing lightweight and durable frames for various applications.
  • Signage and Displays: Building frames for signage and display systems.

How to choose Corner Brackets for Aluminum Frame?

When choosing corner brackets for your aluminum frame, consider the following factors

Profile Compatibility

  • Profile Type: Ensure the bracket is compatible with the specific type of aluminum profile you are using (e.g., 80 series, 40 series).
  • Slot Size: The bracket's mounting holes should align with the slots in the aluminum profiles.

Load Capacity

  • Static Load: Determine the maximum weight the bracket will need to support.
  • Dynamic Load: Consider any potential vibrations or dynamic forces that may act on the frame.
  • Select a bracket with a load capacity that exceeds the expected loads

Angle

  • Choose the correct angle: Select brackets with the appropriate angle (e.g., 45 degrees, 90 degrees) to meet your design requirements.
  • Consider adjustable brackets if you need flexibility in the angle of connection.

Material

  • Aluminum: Lightweight and corrosion-resistant, suitable for most applications.
  • Steel: Stronger and more durable, but heavier.
  • Select a material that is compatible with the rest of your frame and meets the required strength and durability

Mounting Options

Consider the available mounting options: Screw holes, slots, or other features that allow for secure and easy installation.

Aesthetics

Appearance: Choose brackets that complement the overall aesthetic of your frame.

Security Concerning for Aluminum Frame Corner Brackets

While aluminum frame brackets themselves don't pose direct security threats, the structures they form can have security implications depending on their application. Here's a breakdown of security concerns and considerations.

Intrusion

  • Enclosures: If the frame forms an enclosure (like a machine guard or a display case), consider the strength and rigidity of the frame in resisting intrusion attempts.
  • Access Control: Integrate access control measures like locks, alarms, or surveillance systems to secure areas protected by the frame.

Theft

  • Secure Mounting: Ensure brackets and frames are securely mounted to prevent easy removal or tampering.
  • Anti-theft Measures: Consider implementing anti-theft measures like security seals or tamper-evident fasteners.

Vandalism

  • Robust Construction: Use strong and durable materials and connections to resist vandalism attempts.
  • Anti-vandalism Measures: Implement measures like impact-resistant materials or protective coatings.

Data Security

Server Racks: If the frame houses sensitive equipment like servers, ensure proper security measures are in place to protect data.

To mitigate security risks

  • Thorough Design: Design the frame structure with security in mind, considering potential threats and vulnerabilities.
  • Robust Construction: Use high-quality materials and robust connections to ensure the frame's strength and durability.
  • Proper Installation: Install the frame correctly and securely to prevent tampering or easy removal.
  • Regular Inspections: Conduct regular inspections to identify and address any potential security issues.
  • Integrate Security Measures: Implement appropriate security measures, such as access control systems, surveillance cameras, and alarms.

By carefully considering these security aspects during the design and construction process, you can ensure that your aluminum frame structures are both functional and secure.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat