• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Brackets and Joint Parts

An online store for MISUMI's brackets/joints for aluminum frames. Brackets and joints are accessory parts used for fastening aluminum frame, which include the orthodox type and those with added functions.

[MISUMI's Brackets/Joints] Short delivery. An extensive lineup.
Bracket: A connection method where a nut is inserted into the aluminum frame groove and the bolt is tightened. It does not require additional processing of the frame. * Set products of nuts and bolts are available.
Blind Joint: A connection method where additional processing is provided on the side of the aluminum frame and a dedicated joint is used. It has clean corners, making it ideal for those who wish to avoid interference.

[SUS Brackets/Joints]
We offer brackets and joints made of extruded materials and die-cast with emphasis on rigidity, appearance and ease of use, selected from the standpoint of aluminum profile manufacturers.
The aluminum bolt bracket used in conjunction with the original aluminum bolts and nuts enables "all aluminum" fastening that does not easily loosen or rust.

Types of Brackets

These brackets are designed to connect, support, and reinforce aluminum profiles, making them ideal for building various structures and enclosures.

  • L-shaped brackets: Used to join two profiles at a 90-degree angle.
  • T-shaped brackets: Used to connect three profiles at a T-junction.
  • Corner brackets: Used to join two profiles at a 45-degree angle.
  • Support brackets: Used to support loads and provide additional stability.
  • Custom brackets: Can be designed and manufactured to meet specific needs.

Selecting Aluminum Frame Brackets

When selecting aluminum frame brackets, consider the following factors.

  • Load Capacity: Ensure the bracket can withstand the intended load, both static and dynamic.
  • Material: Choose a material that is suitable for the specific application and environmental conditions. Aluminum is a common choice for its lightweight and corrosion-resistant properties.
  • Finish: Consider the desired finish, such as anodized or powder-coated, to protect the bracket from corrosion and enhance its appearance.
  • Installation Method: Determine the most suitable installation method, such as screw fastening, riveting, or welding.
  • Compatibility: Ensure the bracket is compatible with the specific aluminum profile you are using.
  • Tolerance: Consider the tolerance of the bracket to ensure a precise fit with the profiles.

By carefully considering these factors, you can select the right brackets to build strong and reliable aluminum frame structures

Don't hesitate to consult the MISUMI Technical support for specific product information and installation instructions.

Benefits of Purchasing Brackets from MISUMI

By purchasing brackets from MISUMI, you can ensure that your aluminum frame structures are strong, durable, and aesthetically pleasing.

  • Wide Range of Products: MISUMI offers a vast selection of brackets to suit various applications.
  • High Quality: Their products are sourced from reliable manufacturers, ensuring high quality and performance.
  • Customization Options: MISUMI often provides options for customizing brackets to your specific needs, such as length, hole patterns, and material.
  • Quick Delivery: They have efficient logistics systems to ensure timely delivery of your order.
  • Online Ordering and Tracking: Their user-friendly online platform allows you to easily select, configure, and order products, and track your order status.
  • Technical Support: MISUMI provides technical support to help you select the right products and troubleshoot any issues.
  • One stop shop: MISUMI also provide a wide rang of Aluminum Frames. Make your project as much easier than before.

Additional Tips for Safety

When working with aluminum frame brackets and assembling structures, it's crucial to prioritize safety. Here are some essential safety considerations:

Personal Protective Equipment, Wear safety glasses to protect your eyes from flying debris and metal shavings. Use gloves to protect your hands from cuts and abrasions. In noisy environments, wear earplugs or earmuffs to protect your hearing. In dusty conditions, wear a mask to protect your lungs.

Structural Integrity, Verify that brackets and the overall structure can withstand intended loads. Protect aluminum components from corrosion, especially in harsh environments. Conduct regular inspections to identify and address potential issues.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat