• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Metal Brackets

Metal brackets for extruded aluminum frames are essential components used to secure or reinforce structural elements. They come in various shapes, such as square, L-type, bent, T-type, and corner types, to accommodate different connection and reinforcement needs. The slim design and diverse shapes offer versatility, enabling connection methods beyond standard 90-degree brackets. These brackets are available in steel or stainless steel, ensuring durability and strength for various applications.

Benefit for Aluminum Frames Metal Brackets

Using metal brackets for aluminum frames offers several key benefits, often depending on the specific application and the type of metal used for the bracket

  • Increased Strength and Load Capacity: Steel, being generally stronger than aluminum, can provide significantly higher load-bearing capabilities. This is crucial for supporting heavy machinery, large structures, or areas subjected to high stress. Even smaller steel brackets can effectively reinforce aluminum frame joints, preventing twisting or failure under load.
  • Enhanced Durability and Longevity: Metal brackets, especially steel, are highly resistant to physical wear, impacts, and abrasion, ensuring the structural integrity of the aluminum frame over a longer period. They help maintain the rigidity and alignment of the aluminum frame, preventing loosening or deformation over time due to stress or vibration.
  • Secure and Stable Connections: Metal brackets can provide more robust points for fastening different aluminum profiles together, ensuring a tighter and more secure connection compared to relying solely on direct profile-to-profile fasteners. They distribute stress across a larger area of the aluminum profiles, reducing the likelihood of localized stress fractures or damage.
  • Versatility in Application: Metal brackets, particularly steel, are essential for applications requiring significant structural support, such as industrial machinery frames, heavy-duty workstations, and building structures incorporating aluminum elements. They allow for the effective joining of aluminum frames to other materials or structures made of steel or other metals.
  • Potential Cost Savings (Long Term): The increased durability offered by metal brackets can lead to lower maintenance costs over the lifespan of the aluminum frame structure. Stronger connections mean a reduced likelihood of component failure, minimizing the need for replacements.
  • Design Flexibility: Metal brackets are available in numerous shapes, sizes, and thicknesses, offering greater flexibility in designing and constructing aluminum frames for specific needs. Metal is easily machinable, allowing for the creation of custom brackets tailored to unique project requirements.

Important to consider potential drawbacks

  • Weight: Steel brackets are significantly heavier than aluminum brackets, which might be a concern in applications where minimizing weight is crucial.
  • Corrosion: If not properly coated or if dissimilar metals are in contact without proper insulation, steel brackets can introduce the risk of galvanic corrosion with aluminum.
  • Cost (Potentially Higher): Depending on the type and size, steel brackets might be more expensive than standard aluminum brackets.

In conclusion, using metal brackets, especially steel, for aluminum frames primarily offers benefits in terms of increased strength, durability, and connection stability, making them ideal for heavy-duty applications and ensuring the long-term integrity of the structure. Careful consideration of the specific application requirements, potential weight and corrosion concerns, and budget is essential when making the choice.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat