• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Angular Brackets

Metal brackets for extruded aluminum extrusions are essential components for fastening and reinforcing frames. They come in various shapes, including square, L-shaped, bent, T-shaped, and corner types, each designed to meet specific connection or reinforcement needs. Available in both steel and stainless steel, these brackets provide robust support and versatility for a wide range of applications. Their thin design and extensive shape options enable unique connection methods that standard 90-degree brackets cannot offer, making them a valuable asset in both industrial and structural projects.

Usage of Aluminum Frames Angular Brackets

Angular brackets are essential components when working with aluminum frames and profiles. Their primary usage revolves around connecting and securing aluminum extrusions together at specific angles, most commonly 90 degrees, to build a wide variety of structures and frameworks.

  • Creating Structural Frameworks: in automation, these brackets are used to build frames for robots, sensors, and other automated machinery. They are also used to construct sturdy and modular workstations, assembly lines, and workbenches in factories and workshops.
  • Providing Support and Reinforcement: Angular brackets ensure tight and secure corners when connecting different sections of an aluminum frame. They can serve as anchor points for attaching panels, covers, doors, and other accessories to the aluminum frame.

Choosing the right Aluminum Frames Angular Brackets projects

To ensure the strength, stability, and longevity of your constructions. Here's a comprehensive guide to the factors you should consider

Material

  • Aluminum: Ideal for most aluminum frame projects due to its lightweight nature, corrosion resistance, and compatibility with the frame material. Different aluminum alloys offer varying strengths.
  • Steel: Can be used for heavy-duty applications requiring higher strength. Consider coated or galvanized steel to prevent corrosion when used with aluminum.
  • Stainless Steel: Offers excellent durability and corrosion resistance, suitable for harsh environments or outdoor use.

Size and Profile Compatibility

  • Profile Series: Ensure the bracket is designed for the specific aluminum profile series you are using (e.g., 2020, 3030, 4040 European standard T-slot profiles).
  • Dimensions: The bracket's length, width, and height should be appropriate for the size of the profiles you are connecting and the space available.

Load Capacity

  • Weight and Stress: Consider the weight the frame will need to support and any potential stress or dynamic loads it might experience. Choose heavy-duty brackets for structural loads and industrial uses.
  • Manufacturer Specifications: Always refer to the manufacturer's load capacity ratings for the specific brackets you are considering.

Angle

  • 90 Degrees: The most common for standard frame construction.
  • Other Angles: 45, 135 degrees, and adjustable brackets are available for specialized designs.

Mounting Method

  • T-Slot Mounting: The most common for aluminum extrusion, using screws and T-slot nuts/bolts that slide into the profile's grooves.
  • Surface Mounting: Brackets that attach directly to the surface of the profiles.
  • Concealed Mounting: Designed for a cleaner, less visible connection.

Design and Shape

  • L-Shape: Basic and widely used for right-angle connections.
  • Gusseted Brackets: Feature triangular reinforcements for added strength.
  • Adjustable Brackets: Allow for flexibility in angle adjustments.
  • Internal Connectors: Fit inside the profiles for a flush appearance.

Finish

  • Anodized: Provides a protective layer and often matches the finish of aluminum profiles.
  • Powder-Coated: Offers a durable and aesthetically versatile finish in various colors.

By carefully considering these factors, you can select the most appropriate angular brackets for your aluminum frame project, ensuring a strong, stable, and long-lasting result.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat