(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tapes

Adhesive tapes, water-absorbing tapes, and absorbent pads are special tapes used for construction and maintenance. Double-sided tapes include products that have strong adhesiveness despite being made of a thin material, and can be used even when the object bends or is in a wet area. Some tapes have high adhesive strength even on rough surfaces such as rubber, sponge, and wood. Bonds for insulation foam have excellent moisture and weather resistance, and can prevent moisture penetration from seams. Products used for risk prevention include fluorescent tape and reflective tape. Fluorescent tape has high daytime visibility, and reflective tape stands out even in dark places. Some such products function both as fluorescent tape during the day and reflective tape at night, and phosphorescent products are also available.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Insulation Adhesion Tape (Aerotape) EA997NC-75

    Insulation Adhesion Tape (Aerotape) EA997NC-75

    ESCO

    【Product Specifications】
    ・Applicable temperature range- -29 to 93℃
    ・Thickness-3mm
    ・Length-10m
    ・Width…75mm
    From: ฿ 1,605.88
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Non-slip mat
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Non-slip mat

    TRUSCO

    [Features]
    · ​Strong adhesion prevents slippage and sliding.
    ​· Use a pair of scissors to cut it to the size you need.
    ​· Anti-bacterial and anti-mold processing keeps it clean and comfortable.

    [Applications]
    · For placement underneath cabinets, toolboxes, shelves, and work tables.
    · Anti-slip sheeting for cargo areas and trunks on cars.
    From: ฿ 157.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TG Tape (Glass Cloth Reinforced PTFE-Impregnated Type)

    TG Tape (Glass Cloth Reinforced PTFE-Impregnated Type)

    YODOGAWA

    Tape with excellent non-adhesiveness, chemical resistance, and heat resistance (260°C). Strong enough for use as a heat sealer.
    From: ฿ 100.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TF15 Tape (PTFE Film Type)

    TF15 Tape (PTFE Film Type)

    YODOGAWA

    Tape with excellent non-adhesiveness, chemical resistance, heat resistance (260°C), and slipping.
    From: ฿ 100.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluorescent Tape

    Fluorescent Tape

    YAHATA

    Vivid fluorescent color provides high daytime visibility and warns of danger. Highly weather-resistant. Can be used outdoors and is easily cut to your desired length.
    Can be used to mark out dangerous gateposts, fences, etc. Also useful as safety marking for backpacks, bags, etc.
    From: ฿ 265.34
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Double-Sided Adhesive Tape / Sheet without Glue Residue NW-5000NS

    Double-Sided Adhesive Tape / Sheet without Glue Residue NW-5000NS

    WAKISANGYO

    · Highly adhesive yet easily removable.
    · Securely adheres even with adhesion-resistant polypropylene and polyethylene.
    · Can be easily removed so is ideal for recycling.
    · Dramatically improved strength, unlikely to tear even when peeling off.
    · Displays stable adhesive strength with not only metal and urethane foam, but also with plastics that include polypropylene (generally non-adhesive) and polyethylene
    · The strength of the base material has been improved, making it resistant to tearing when peeling off tape
    · The special adhesive used does not leave residue upon removal, even after being affixed for a long time
    From: ฿ 279.84
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double-Sided Adhesive Sheet for Bonding Silicone Rubber

    Double-Sided Adhesive Sheet for Bonding Silicone Rubber【2 Pieces Per Package】

    WAKISANGYO

    · Adheres to metals, various types of plastic, and silicone rubber
    · This double-sided adhesive sheet for silicone rubber uses silicone adhesive on the transparent backing side and acrylic adhesive on the white backing side (also adheres to silicone treated surfaces)
    · Silicone adhesive side adheres well to silicone rubber, with excellent electrical insulation properties. Acrylic adhesive side adheres excellently to materials such as metal plates and plastic plates.
    From: ฿ 171.93
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double-Sided Tape WND-2330S

    Double-Sided Tape WND-2330S

    WAKISANGYO

    · Excellent initial adhesion.
    · Works extremely well at high temperatures.
    From: ฿ 960.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Type
You can add up to 6 items per a category to the compare list.
Insulation Adhesion Tape (Aerotape) EA997NC-75
You can add up to 6 items per a category to the compare list.
Sale
Non-slip mat
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
TG Tape (Glass Cloth Reinforced PTFE-Impregnated Type)
You can add up to 6 items per a category to the compare list.
TF15 Tape (PTFE Film Type)
You can add up to 6 items per a category to the compare list.
Fluorescent Tape
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Tape / Sheet without Glue Residue NW-5000NS
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Sheet for Bonding Silicone Rubber
You can add up to 6 items per a category to the compare list.
Double-Sided Tape WND-2330S
Brand

ESCO

TRUSCO

YODOGAWA

YODOGAWA

YAHATA

WAKISANGYO

WAKISANGYO

WAKISANGYO

Product Series

Insulation Adhesion Tape (Aerotape) EA997NC-75

Non-slip mat

TG Tape (Glass Cloth Reinforced PTFE-Impregnated Type)

TF15 Tape (PTFE Film Type)

Fluorescent Tape

Double-Sided Adhesive Tape / Sheet without Glue Residue NW-5000NS

Double-Sided Adhesive Sheet for Bonding Silicone Rubber【2 Pieces Per Package】

Double-Sided Tape WND-2330S

From

฿ 1,605.88

฿ 157.00

Special Price

On Sale Until 31/03/2025

฿ 100.00

฿ 100.00

฿ 265.34

฿ 279.84

฿ 171.93

฿ 960.00

Days to Ship Same day Same day 5 Day(s) 12 Day(s) Quote 31 Day(s) 31 Day(s) 12 Day(s)
Type-----Adhesive TapeAdhesive TapeAdhesive Tape

Loading...

  1. 1

Related Categories to Adhesive Tapes