• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Flat Belt

Flat belt conveyor is a type of conveyor system that uses a flat belt to transport products or materials from one location to another. It is commonly used in manufacturing, distribution, and other industries. There are many type of flat belt to choose from including those with Belt width, surface cover materials, and specifications such as heat resistance, oil resistance, inclined transfer, and food grade. The recommended brands for flat belts include MISUMI, BANDO CHEMICAL, and FORBO SEIGLING.Flat belts are available with free delivery and no minimum order. If you have any questions about product selection or any concerns, our specialists are available to assist with any inquiries.

How to Select a Flat Belt

A flat belt is a type of belt used to transmit power between two pulleys. It's a simple yet effective mechanical component that has been used for centuries. When selecting a flat belt for your application, consider the following factors:

  • Power Transmission: Ensure the belt can handle the required power transmission
  • Speed Ratio: Determine the desired speed ratio between the driving and driven pulleys.
  • Belt Material: Rubber: Suitable for general-purpose applications, offering good flexibility and durability. Polyurethane: Resistant to oil, grease, and abrasion, making it ideal for harsh environments.
  • Belt Length and Width: Calculate the required belt length based on the center distance between the pulleys and the pulley diameters. Select the appropriate belt width to handle the required power transmission.
  • Pulley Diameter: Ensure the pulley diameter is large enough to prevent excessive belt stress and slippage. Choose a suitable material for the pulleys, such as cast iron or steel.
  • Belt Tension: Maintain the correct belt tension to optimize performance and minimize wear. Use tensioning devices or methods to adjust belt tension as needed.
  • Environmental Conditions: Consider the operating temperature range and select a belt material that can withstand the conditions. High humidity can affect belt performance and lifespan. If the belt is exposed to chemicals, choose a material that is resistant to those chemicals.

Basic Installation of a Flat Belt

By following these guidelines, you can ensure the proper installation and operation of a flat belt drive system.

Tools and Materials: Flat belt, Two pulleys (driving and driven), Mounting hardware (bolts, nuts, washers), Alignment tools (straightedge, plumb bob, laser level), Wrench, Screwdriver

Steps

  • Prepare the Pulleys: Ensure the pulleys are securely mounted on their shafts. Check the alignment of the shafts using alignment tools. The shafts should be parallel and in the same plane.
  • Install the Belt: Loosen the mounting bolts on one of the pulleys to allow for belt tensioning. Wrap the belt around the pulleys, ensuring proper alignment. Tighten the mounting bolts gradually, maintaining proper belt tension.
  • Check Belt Tension: Press down on the middle of the belt span. The belt should deflect a certain amount, as specified by the manufacturer.
  • Belt Alignment: Ensure the belt runs true on the pulleys without any side-to-side movement. Adjust the pulley alignment if necessary.
  • Start the Drive: Start the driving motor and observe the belt's operation. Check for any vibration, noise, or excessive heat. Adjust the belt tension if necessary to optimize performance.

Benefits of Purchasing Flat Belts from MISUMI

Wide Range of Products: MISUMI offers a vast selection of flat belts in various materials, sizes, and configurations. This ensures you can find the right belt for your specific application.

High-Quality Products: They source products from reliable manufacturers, ensuring high quality and performance.

Customizable Options: MISUMI often provides options for customizing belt length, width, and material, allowing you to tailor the product to your exact needs.

Quick Delivery: They have efficient logistics systems to ensure timely delivery of your order.

Technical Support: MISUMI provides technical support to help you select the right products and troubleshoot any issues.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat