Other Belt Pulleys, Idlers
Special belt pulleys and idlers are components that operate by transmitting power from machine to machine using special belts such as V-ribbed belts and timing belts. The belt pulley is a bushing system that can be easily attached to and detached from the shaft and used in places where you do not want or cannot use set screws, etc., and where you frequently replace the belt pulley. The idler is used when the bearing is fixed and you want to adjust the mounting tension, or when you want to increase the number of teeth with which the small pulley meshes. A single spanner can be attached to the pulley shaft, etc., which is useful for reducing man-hours. Depending on the place where you want to use the product, it is necessary to select a bushing type, pulley nominal diameter, number of grooves, and corresponding belt type.