• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก

Cantilever Shafts

A cantilever shaft is a type of fulcrum stepping screw used as a fulcrum for a rotating part. There are many types of holding parts alone, such as a stepped two-sided width type, hexagonal type, two-sided width type, etc. In addition, those with a pilot can be positioned. The cantilever shaft is used to fix a two-axis synchronization mechanism using a link and a spindle for rotating a rotating body. The material is iron or stainless steel, some of which are coated with a black oxide coating or electroless nickel plating. Some of the cantilever shaft have a flanged nut stop that can be firmly secured to the mounting surface, and others can be used in places where the shaft system is thick and high in tension.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat