• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Rotary Encoders

Rotary Encoders are vital cogs in the machinery of factory automation, acting as sensors that meticulously track the rotation and position of components. Think of them as the eyes that tell the automation system precisely where things are. These devices come in two primary types: incremental and absolute. Incremental encoders keep tabs on changes in position with each rotation, while absolute encoders instantly pinpoint the exact position. In the world of factory automation, this real-time feedback is precious. It ensures motors move with pinpoint accuracy, contributing to the seamless operation of conveyors, robots, and other automated processes. These encoders play a fundamental role in the orchestration of machinery, offering the reliability needed in demanding industrial environments. From ensuring a conveyor starts and stops at the right moment to guiding a robotic arm with precision, rotary encoders are the unsung heroes behind the scenes, making automation not just efficient but also exact.

Selecting a Rotary Encoder

When selecting a rotary encoder, consider the following factors:

  • Resolution: PPR (Pulses Per Revolution): Higher resolution provides greater accuracy in position and speed measurement. Application Requirements: Determine the required resolution based on your specific application.
  • Output Type: Incremental Encoders: Output pulses that represent relative changes in position. Absolute Encoders: Output a unique code for each position, providing absolute position information.
  • Power Supply: Voltage: Ensure the encoder's power supply voltage matches your system's voltage. Current Consumption: Consider the power consumption of the encoder to avoid overloading the power supply. take a look for Power Supply
  • Temperature Range: The encoder should operate within the specified temperature range.
  • Vibration and Shock: The encoder should be able to withstand the mechanical stresses of the application.
  • Mounting: Shaft Diameter: Ensure the encoder's shaft diameter is compatible with your application. Mounting Type: Consider the mounting options (e.g., flange, hollow shaft, direct shaft) and select the appropriate type.
  • Electrical Interface: Output Signals: Ensure the encoder's output signals are compatible with your control system. Cable Length: Consider the required cable length and select a suitable cable type.

Maintenance your Rotary Encoder

The frequency of maintenance for a rotary encoder depends on several factors, including the operating environment, the level of usage, and the specific manufacturer's recommendations. However, a general guideline is as follows:

Regular Inspection (Monthly)

  • Visual Inspection: Check for signs of damage, such as cracks, chips, or excessive wear.
  • Cable Inspection: Ensure the cable is securely connected and free of damage.
  • Cleanliness: Remove dust and debris from the encoder housing and connectors.

Periodic Maintenance (Quarterly or Annually)

  • Lubrication: If required by the manufacturer, lubricate the encoder's moving parts according to the specified intervals and procedures.
  • Calibration: Calibrate the encoder to ensure accurate readings, especially in critical applications.
  • Functional Testing: Test the encoder's output signals to verify correct operation.

Brand recommendation for Rotary Encoder

MISUMI offers a wide range of rotary encoders from reputable brands. When purchasing rotary encoders from MISUMI, you can expect Wide Variety, High Quality, Competitive Pricing, Fast Delivery and Technical Support

OMRON Rotary Encoders

Omron is a renowned brand in the automation industry, and their rotary encoders are particularly well-regarded for High Precision and Accuracy, Durability and Reliability, Diverse Product Range. Visit OMRON Rotary Encoders product.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat