• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Adjusting Screws, Threaded Stopper Blocks

Adjusting Screws, Threaded Stopper Blocks products from the Automation Components category includes Adjustment Screws, Flat Stoppers, Adjusting Bolts, Grub Screws, Adjusting Blocks and Shims for Welding Fixtures, Clamping Screws, Stopper Bolts and many more Adjusting Screws, Threaded Stopper Blocks related items. Search and select detailed specifications of parts for your machine with free CAD downloads. Order online 24/7, free shipping with no minimum order.

Adjustment Screws: Easy and Precise Leveling

Leveling screws are devices designed to adjust the height of furniture, machinery, or other equipment to ensure they are level, providing stability and safety during use.

Key Features of Adjustment Screws

  • Adjustable: Can be adjusted up or down as needed.
  • Stable Base: Provides a stable base that distributes weight effectively.
  • Strong Materials: Typically made of steel or stainless steel, ensuring durability.
  • Easy Installation: Can be easily installed without the need for many special tools.

Main Components of Adjustment Screws

  • Base: The part that contacts the surface.
  • Screw Shaft: The part used to adjust the height.
  • Lock Nut: Used to lock the adjusted height.

Types of Adjustment Screws

  • Standard Adjustment Screws: Have a standard screw thread and are suitable for general use.
  • Locking Adjustment Screws: Have a locking mechanism to prevent loosening.
  • Vibration-Dampening Adjustment Screws: Incorporate components to reduce vibration.
  • Caster-Type Adjustment Screws: Allow for easy movement of equipment.

Adjustment Screws: The Key to Stability in Machinery Industries

Leveling screws are essential components for leveling and maintaining the stability of machinery and equipment within industrial settings. Proper use of leveling screws ensures efficient machine operation and extends equipment lifespan.

  • Stability: Enables stable positioning of machinery on uneven surfaces, reducing vibration and improving accuracy.
  • Damage Prevention: Proper leveling prevents damage to machinery and components caused by vibration or impact.
  • Increased Efficiency: Properly leveled machinery operates more efficiently and reduces wear and tear on components.
  • Safety: Reduces the risk of accidents caused by unstable machinery.

Leveling screws are crucial for improving the efficiency and safety of machinery operation. Selecting appropriate leveling screws ensures efficient machine operation and extends equipment lifespan.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat