• แจ้งการปรับโครงสร้างราคา Economy Series | Price Structure Revision of Economy Series > คลิก
  • Notice Holiday in May 2026 | แจ้งวันหยุดทำการในเดือนพฤษภาคม 2569 > คลิก

Linear Bushings

Linear bushings, also known as slide bushings or linear ball bearings, provide vital functionality across various industries. Their use in machinery allows infinite linear motion, a feature leveraged in sectors from transportation and semiconductors to medical equipment and 3D printing.Industrial-grade linear bushing solutions are carefully designed to meet the rigorous demands of heavy machinery. These high-quality components deliver low friction, high accuracy, and seamless linear motion, proving their efficiency and durability. For small-scale projects, affordable linear bushing options are readily available, offering superior performance without compromising on quality.Heavy-duty machinery can benefit from durable linear bushings, specifically designed to resist wear and tear, ensuring consistent performance over time. Materials used for linear bushings include steel, brass, and plastic compounds, each with distinct advantages. Steel bushings offer high strength and durability, while plastic variants provide corrosion resistance and reduced friction.The types of linear bushings range from simple linear ball bearings to complex designs, tailored to fit specific application requirements. These bushings provide numerous benefits, including smooth, precise motion, high load capacity, superior durability, a wide range of motion, and ease of maintenance.Proper installation of linear bushings is key to optimal performance and increased longevity. This seemingly simple process demands precision and attention to detail to ensure correct alignment, preventing uneven wear and enhancing overall performance.

Factors to Consider When Selecting Linear Bushings for Industrial Machinery

Linear bushings are essential components in many mechanical systems, providing smooth and precise linear motion. They are used in a wide range of applications, including industrial machinery, robotics, and 3D printers.

When selecting linear bushings for industrial machinery, several key factors need to be considered to ensure optimal performance and longevity:

  • Static Load Capacity: The maximum load the bushing can withstand when stationary.
  • Dynamic Load Capacity: The maximum load the bushing can handle while in motion. Ensure the chosen bushing can handle the maximum load your application will impose.
  • Maximum Speed: The highest speed at which the bushing can operate without compromising performance or lifespan. Select a bushing that can handle the required speed of your machinery.
  • Precision: The level of precision required for your application. Choose a bushing with the appropriate accuracy rating to meet your needs.
  • Stiffness: The ability of the bushing to resist deflection under load. Select a bushing with sufficient stiffness to maintain accuracy and prevent vibration.
  • Temperature: The operating temperature range the bushing must withstand.
  • Humidity: The level of humidity in the operating environment.
  • Contamination: The potential for exposure to dust, debris, or other contaminants. Choose a bushing that is suitable for the specific environmental conditions of your application.
  • Lubrication Requirements: Determine the type of lubrication required (grease or oil) and the frequency of lubrication. Select a bushing with appropriate lubrication requirements or a self-lubricating design.
  • Mounting Type: Consider the mounting method (flange, trunnion, or other) and the required alignment. Choose a bushing with the appropriate mounting style for your application.

Maintenance of Linear Bushings

Proper maintenance of linear bushings is crucial to ensure their optimal performance and longevity. Here are some key maintenance tips:

Regular Inspection

  • Visual Inspection: Check for signs of wear, damage, or contamination, such as scratches, dents, or debris.
  • Noise and Vibration: Listen for unusual noises or vibrations, which may indicate a problem.
  • Temperature: Monitor the operating temperature of the bushing. Excessive heat can lead to premature wear and failure.

Lubrication

  • Frequency: Lubricate the bushing according to the manufacturer's recommendations, which typically involves regular intervals.
  • Lubricant Type: Use a high-quality lubricant that is compatible with the bushing material and operating environment.
  • Application Method: Apply the lubricant evenly to the sliding surfaces, using a grease gun or oil can.
  • Excess Lubrication: Avoid over-lubrication, as excess lubricant can attract contaminants and hinder performance.

Cleaning

  • Regular Cleaning: Clean the bushing and its housing regularly to remove dirt, dust, and debris.
  • Cleaning Agents: Use a soft cloth and a mild cleaning solvent to clean the components.
  • Avoid Harsh Chemicals: Avoid using harsh chemicals that can damage the bushing material.

Replacement

  • Wear Indicators: Monitor the bushing for signs of wear, such as increased friction, noise, or reduced accuracy.
  • Replacement Schedule: Replace the bushing before it fails completely to avoid downtime and damage to other components.

MISUMI offers a wide range of linear bushings. They provide various types, sizes, and configurations to suit different industrial applications. To find the specific linear bushings you need, you can advanced search and filtering options. You can specify criteria such as:

  • Size: Inner diameter, outer diameter, and length
  • Material: Steel, stainless steel, or other materials
  • Load capacity: Static and dynamic load ratings
  • Speed rating: Maximum operating speed
  • Accuracy: Precision requirements
More
Less
  • One-Touch Fittings สินค้ายอดนิยมจากแบรนด์ SMC ลดราคาพิเศษ พร้อมให้คุณซื้อแล้วที่ MISUMI
  • SMC Speed Controller ตัวปรับความเร็วลม ลดสุดๆ ราคาพิเศษ ติดตั้งง่ายลดเวลาทำงาน พร้อมส่งแล้ววันนี้
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat