(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ULVACKIKO Vacuum Pumps

Vacuum Pumps products in the Safety & General Supplies category from ULVACKIKO. The product can be selected based on many product specifications such as Product Type, Exhaust Velocity, Ultimate Pressure, Other. ULVACKIKO offers products around 14 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. ULVACKIKO products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Filter By
CAD
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Diaphragm Type Dry Vacuum Pump Low Speed Low Pressure Type
    Until 31/07/2024
    Sale
    Until 31/07/2024

    Diaphragm Type Dry Vacuum Pump Low Speed Low Pressure Type

    ULVACKIKO

    [Features]
    · A vacuum pump that uses the reciprocal action from a thin rubber film (diaphragm) to expel air.
    · A dry vacuum pump, meaning substances such as oil and water are not used in any parts exposed to the gas being pumped. Safety has been a major focus, with the thermal protector built-in.
    · The simple construction means easy maintenance.
    [Applications]
    · Suction conveyance, suction fixing, vacuum tweezing.
    · Analytical instruments, scientific instruments.
    · Semiconductor testing equipment.
    · Device assembly.
    · Automatic machines, packaging machines.
    From: ฿ 46,503.47
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Direct Connect Type Hydraulic Rotation Vacuum Pump (Magnetic Coupling Type)
    Until 31/07/2024
    Sale
    Until 31/07/2024

    Direct Connect Type Hydraulic Rotation Vacuum Pump (Magnetic Coupling Type)

    ULVACKIKO

    [Features]
    · The magnetic coupling design means that oil won't leak from the shaft seal and a long tool life is possible.
    [Applications]
    · Scientific testing, analytical equipment, laser devices.
    · Vacuum exhaust equipment, electronic microscopes.
    · Semiconductor manufacturing equipment, sputtering equipment, vacuum evaporation equipment.
    · Vacuum drying, freeze drying.
    · Leak detectors.
    From: ฿ 68,039.87
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KF Flange

    KF Flange

    ULVACKIKO

    A KF flange.
    From: ฿ 843.06
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nozzle

    Nozzle

    ULVACKIKO

    [Features]
    Rust-resistant stainless steel nozzle
    [Applications]
    Piping parts for vacuum pumps and vacuum equipment.
    From: ฿ 1,796.40
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flexible Tube Minimum Curvature Radius 90 mm
    Until 31/07/2024
    Sale
    Until 31/07/2024

    Flexible Tube Minimum Curvature Radius 90 mm

    ULVACKIKO

    [Features]
    Rust-resistant flexible tube made of stainless steel
    [Applications]
    Piping parts for vacuum pumps and vacuum equipment.
    From: ฿ 8,836.61
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elbow

    Elbow

    ULVACKIKO

    [Features]
    Material: stainless steel (SUS304)
    Flange size: KF-16, KF-25, KF-40
    From: ฿ 4,896.71
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quick Coupling Clamp (Related Products)

    Quick Coupling Clamp (Related Products)

    ULVACKIKO

    [Features]
    Materials: Aluminum
    Flange size: KF-16, KF-25, KF-40
    From: ฿ 1,311.87
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Center Rings

    Center Rings

    ULVACKIKO

    [Features]
    Material: stainless steel (SUS304)
    Flange size: KF-16, KF-25, KF-40
    From: ฿ 1,302.17
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tees

    Tees

    ULVACKIKO

    A tee.
    From: ฿ 5,825.13
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple

    Nipple

    ULVACKIKO

    [Features]
    Material: stainless steel (SUS304)
    Flange size: KF-16, KF-25, KF-40
    From: ฿ 4,569.55
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blank Flange

    Blank Flange

    ULVACKIKO

    A blank flange.
    From: ฿ 924.37
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cross
    Until 31/07/2024
    Sale
    Until 31/07/2024

    Cross

    ULVACKIKO

    A cross.
    From: ฿ 12,559.40
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Tube Minimum Curvature Radius 35 mm

    Flexible Tube Minimum Curvature Radius 35 mm

    ULVACKIKO

    [Features]
    Material/finish: Stainless Steel (SUS316)
    Flange size: KF-16
    From: ฿ 6,324.97
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Tube Minimum Curvature Radius 60 mm

    Flexible Tube Minimum Curvature Radius 60 mm

    ULVACKIKO

    [Features]
    Rust-resistant flexible tube made of stainless steel
    [Applications]
    Piping parts for vacuum pumps and vacuum equipment.
    From: ฿ 6,916.39
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Exhaust Velocity(l/min)
Ultimate Pressure(Pa)
Other
You can add up to 6 items per a category to the compare list.
Sale
Diaphragm Type Dry Vacuum Pump Low Speed Low Pressure Type
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Direct Connect Type Hydraulic Rotation Vacuum Pump (Magnetic Coupling Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
KF Flange
You can add up to 6 items per a category to the compare list.
Nozzle
You can add up to 6 items per a category to the compare list.
Sale
Flexible Tube Minimum Curvature Radius 90 mm
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Elbow
You can add up to 6 items per a category to the compare list.
Quick Coupling Clamp (Related Products)
You can add up to 6 items per a category to the compare list.
Center Rings
You can add up to 6 items per a category to the compare list.
Tees
You can add up to 6 items per a category to the compare list.
Nipple
You can add up to 6 items per a category to the compare list.
Blank Flange
You can add up to 6 items per a category to the compare list.
Sale
Cross
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Flexible Tube Minimum Curvature Radius 35 mm
You can add up to 6 items per a category to the compare list.
Flexible Tube Minimum Curvature Radius 60 mm
Brand

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

ULVACKIKO

Product Series

Diaphragm Type Dry Vacuum Pump Low Speed Low Pressure Type

Direct Connect Type Hydraulic Rotation Vacuum Pump (Magnetic Coupling Type)

KF Flange

Nozzle

Flexible Tube Minimum Curvature Radius 90 mm

Elbow

Quick Coupling Clamp (Related Products)

Center Rings

Tees

Nipple

Blank Flange

Cross

Flexible Tube Minimum Curvature Radius 35 mm

Flexible Tube Minimum Curvature Radius 60 mm

From

฿ 46,503.47

Special Price

On Sale Until 31/07/2024

฿ 68,039.87

Special Price

On Sale Until 31/07/2024

฿ 843.06

฿ 1,796.40

฿ 8,836.61

Special Price

On Sale Until 31/07/2024

฿ 4,896.71

฿ 1,311.87

฿ 1,302.17

฿ 5,825.13

฿ 4,569.55

฿ 924.37

฿ 12,559.40

Special Price

On Sale Until 31/07/2024

฿ 6,324.97

฿ 6,916.39

Days to Ship 12 Day(s) 40 Day(s) 14 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product TypeElectricElectricRelated ProductRelated ProductRelated ProductRelated ProductRelated ProductRelated ProductRelated ProductRelated ProductRelated ProductRelated ProductRelated ProductRelated Product
Exhaust Velocity(l/min)40/4630/36------------
Ultimate Pressure(Pa)3.3 x 10³0.67------------
Other--OptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOption

Loading...

  1. 1

Related Categories to Vacuum Pumps