(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Conductive Pipe for Assembly Pipe System
TRUSCO
From: ฿ 1,162.00 |
---|
Days to Ship: 12 Day(s) |
Metal Joint for Assembly Pipe System (Conductive)
TRUSCO
From: ฿ 161.00 |
---|
Days to Ship: 1 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Height (mm) |
Width (mm) |
Depth (mm) |
Uniform Load(kg) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO | TRUSCO |
Product Series | ||
From | ฿ 1,162.00 | ฿ 161.00 |
Days to Ship | 12 Day(s) | 1 Day(s) |
Product Type | Pipe-strut work bench | Pipe-strut work bench |
Height (mm) | - | - |
Width (mm) | - | - |
Depth (mm) | - | - |
Uniform Load(kg) | - | - |
Assembly / Completion | - | - |
Main body: option | Option | Option |
Loading...
How can we improve?
How can we improve?