(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TDK Transformers for Board Mounting

Transformers for Board Mounting products in the Electrical & Controls category from TDK. The product can be selected based on many product specifications such as Installation Type, Type, Size/Dimensions. TDK offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. TDK products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    TDK, Transformer For Board Mounting

    TDK, Transformer For Board Mounting

    TDK

    Through-hole mount type, surface mount type, various bulk items. Transformers for various circuit-board mounts, pulse transformer, power transformer, etc.
    From: ฿ 74.74
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Installation Type
Type
Size/Dimensions
You can add up to 6 items per a category to the compare list.
TDK, Transformer For Board Mounting
Brand

TDK

Product Series

TDK, Transformer For Board Mounting

From

฿ 74.74

Days to Ship 8 Day(s)
Installation TypeSurface Mount
TypePulse Transformer
Size/Dimensions0.126 in length x 0.126 in width (3.20mm x 3.20mm)

Loading...

  1. 1

Related Categories to Transformers for Board Mounting