(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Auto Level Magnification (Times) 24–32
STS
From: ฿ 11,029.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Auto-Level Tripod Reduction Length to Total Length (mm) 910 – 1,735
STS
From: ฿ 4,505.00 |
---|
Days to Ship: 10 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Magnification(x) |
Shortest Focusing Distance(m) |
Product Type |
Correction range(') |
Bubble tube sensitivity(mm) |
Reduction length to total length(mm) |
Thread Diameter(Inch) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | STS | STS |
Product Series | Auto-Level Tripod Reduction Length to Total Length (mm) 910 – 1,735 | |
From | ฿ 11,029.00 Special Price On Sale Until 31/07/2024 | ฿ 4,505.00 |
Days to Ship | 10 Day(s) | 10 Day(s) |
Magnification(x) | 24 ~ 32 | - |
Shortest Focusing Distance(m) | 0.3 | - |
Product Type | Auto level | Tripod for Auto Level |
Correction range(') | 15 | - |
Bubble tube sensitivity(mm) | 10/2 | - |
Reduction length to total length(mm) | - | 1030~1700 ~ 1040~1735 |
Thread Diameter(Inch) | - | 5/8 |
Loading...
How can we improve?
How can we improve?