(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ROVAL Anti-Corrosion Agents

Anti-Corrosion Agents products in the Processing Tools category from ROVAL. The product can be selected based on many product specifications such as Type, Color. ROVAL offers products around 3 items and the product specifications can easily be compared. Tools that every factory must have to help with craftsmanship and production. ROVAL products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
3 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Room Temperature Galvanized Paint, ROVAL
    Room Temperature Galvanized Paint, ROVAL
    Room Temperature Galvanized Paint, ROVAL

    Room Temperature Galvanized Paint, ROVAL

    ROVAL

    Anti-corrosive agent with the same rust prevention ability as the highest grade hot-dip galvanizing.
    [Features]
    · Paint on for the same rust prevention capacity as the highest grade hot-dip galvanizing (HDZ55).
    · Zinc content included in dry coating is 96%.
    · Easy to handle one-liquid type.
    · Passed saltwater spray testing of 4,000 hours.
    · Heat resistant temperature: +170°C, cold resistance temperature -60°C.
    [Applications]
    · Ideal for preventing rust on and revitalizing various types of galvanized iron and steel materials.
    · Ideal for reinforcing rust prevention of thin plated steel materials.
    From: ฿ 1,123.18
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silver Zinc Rich Roval Silver
    Silver Zinc Rich Roval Silver
    Silver Zinc Rich Roval Silver

    Silver Zinc Rich Roval Silver

    ROVAL

    Silver anti-corrosive where aluminum pigment is added to zinc.
    [Features]
    · Zinc content included in dry coating is 83%. Easy to handle one-liquid type.
    · Passed saltwater spray testing of 720 hours.
    · Heat resistant temperature: +170°C, cold resistance temperature -60°C.
    · A calming silver color has been realized by mixing aluminum pigment.
    [Applications]
    · Ideal for preventing rust on various types of iron and steel materials.
    · Optimal for refreshing aging galvanizing.
    · Ideal for reinforcing rust prevention of thin plated steel materials.
    From: ฿ 1,238.73
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Premium Zinc Rich Roval Alpha
    Premium Zinc Rich Roval Alpha
    Premium Zinc Rich Roval Alpha

    Premium Zinc Rich Roval Alpha

    ROVAL

    Silver metallic colored anti-corrosive with zinc only.
    [Features]
    · Zinc content included in dry coating is 92%. Easy to handle one-liquid type.
    · Passed saltwater spray testing of 2,000 hours. Heat resistant temperature: +170°C, cold resistance temperature -60°C.
    · In addition to the rust preventive effect, it features "antibacterial/antifungal" ability.
    · Obtains a powerful anti-rust effect with all zinc, and does not use any pigments whatsoever containing other than zinc powder.
    · Combined with a specially processed zinc powder to realize a glossy finish.
    [Applications]
    · Ideal for preventing rust on and revitalizing various types of galvanized iron and steel materials.
    · Ideal for reinforcing rust prevention of thin plated steel materials.
    From: ฿ 1,258.06
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Type
Color
You can add up to 6 items per a category to the compare list.
Room Temperature Galvanized Paint, ROVAL
Room Temperature Galvanized Paint, ROVAL
Room Temperature Galvanized Paint, ROVAL
You can add up to 6 items per a category to the compare list.
Silver Zinc Rich Roval Silver
Silver Zinc Rich Roval Silver
Silver Zinc Rich Roval Silver
You can add up to 6 items per a category to the compare list.
Premium Zinc Rich Roval Alpha
Premium Zinc Rich Roval Alpha
Premium Zinc Rich Roval Alpha
Brand

ROVAL

ROVAL

ROVAL

Product Series

Room Temperature Galvanized Paint, ROVAL

Silver Zinc Rich Roval Silver

Premium Zinc Rich Roval Alpha

From

฿ 1,123.18

฿ 1,238.73

฿ 1,258.06

Days to Ship 8 Day(s) 8 Day(s) 8 Day(s)
TypeSpray / PastePasteSpray / Paste
ColorGraySilverMetallic Silver

Loading...

  1. 1

Related Categories to Anti-Corrosion Agents