(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Mobile Steel Scaffold Rolling Tower
PICA CORP
From: ฿ 97,638.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
PICA CORP
From: ฿ 100,914.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Maximum Working Floor Height(m) |
Maximum Operating Mass(kg) |
Product Model |
Others |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | PICA CORP | PICA CORP |
Product Series | ||
From | ฿ 97,638.00 Special Price On Sale Until 31/07/2024 | ฿ 100,914.00 Special Price On Sale Until 31/07/2024 |
Days to Ship | 40 Day(s) | 40 Day(s) |
Maximum Working Floor Height(m) | 1.88 ~ 9.68 | 1 ~ 1.5 |
Maximum Operating Mass(kg) | 250 | 200 |
Product Model | High place work stand | Scaffold |
Others | - | - |
Loading...
How can we improve?
How can we improve?