(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
OMRON
From: ฿ 23.00 |
---|
Special Price |
Days to Ship: |
OMRON
From: ฿ 28.00 |
---|
Special Price |
Days to Ship: |
Seal Type Surface-mount Tactile switch B3S
OMRON
From: ฿ 32.00 |
---|
Special Price |
Days to Ship: |
Seal Type Surface-mount Tactile switch B3SN
OMRON
From: ฿ 33.00 |
---|
Special Price |
Days to Ship: |
OMRON
From: ฿ 60.47 |
---|
Special Price |
Days to Ship: |
Surface-Mount Tactile Switch B3FS
OMRON
From: ฿ 20.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Terminal shape |
Number of Poles |
Protection function (environmentally resistant) |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON |
Product Series | ||||||
From | ฿ 23.00 Special Price On Sale Until 31/03/2025 | ฿ 28.00 Special Price On Sale Until 31/03/2025 | ฿ 32.00 Special Price On Sale Until 31/03/2025 | ฿ 33.00 Special Price On Sale Until 31/03/2025 | ฿ 60.47 Special Price On Sale Until 31/03/2025 | ฿ 20.00 Special Price On Sale Until 31/03/2025 |
Days to Ship | Same day | Same day | Same day | Same day | Same day | Same day |
Terminal shape | PC terminal | PC terminal | PC terminal | PC terminal | PC terminal | PC terminal |
Number of Poles | 1 | 1 | 1 | 1 | 1 | 1 |
Protection function (environmentally resistant) | NA | Available | Available | Available | NA | NA |
Dimension vertical(mm) | 4.3 ~ 7.4 | 4.3 ~ 7.3 | 6 | 6 | 18 | 6 |
Dimension width(mm) | 6 ~ 12 | 6 ~ 12 | 6.6 | 6 | 12 | 6.3 |
Dimension depth(mm) | 4.3 ~ 12 | 6.6 ~ 12 | 4.3 | 3.1 | 10.3 | 3.1 ~ 4.3 |
Loading...
How can we improve?
How can we improve?