(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MOKUBA Carpentry Tools

Carpentry Tools products in the Safety & General Supplies category from MOKUBA. The product can be selected based on many product specifications such as Product Type, Blade Width, Material, blade, Material, handle, Overall Length. MOKUBA offers products around 1 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. MOKUBA products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Carpentry Tool, Drill

    Carpentry Tool, Drill

    MOKUBA

    A top quality carpentry tool made from Yasugi steel for high toughness and hardness.

    [Features]
    · Has a red oak handle that is strong against impact.

    [Usage]
    · For shaving and making grooves / holes in wood.
    From: ฿ 1,155.48
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Blade Width(mm)
Material, blade
Material, handle
Overall Length(mm)
Other
You can add up to 6 items per a category to the compare list.
Carpentry Tool, Drill
Brand

MOKUBA

Product Series

Carpentry Tool, Drill

From

฿ 1,155.48

Days to Ship 1 Day(s)
Product TypeDrill
Blade Width(mm)10~19 ~ 20 to 29
Material, bladeYasuki Steel
Material, handleJapanese Evergreen Oak (Quercus acuta)
Overall Length(mm)200 to 299
Other-

Loading...

  1. 1

Related Categories to Carpentry Tools