(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Punches for Heavy Load RW Coating
MISUMI
Days to Ship: |
Jector Punches for Heavy Load RW Coating
MISUMI
Days to Ship: |
Jector Punches for Heavy Load Configurable Full Length Type RW Coating
MISUMI
Days to Ship: |
Double-Stepped Shoulder Punches for Heavy Load RW Coating
MISUMI
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Jector Punches for Heavy Load Configurable Full Length Type RW Coating | |||
CAD |
|
|
|
|
From | ||||
Days to Ship | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shank type | Single-stepped | Single-stepped | Single-stepped | Double-stepped |
Jector | None | Standard type / Spring and pin reinforced type | Standard type / Spring and pin reinforced type | None |
Surface treatment | RW coating | RW coating | RW coating | RW coating |
Heavy-load punches | Yes | Yes | Yes | Yes |
Material | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Shank (mounting part) shape | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?