(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MISUMI Return Rollers

Return Rollers products in the Automation Components category from MISUMI. The product can be selected based on many product specifications such as Roller Shape, Shaft Bore Dia. D (or d) (mm), O.D., Length. MISUMI offers products around 1 items and the product specifications can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Return Rollers

    Return Rollers

    MISUMI

    [Features]·This is a return roller used on the return side of a plastic chain.
    From: ฿ 250.25
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Roller Shape
Shaft Bore Dia. D (or d) (mm)
O.D.(mm)
Length(mm)
You can add up to 6 items per a category to the compare list.
Return Rollers
Brand

MISUMI

Product Series

Return Rollers

CAD
  • 2D / 3D
From

฿ 250.25

Days to Ship 3 Day(s)
Roller ShapeStraight / Flanged
Shaft Bore Dia. D (or d) (mm)16.2
O.D.(mm)60 ~ 70
Length(mm)~50 / ~100 / ~300

Loading...

  1. 1

Related Categories to Return Rollers