(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MEIJIKIKAI Automatic Spray Guns

Automatic Spray Guns products in the Automation Components category from MEIJIKIKAI. The product can be selected based on many product specifications such as Object Size, Required Number of Solenoid Valves. MEIJIKIKAI offers products around 10 items and the product specifications can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. MEIJIKIKAI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
10 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Automatic Spray Gun, Semi-Automatic SA110-P

    Automatic Spray Gun, Semi-Automatic SA110-P

    MEIJIKIKAI

    Contact us for shortened delivery times.
    For low and medium viscosities.

    [Feature]
    · Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
    · Its lightweight body enables weight load reduction for transportation and quick operations, and its compact body enables flexible access, short-distance spraying, etc. and results in an enlarged teaching range.
    · The material the paint nozzle is made of has been changed, helping improve durability
    From: ฿ 6,972.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Spray Gun, General Purpose Type A110-P

    Automatic Spray Gun, General Purpose Type A110-P

    MEIJIKIKAI

    For small objects.

    [Features]
    · Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
    · Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and expands the restricted range for proximity and other teaching.
    · The material the paint nozzle is made of has been changed, helping improve durability.
    · The FA, A, and AHS2 types are also compatible with circulation systems.
    From: ฿ 8,724.94
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Spray Gun with Built-in Air Valve FA210-P

    Automatic Spray Gun with Built-in Air Valve FA210-P

    MEIJIKIKAI

    A lightweight, compact, and high durability spray gun.

    [Features]
    · Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
    · Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and expands the restricted range for proximity and other teaching.
    · The material the paint nozzle is made of has been changed, helping improve durability.
    · The FA, A, and AHS2 types are also compatible with circulation systems.
    From: ฿ 13,139.25
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Spray Gun, General Purpose Type A210-P

    Automatic Spray Gun, General Purpose Type A210-P

    MEIJIKIKAI

    For big ones.
    [Features]
    ・ It achieves high atomization and low scattering with a small amount of air, is excellent in economic efficiency and environmental protection, and has improved performance maintenance in continuous coating
    ・ By reducing the weight, the restricted area of teaching has been expanded, such as reducing the burden of portable weight, improving the quickness of operation, improving wraparound and approaching by downsizing
    ・ The material the paint nozzle has been changed, helping improve durability
    ・ It can also be used as a circulation type
    From: ฿ 14,079.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint BOX Type Automatic Spray Gun, AJ Series

    Joint BOX Type Automatic Spray Gun, AJ Series

    MEIJIKIKAI

    High coating and high dispersion for a uniform finish.

    [Features]
    · The tapered tip structure achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
    · Lightweight and compact, even when equipped with a joint BOX (including fittings). Reduced carrying weight. Improved operational speed. Its smaller size improves wraparound and expands the restricted range for proximity and other teaching.
    · The misted air and pattern air can be remotely operated, using independent circuits for each.
    · The spray gun body and joint BOX can be disassembled and removed using a single bolt. Eliminates the need for the joint and hose to be removed from the main body of the gun. Easy positioning when reattaching after maintenance.
    · No dedicated tools are required for maintenance (of any kind).
    · Uses the smart air spray system (patent pending).
    · The soft angle air from a low angle height produces a low scatter and reduces material adhesion to the cap.
    · Furthermore, the low pressure setting and soft air give a flat pattern and uniform finish.
    From: ฿ 36,694.33
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Spray Gun with Built-in Air Valve FA110-P

    Automatic Spray Gun with Built-in Air Valve FA110-P

    MEIJIKIKAI

    A lightweight, compact, and high durability spray gun.
    From: ฿ 10,895.91
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Spray Gun, Semi-Automatic AHS2A-P

    Automatic Spray Gun, Semi-Automatic AHS2A-P

    MEIJIKIKAI

    For large item high adhesion.

    [Features]
    · The F110 series uses a new atomization method for the formation of high quality coating films.
    · New misting method: Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
    · Lightweight and compact: Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and close spacing to expand the teaching restricted range.
    · High durability: The material the paint nozzle is made of has been changed, helping improve durability.
    · Ease of use: FA, A, and AHS2 types are also compatible with circulation systems.
    From: ฿ 15,765.00
    Days to Ship: day to ship 91 Day(s)
    day to ship 91 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Spray Gun, General Purpose Type JA110-P

    Automatic Spray Gun, General Purpose Type JA110-P

    MEIJIKIKAI

    For low and medium viscosities with small items.

    [Features]
    · The F110 series uses a new atomization method for the formation of high quality coating films.
    · New misting method: Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
    · Lightweight and compact: Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and close spacing to expand the teaching restricted range.
    · High durability: The material the paint nozzle is made of has been changed, helping improve durability.
    · Ease of use: FA, A, and AHS2 types are also compatible with circulation systems.
    From: ฿ 8,572.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long Handle Automatic Spray Gun Dedicated General Purpose Long Handle Automatic Spray Gun for Interior Surfaces A110-PX
    From: ฿ 22,112.61
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Pressure Misting Automatic Spray Gun A110L-P

    Low Pressure Misting Automatic Spray Gun A110L-P

    MEIJIKIKAI

    An automatic spray gun with excellent atomization.
    From: ฿ 15,756.48
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Object Size
Required Number of Solenoid Valves
You can add up to 6 items per a category to the compare list.
Automatic Spray Gun, Semi-Automatic SA110-P
You can add up to 6 items per a category to the compare list.
Automatic Spray Gun, General Purpose Type A110-P
You can add up to 6 items per a category to the compare list.
Automatic Spray Gun with Built-in Air Valve FA210-P
You can add up to 6 items per a category to the compare list.
Automatic Spray Gun, General Purpose Type A210-P
You can add up to 6 items per a category to the compare list.
Joint BOX Type Automatic Spray Gun, AJ Series
You can add up to 6 items per a category to the compare list.
Automatic Spray Gun with Built-in Air Valve FA110-P
You can add up to 6 items per a category to the compare list.
Automatic Spray Gun, Semi-Automatic AHS2A-P
You can add up to 6 items per a category to the compare list.
Automatic Spray Gun, General Purpose Type JA110-P
You can add up to 6 items per a category to the compare list.
Long Handle Automatic Spray Gun Dedicated General Purpose Long Handle Automatic Spray Gun for Interior Surfaces A110-PX
You can add up to 6 items per a category to the compare list.
Low Pressure Misting Automatic Spray Gun A110L-P
Brand

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

MEIJIKIKAI

Product Series

Automatic Spray Gun, Semi-Automatic SA110-P

Automatic Spray Gun, General Purpose Type A110-P

Automatic Spray Gun with Built-in Air Valve FA210-P

Automatic Spray Gun, General Purpose Type A210-P

Joint BOX Type Automatic Spray Gun, AJ Series

Automatic Spray Gun with Built-in Air Valve FA110-P

Automatic Spray Gun, Semi-Automatic AHS2A-P

Automatic Spray Gun, General Purpose Type JA110-P

Long Handle Automatic Spray Gun Dedicated General Purpose Long Handle Automatic Spray Gun for Interior Surfaces A110-PX

Low Pressure Misting Automatic Spray Gun A110L-P

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 6,972.00

฿ 8,724.94

฿ 13,139.25

฿ 14,079.00

฿ 36,694.33

฿ 10,895.91

฿ 15,765.00

฿ 8,572.00

฿ 22,112.61

฿ 15,756.48

Days to Ship 4 Day(s) 8 Day(s) 8 Day(s) 4 Day(s) 8 Day(s) 8 Day(s) 91 Day(s) 4 Day(s) 18 Day(s) 8 Day(s)
Object SizeSmall AccessorySmall AccessoryLarge ObjectLarge ObjectSmall Accessory-Large ObjectSmall AccessorySmall AccessorySmall Accessory
Required Number of Solenoid Valves2-Way Solenoid Valve × 13-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 13-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 13-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 13-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 2-2-Way Solenoid Valve × 12-Way Solenoid Valve × 13-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 13-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 1

Loading...

  1. 1

Related Categories to Automatic Spray Guns