(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JP PAIL Pails

Pails products in the Material Handling & Storage category from JP PAIL. The product can be selected based on many product specifications such as Capacity (L), Material. JP PAIL offers products around 5 items and the product specifications can easily be compared. Equipment used in warehouses and transportation for packing, moving and storage. JP PAIL products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Pail BT-20

    Stainless Steel Pail BT-20

    JP PAIL

    [Features]
    · Pail benefiting from the excellent corrosion resistance and chemical resistance of stainless steel.
    [Applications]
    · Corrosion-resistant container for valuable medicines, perfumes and chemicals that are sensitive to extraneous odors.
    From: ฿ 6,336.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pail, High Density Polyethylene Inner Container

    Pail, High Density Polyethylene Inner Container

    JP PAIL

    [Features]
    · This product has a double-layered structure consisting of a high-density polyethylene inner with excellent chemical resistance inside a steel pail with excellent impact resistance.
    · This is a sturdy and hygienic container with excellent chemical resistance and acid resistance.
    [Applications]
    · Container for holding and storing hazardous materials, and transporting them within domestic and overseas.
    [Caution]
    · Store the container indoors.
    · The inner polyethylene container may soften at temperatures around 80°C, so we recommend that the pail is filled at ambient temperature.
    From: ฿ 2,844.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Laminate Pail BT-20

    Laminate Pail BT-20

    JP PAIL

    Lever lock ring type laminated pail with a removable lid that is secured to the pail body by a lever lock ring.
    [Features]
    · The top plate is gasketed.
    · Polyethylene film is heat-sealed to the whole of the inner surface, giving the container excellent chemical resistance.
    · Weld joints are reinforced with heat-sealed polyethylene tape, delivering a high degree of rust-proofing.
    · Even the ear weld joints are heat-sealed with polyethylene film, resulting in complete lamination.
    [Applications]
    · Container for emulsion-type contents.
    · Can be filled without using a plastic bag as a liner when used as a container for storing corrosive substances.
    · For storing substances that cannot be held in containers that are internally coated (with epoxy paint) and would need to be lined with a plastic bag.
    From: ฿ 1,830.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT
    Tapered band type pail can BT

    Tapered band type pail can BT

    JP PAIL

    A band-type pail with a removable top that is fastened to the body with a band.
    [Features]
    ·A gasket is attached to the top plate.
    ·There is no need for a special tightening machine that is required for the lug-type pails that are often used.
    ·The top plate can be removed, and filling can be done in a short time.
    [Applications]
    ·Convenient as a container for domestic land transportation and storage of solids and high-viscosity products.
    From: ฿ 1,389.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tight Pail Can TA-20 (with Interior Rust-Proof Coating)

    Tight Pail Can TA-20 (with Interior Rust-Proof Coating)

    JP PAIL

    [Features]
    · Crimped type, where the top and bottom plates are fixed to the can barrel by crimping.
    · Does not require outer packaging such as a corrugated-cardboard or wooden box. After filling, packaging is completed by mounting the cap included with the can.
    [Applications]
    · Container for filling with liquids such as paint and oil, etc.
    · Primarily a container for liquids.
    From: ฿ 1,348.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
Capacity (L)
Material
You can add up to 6 items per a category to the compare list.
Stainless Steel Pail BT-20
You can add up to 6 items per a category to the compare list.
Pail, High Density Polyethylene Inner Container
You can add up to 6 items per a category to the compare list.
Laminate Pail BT-20
You can add up to 6 items per a category to the compare list.
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
Tapered band type pail can BT
You can add up to 6 items per a category to the compare list.
Tight Pail Can TA-20 (with Interior Rust-Proof Coating)
Brand

JP PAIL

JP PAIL

JP PAIL

JP PAIL

JP PAIL

Product Series

Stainless Steel Pail BT-20

Pail, High Density Polyethylene Inner Container

Laminate Pail BT-20

Tapered band type pail can BT

Tight Pail Can TA-20 (with Interior Rust-Proof Coating)

From

฿ 6,336.00

฿ 2,844.00

฿ 1,830.00

฿ 1,389.00

฿ 1,348.00

Days to Ship 40 Day(s) 40 Day(s) 90 Day(s) 40 Day(s) 40 Day(s)
Capacity (L)2021 or More2010~19 ~ 21 or More20
MaterialMetalMetalMetalMetalMetal

Loading...

  1. 1

Related Categories to Pails