(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ITW Painting Machines

Painting Machines products in the Safety & General Supplies category from ITW. The product can be selected based on many product specifications such as Product Model, Power Supply, Others. ITW offers products around 2 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. ITW products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Easy Line Edge Nozzle

    Easy Line Edge Nozzle

    ITW

    [Features]
    · Dedicated nozzle for the easy line edge applicator.
    [Applications]
    · Replacement nozzle in case of clogging, loss, etc.
    From: ฿ 586.91
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Easy Line Hand Applicator

    Easy Line Hand Applicator

    ITW

    [Features]
    · Capable of drawing in 3 different widths.
    · Widths: 50 mm, 75 mm, and 100 mm.
    · Patented technology.
    · Battery-operated air flow system speeds up drying of the line.
    · Applicator can be quickly assembled, and is easy to use.
    · No special equipment or knowledge necessary.
    · Includes batteries and masking plate.
    · Store in the dedicated case.
    · No need for bothersome coverings like masking tape.
    · Ideal for drawing lines on factory floors, in stores, warehouses, parking lots, playing fields and stadiums.
    · Innovative system: Easy line edge applicator is designed for easy line edge spraying.
    From: ฿ 5,594.74
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
Power Supply
Maximum Working Pressure(MPa)
Amount of Discharge Liquid(l / min)
Air Usage Pressure Range(MPa)
Others
You can add up to 6 items per a category to the compare list.
Easy Line Edge Nozzle
You can add up to 6 items per a category to the compare list.
Easy Line Hand Applicator
Brand

ITW

ITW

Product Series

Easy Line Edge Nozzle

Easy Line Hand Applicator

From

฿ 586.91

฿ 5,594.74

Days to Ship 10 Day(s) 12 Day(s)
Product ModelOthersOthers
Power Supply-Others
Maximum Working Pressure(MPa)--
Amount of Discharge Liquid(l / min)--
Air Usage Pressure Range(MPa)--
OthersOption-

Loading...

  1. 1

Related Categories to Painting Machines