(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HIOKI Current Clamps

Current Clamps products in the Electrical & Controls category from HIOKI. The product can be selected based on many product specifications. HIOKI offers products around 5 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. HIOKI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    AC Clamp Meter 3280-10F

    AC Clamp Meter 3280-10F

    HIOKI

    Hioki 3280-10F AC Clamp Meter MEAN Value
    Hioki clamp meters are best-in-class measuring devices incorporating Hioki's expertise in current sensing technology. The 3280-10F is an average rectifying 1000A AC clamp meter that features a broad operating temperature range of -25 to 65˚C, compatible with Flexible Sensor CT6280 AC FLEXIBLE CURRENT SENSOR (optional)

    Data Hold function, Large LCD display, Operating by battery CR2032 | Dimension 57 x 175 x 16mm (100g) | Hioki, Japan
    From: ฿ 3,933.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clamp On AC/DC HiTester 3288

    Clamp On AC/DC HiTester 3288

    HIOKI

    Maximum AC1000A. AC/DC digital clamp meter. 3288

    [Features]
    · 16 mm slim profile for easy access to crowded wires
    · Use the 3288 for high current measurements such as UPS emergency batteries and train motors
    · Compact, but features voltage, resistance, and continuity check functions
    From: ฿ 8,933.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clamp On AC/DC HiTester 3288-20

    Clamp On AC/DC HiTester 3288-20

    HIOKI

    Up to AC1000A. AC/DC digital clamp tester. RMS type. 3288-20

    [Features]
    · 16 mm slim profile for easy access to crowded wires.
    · The 3287 also accurately measures small current in the 10A range, true RMS AC mode.
    · The 3288 can be used for measuring high currents such as those found in UPS emergency batteries and train motors.
    · 3288-20 is a true effective value type that can measure up to 1000A.
    · Compact, but features voltage, resistance, and continuity check functions
    From: ฿ 12,680.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clamp On AC/DC HiTester 3287

    Clamp On AC/DC HiTester 3287

    HIOKI

    Maximum 100A. AC/DC digital clamp meter 3287.

    [Features]
    · 16 mm slim profile for easy access to crowded wires.
    · The 3287 also accurately measures small current in the 10A range, true RMS AC mode.
    · Compact, but features voltage, resistance, and continuity check functions.
    From: ฿ 16,053.33
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp On AC/DC HiTester 3284

    Clamp On AC/DC HiTester 3284

    HIOKI

    Maximum 200A. AC/DC digital clamp meter. High performance type with output function. 3284.

    [Features]
    · Digital clamp for AC and DC with improved analysis capabilities. Analog output for current measuring level, current measuring waveform, or frequency measuring level.
    · Peak hold function measures the crest value of the inrush current when the device is started
    Inrush current crest value measurement: Peak hold function displays the peak value of the inrush current occurring when electrical equipment starts (detected by analog circuit).
    Full- or half-wave rectified waveform RMS value measurement: AC+DC mode enables measurement of the RMS value of full- or half-wave rectified waveforms.
    From: ฿ 22,320.00
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
AC Clamp Meter 3280-10F
You can add up to 6 items per a category to the compare list.
Clamp On AC/DC HiTester 3288
You can add up to 6 items per a category to the compare list.
Clamp On AC/DC HiTester 3288-20
You can add up to 6 items per a category to the compare list.
Clamp On AC/DC HiTester 3287
You can add up to 6 items per a category to the compare list.
Clamp On AC/DC HiTester 3284
Brand

HIOKI

HIOKI

HIOKI

HIOKI

HIOKI

Product Series

AC Clamp Meter 3280-10F

Clamp On AC/DC HiTester 3288

Clamp On AC/DC HiTester 3288-20

Clamp On AC/DC HiTester 3287

Clamp On AC/DC HiTester 3284

From

฿ 3,933.33

฿ 8,933.33

฿ 12,680.00

฿ 16,053.33

฿ 22,320.00

Days to Ship Same day Same day Same day 45 Day(s) Same day

Loading...

  1. 1

Related Categories to Current Clamps