(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
[Fujitsu] Board-To-Board Connector
FUJITSU
From: ฿ 69.00 |
---|
Special Price |
Days to Ship: Same day |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Type |
Series |
Installation Type |
Number Of Positions |
Pitch |
No. Of Rows |
You can add up to 6 items per a category to the compare list. | |
Brand | FUJITSU |
Product Series | |
From | ฿ 69.00 Special Price On Sale Until 31/03/2025 |
Days to Ship | Same day |
Classification | Board-To-Board Connector |
Type | Accessory / Array, Edge Type, Mezzanine |
Series | FCN-360 |
Installation Type | ThroughHole |
Number Of Positions | 40 |
Pitch | 2.54mm |
No. Of Rows | 2 |
Loading...
How can we improve?
How can we improve?