(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ESCO Shelves

Shelves products in the Automation Components category from ESCO. The product can be selected based on many product specifications. ESCO offers products around 2 items and the product specifications can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. ESCO products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Shelf Board (Pine Laminated Wood), 20 mm

    Shelf Board (Pine Laminated Wood), 20 mm

    ESCO

    Shelves made of laminated pine wood. It is unpainted, easy to process, and can be used for many purposes. 20 mm thickness
    From: ฿ 407.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pine Assembly plate EA440DZ-21

    Pine Assembly plate EA440DZ-21

    ESCO

    【Product Specifications】
    ・Material …Pine Assembly Material
    ・Easy To Process Due To Not Having Any Paint Applied, And Can Be Used For Various Purposes 。
    ・Size (mm) …450×600
    ・Thickness …20
    ・Weight(Kg) …2.7
    From: ฿ 2,145.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Shelf Board (Pine Laminated Wood), 20 mm
You can add up to 6 items per a category to the compare list.
Pine Assembly plate EA440DZ-21
Brand

ESCO

ESCO

Product Series

Shelf Board (Pine Laminated Wood), 20 mm

Pine Assembly plate EA440DZ-21

From

฿ 407.00

฿ 2,145.00

Days to Ship 11 Day(s) 11 Day(s)

Loading...

  1. 1

Related Categories to Shelves