(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ELECOM PC Bags

PC Bags products in the Electrical & Controls category from ELECOM. The product can be selected based on many product specifications. ELECOM offers products around 3 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. ELECOM products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
3 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    General Purpose Gadget Pouch TB-02GP Series

    General Purpose Gadget Pouch TB-02GP Series

    ELECOM

    [Features]
    · A semi-hard general-purpose gadget pouch that can hold all the cables and batteries you need to carry at any given time.
    From: ฿ 1,262.51
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Backpack / Basic Type / Water-Repellent Surface / Black

    Backpack / Basic Type / Water-Repellent Surface / Black

    ELECOM

    [Features]
    This large-capacity standard PC bag (backpack type) features plenty of storage space and a simple design that is easy to use in business settings or for everyday use.

    [Product specifications]
    · This large-capacity standard PC bag (backpack type) features plenty of storage space and a simple design.
    · The large main storage compartment opens 180° for easy insertion and removal of objects.
    · The main compartment comes with small pockets that can hold accessories such as an AC adapter and mouse.
    · Includes a cushioned PC storage pocket into which a laptop of up to 15.6 inches can be stored.
    · The front has a 2-layer structure that can be opened vertically and horizontally, with pockets that let you organize and store small items such as wallets and pens.
    · A water-repellent finish is applied to the surface to protect the contents of the bag when rain strikes unexpectedly. * Note that this cannot fully prevent water from getting into the bag.
    · Employs large, easy-to-grasp ring-shaped fasteners. You can lock the bag by inserting one ring inside the other.
    · The thick cushioned handle won't hurt your hands and arms even when the bag is heavily loaded.
    · In addition to the carrying handle, it includes straps that enable use as a backpack. These can be stored in the back side of the bag when not in use.
    · Includes a carry holder which can be fixed on the carry bag handle, making it ideal for business trips.
    · Bag type: backpack type
    · Carrying method: 2-way (backpack + briefcase handle)
    · Number of compartments: 2
    · External dimensions: width 300 mm × depth 160 mm × height 410 mm (not including handles and shoulder straps)
    · PC compartment internal dimensions: width 265 mm × depth 40 mm × height 385 mm
    · Pockets (front surface): zippered pocket × 2
    · Pockets (inside compartment): small items pocket × 2
    · Color: black
    · Materials - Main material: polyester
    · Weight: approx. 490 g
    · Package size: width 300 mm × depth 160 mm × height 410 mm
    · Package weight: 0.52 kg
    · JAN code: 4953103339316
    From: ฿ 1,709.82
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Carrying Bag / Business Bag / ORGULLO / Black

    Carrying Bag / Business Bag / ORGULLO / Black

    ELECOM

    [Features]
    Slender but stands up by itself. The stylishly designed ORGULLO business bag delivers high functionality in a condensed form while matching your business wear.

    [Product specifications]
    · The stylish ORGULLO business bag delivers high functionality in a condensed form while matching your business wear.
    · The bottom features a sturdy core material with rivets. The bag is slender but stands up by itself, thereby reducing the amount of dirt on the bag from the floor.
    · Uses a "combination briefcase" design which is lightweight but excellent in durability.
    · Can store computers up to 15.6 inches.
    · The surface of the bag is made of a glossy fabric.
    · For the inside, a light color was adopted to make it easier to see the items in the bag.
    · The PC storage area uses a cushion material which protects the PC from impact.
    · · There is a tablet storage pocket inside the bag that can accommodate your tablet.
    · The front of the bag features a front pocket that can hold accessories.
    · The back of the bag features a convenient magazine pocket for storing newspapers and magazines.
    · Uses a double fastener type zipper that makes it easy to put in and remove items.
    · Comes with a convenient belt to use with the bag on business trips or when traveling.
    · The soft handle won't hurt your hands and arms even when the bag is heavily loaded.
    · The 2-way bag serves as both a hand-carried briefcase and, with the included shoulder strap, a shoulder bag.
    · Bag type: briefcase type
    · Carrying method: 2-way (shoulder + briefcase handle)
    · Number of compartments: 1
    · External dimensions (approximate): width 415 mm × depth 100 mm × height 310 mm *Not including handle
    · Internal dimensions: width 385 mm × depth 85 mm × height 280 mm
    · PC compartment internal dimensions: width 385 mm × depth 45 mm × height 275 mm Reference model: for a laptop with a 15.6-inch wide LCD screen *Reference model is provided for reference only. The bag may not be able to store PCs that are uniquely shaped or are in a storage case. Please check the size of your PC and the storage dimensions of this product before purchasing.
    · Compatible models: laptop computers up to 15.6 inches, tablets up to 10.1 inches
    · Pockets (front surface): accessory pocket × 2
    · Pockets (rear): document pocket × 1
    · Pockets (inside): document pocket × 1, tablet pocket × 1
    · Shoulder strap: removable (length: 780 mm to 1,430 mm)
    · Color: black
    · Materials - Main material: polyester, polyurethane
    · Weight: approx. 730 g (including accessories)
    · Accessories: shoulder strap × 1
    · Other: includes belt for storage type carry bag
    · Package size: width 430 mm × depth 110 mm × height 310 mm
    · Package weight: 0.78 kg
    · JAN code: 4953103278417
    From: ฿ 3,550.00
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
General Purpose Gadget Pouch TB-02GP Series
You can add up to 6 items per a category to the compare list.
Backpack / Basic Type / Water-Repellent Surface / Black
You can add up to 6 items per a category to the compare list.
Carrying Bag / Business Bag / ORGULLO / Black
Brand

ELECOM

ELECOM

ELECOM

Product Series

General Purpose Gadget Pouch TB-02GP Series

Backpack / Basic Type / Water-Repellent Surface / Black

Carrying Bag / Business Bag / ORGULLO / Black

From

฿ 1,262.51

฿ 1,709.82

฿ 3,550.00

Days to Ship Quote Quote Quote

Loading...

  1. 1

Related Categories to PC Bags