(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CASIO Calculator

Calculator products in the Safety & General Supplies category from CASIO. The product can be selected based on many product specifications such as Number of digits. CASIO offers products around 4 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. CASIO products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Filter By
CAD
4 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Program Function Calculator

    Program Function Calculator

    CASIO

    [Features]
    · Equipped with 26 to 2398 memory events, 407-function and program function.
    · 128-formula built-in type.
    From: ฿ 6,285.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Function Calculator, Special Calculator for Civil Engineering Surveying
    Until 31/07/2024
    From: ฿ 15,713.34
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Personal Calculator Notebook Type (8 Digits/10 Digits)
    Personal Calculator Notebook Type (8 Digits/10 Digits)
    Personal Calculator Notebook Type (8 Digits/10 Digits)
    From: ฿ 538.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Design Calculator (8 Digits, 10 Digits, 12 Digits)

    Universal Design Calculator (8 Digits, 10 Digits, 12 Digits)

    CASIO

    Easy-to-use calculator with larger keys and display.
    [Features]
    · Adopts a plastic key with a large size and key pitch.
    · Color-coded keys according to functions and simple key array provide excellent visibility and ease of use.
    · Secure design with shape and surface coating that fit the hand, make it easy to hold, and help prevent slipping.
    · Adopts large rubber feet for improved stability during operation.
    · Realizes high visibility with a large character display and display angle.
    · The display screen is glare-free treated, designed to reduce reflection and be easy on the eyes.
    [Applications]
    · For household accounts. For children and the elderly.
    From: ฿ 566.31
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Number of digits
You can add up to 6 items per a category to the compare list.
Program Function Calculator
You can add up to 6 items per a category to the compare list.
Sale
Function Calculator, Special Calculator for Civil Engineering Surveying
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Personal Calculator Notebook Type (8 Digits/10 Digits)
Personal Calculator Notebook Type (8 Digits/10 Digits)
Personal Calculator Notebook Type (8 Digits/10 Digits)
You can add up to 6 items per a category to the compare list.
Universal Design Calculator (8 Digits, 10 Digits, 12 Digits)
Brand

CASIO

CASIO

CASIO

CASIO

Product Series

Program Function Calculator

Function Calculator, Special Calculator for Civil Engineering Surveying

Personal Calculator Notebook Type (8 Digits/10 Digits)

Universal Design Calculator (8 Digits, 10 Digits, 12 Digits)

From

฿ 6,285.00

฿ 15,713.34

Special Price

On Sale Until 31/07/2024

฿ 538.58

฿ 566.31

Days to Ship 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s)
Number of digits--8 Digits / 10 Digits-

Loading...

  1. 1

Related Categories to Calculator