(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CASIO Labels

Labels products in the Safety & General Supplies category from CASIO. The product can be selected based on many product specifications such as Product Model, Brand, Tape Color (Cartridge), Tape Width (Cartridge). CASIO offers products around 5 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. CASIO products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Tape Cartridge for Name Land
    Tape Cartridge for Name Land
    Tape Cartridge for Name Land
    Tape Cartridge for Name Land

    Tape Cartridge for Name Land

    CASIO

    Casio's Name Land tape cartridge, available for selection with multiple applications. Standard type.
    [Features]
    · Standard tape in abundant colors and sizes.
    · A lineup featuring 8 tape sizes, from a 3.5 mm type useful for slim disc cases to a 46 mm type useful for POP creation.
    · Cartridge and package made of recycled materials.
    · In order to reduce waste, a system has been established to collect, disassemble and separate, and recycle used tape cartridges.
    [Applications]
    · 3.5 mm: For slim DVD and CD cases; 6 mm: For name labels on pencils; 9 mm: For organizing desks.
    · 12 mm: For organizing files / 18 mm: For DVD case spine labels / 24 mm: For wide files.
    · 36 mm: For managing addresses and assets; 46 mm: For labeling in the workplace.
    From: ฿ 405.92
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tape Cartridge Wiring Marker Tape (for Wiring) for Name Land White Tape/Black Text
    From: ฿ 495.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnetic Tape for Name Land

    Magnetic Tape for Name Land

    CASIO

    [Features]
    · After printing, it can be adhered as is to steel objects.
    From: ฿ 706.84
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tape Cartridge (High-Adhesion Type) for Name Land Black Text/White Tape

    Tape Cartridge (High-Adhesion Type) for Name Land Black Text/White Tape

    CASIO

    Casio's Name Land tape cartridge, available for selection with multiple applications. Strong adhesive type.
    [Features]
    · Has strong adhesion for tightly securing labels.
    · A lineup featuring 7 tape sizes, from a 9 mm type useful for desk area organization to a 46 mm type useful for POP creation.
    · Cartridge/package made of recycled materials.
    · In order to reduce waste, a system has been established to collect, disassemble and separate, and recycle used tape cartridges.
    [Applications]
    · For decorative plants.
    · For outdoor use.
    · For rough filing.
    From: ฿ 820.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tape Cartridge Heat-Shrink Tube (for Wiring) for Name Land White Tape/Black Text

    Tape Cartridge Heat-Shrink Tube (for Wiring) for Name Land White Tape/Black Text

    CASIO

    [Features]
    · Wrap the cable in tape and use the hot air from a dryer to shrink wrap the cable.
    [Application] Dedicated tape cartridge for NameLand
    From: ฿ 495.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
Brand
Tape Color (Cartridge)
Tape Width (Cartridge)(mm)
You can add up to 6 items per a category to the compare list.
Tape Cartridge for Name Land
Tape Cartridge for Name Land
Tape Cartridge for Name Land
Tape Cartridge for Name Land
You can add up to 6 items per a category to the compare list.
Tape Cartridge Wiring Marker Tape (for Wiring) for Name Land White Tape/Black Text
You can add up to 6 items per a category to the compare list.
Magnetic Tape for Name Land
You can add up to 6 items per a category to the compare list.
Tape Cartridge (High-Adhesion Type) for Name Land Black Text/White Tape
You can add up to 6 items per a category to the compare list.
Tape Cartridge Heat-Shrink Tube (for Wiring) for Name Land White Tape/Black Text
Brand

CASIO

CASIO

CASIO

CASIO

CASIO

Product Series

Tape Cartridge for Name Land

Tape Cartridge Wiring Marker Tape (for Wiring) for Name Land White Tape/Black Text

Magnetic Tape for Name Land

Tape Cartridge (High-Adhesion Type) for Name Land Black Text/White Tape

Tape Cartridge Heat-Shrink Tube (for Wiring) for Name Land White Tape/Black Text

From

฿ 405.92

฿ 495.00

฿ 706.84

฿ 820.00

฿ 495.00

Days to Ship Same day 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s)
Product Model---CartridgeCartridge
Brand---Name LandName Land
Tape Color (Cartridge)---WhiteWhite
Tape Width (Cartridge)(mm)---24 ~ 469 ~ 18

Loading...

  1. 1

Related Categories to Labels