(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BOSCH Back Wall Material Detectors

Back Wall Material Detectors products in the Safety & General Supplies category from BOSCH. The product can be selected based on many product specifications such as Product Type, Width × Height × Thickness. BOSCH offers products around 1 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. BOSCH products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Concrete Detector D-TECT150CNT

    Concrete Detector D-TECT150CNT

    BOSCH

    [Features]
    · Concrete detector.
    · Can detect reinforcing bars, nonferrous metal, PVC piping, CD piping, power lines and wood.
    · Maximum detection depth 150 mm.
    · Displays depth to target and material.
    · 7 detection modes that can be selected according to the material.
    · Detection results clear at a glance.
    · Easy operation. Accurate detection can be performed by anyone
    From: ฿ 51,590.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Detectable wood wall thickness(mm)
Metal detection wall thickness(mm)
Width × Height × Thickness(mm)
Detectable wall thickness(mm)
Tip diameter x Total length(mm)
You can add up to 6 items per a category to the compare list.
Concrete Detector D-TECT150CNT
Brand

BOSCH

Product Series

Concrete Detector D-TECT150CNT

From

฿ 51,590.00

Days to Ship 10 Day(s)
Product TypeSensor
Detectable wood wall thickness(mm)-
Metal detection wall thickness(mm)-
Width × Height × Thickness(mm)97×220×120
Detectable wall thickness(mm)-
Tip diameter x Total length(mm)-

Loading...

  1. 1

Related Categories to Back Wall Material Detectors