(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ARON Trash Cans

Trash Cans products in the Safety & General Supplies category from ARON. The product can be selected based on many product specifications such as Product Type, Capacity, Application. ARON offers products around 3 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. ARON products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Filter By
CAD
3 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Kitchen Pail
    Kitchen Pail
    Kitchen Pail
    Kitchen Pail
    Kitchen Pail

    Kitchen Pail

    ARON

    [Features]
    · When removed the lid can be hung on the main body preventing loss of the lid and saving space.
    · Includes lid.
    · With easy grip rounded handles.
    [Applications]
    · Plastic container for easy transfer of highly dense garbage made up primarily of food waste from kitchens and food factories, etc.
    From: ฿ 3,784.54
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Station Box Waste Collection Storage
    Until 30/06/2024
    Station Box Waste Collection Storage
    Station Box Waste Collection Storage
    Station Box Waste Collection Storage
    Station Box Waste Collection Storage
    Station Box Waste Collection Storage
    Station Box Waste Collection Storage
    Station Box Waste Collection Storage
    Station Box Waste Collection Storage
    Sale
    Until 30/06/2024

    Station Box Waste Collection Storage

    ARON

    Large type garbage collection and storage container.
    [Features]
    · The roll top lid opens fully allowing garbage to be disposed of and removed smoothly.
    · Each container for separating waste (approximately 50 to 60 L) can be stowed for convenient temporary storage.
    · Lock can be easily installed (30 mm padlock) to manage garbage collection areas, and when using for the safekeeping of valuables.
    · Polyethylene main body and lid with excellent weather resistance and durability.
    · Fixed stand type for secure installation. Environmentally friendly recycled polyethylene fixing stand for anchoring.
    · Equipped with casters convenient for moving container around (75 mm diameter).
    [Applications]
    · Ideal for installation in garbage collection points in multiple dwelling complexes and in places where people do not want garbage to be visible, such as in stores, etc.
    From: ฿ 27,175.33
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Station Box (Transparent Window-Type)
    Until 30/06/2024
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Station Box (Transparent Window-Type)
    Sale
    Until 30/06/2024

    Station Box (Transparent Window-Type)

    ARON

    [Features]
    · Contents can be checked through transparent roll top lid.
    · The roll top lid opens fully allowing garbage to be disposed of and removed smoothly.
    · Lockable. (30 mm padlock)
    From: ฿ 31,039.99
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Capacity(L)
Application
Dust Wagon
You can add up to 6 items per a category to the compare list.
Kitchen Pail
Kitchen Pail
Kitchen Pail
Kitchen Pail
Kitchen Pail
You can add up to 6 items per a category to the compare list.
Sale
Station Box Waste Collection Storage
Until 30/06/2024
Station Box Waste Collection Storage
Station Box Waste Collection Storage
Station Box Waste Collection Storage
Station Box Waste Collection Storage
Station Box Waste Collection Storage
Station Box Waste Collection Storage
Station Box Waste Collection Storage
Station Box Waste Collection Storage
You can add up to 6 items per a category to the compare list.
Sale
Station Box (Transparent Window-Type)
Until 30/06/2024
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Station Box (Transparent Window-Type)
Brand

ARON

ARON

ARON

Product Series

Kitchen Pail

Station Box Waste Collection Storage

Station Box (Transparent Window-Type)

From

฿ 3,784.54

฿ 27,175.33

Special Price

On Sale Until 30/06/2024

฿ 31,039.99

Special Price

On Sale Until 30/06/2024

Days to Ship 10 Day(s) 40 Day(s) 40 Day(s)
Product TypeTrash canTrash canTrash can
Capacity(L)45 ~ 70300 ~ 800300 ~ 800
ApplicationTrash canGarbage Collection PointGarbage Collection Point
Dust Wagon---

Loading...

  1. 1

Related Categories to Trash Cans