(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TI Counter IC

Counter IC products in the Electrical & Controls category from TI. The product can be selected based on many product specifications such as Installation Type, Logic Family, Logic Type, No. Of Elements, No. Of Bits Per Element. TI offers products around 28 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. TI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
28 items
Sort By
30
60
90
  1. 1
Brand
Product Series
From
Days to Ship
Installation Type
Logic Family
Logic Type
No. Of Elements
No. Of Bits Per Element
Reset
Timing
Trigger Type
Counter Sequence
Supply Voltage
You can add up to 6 items per a category to the compare list.
12-Bit Asynchronous Binary Counters
You can add up to 6 items per a category to the compare list.
3-Line To 8-Line Decoders/Demultiplexers
You can add up to 6 items per a category to the compare list.
[Texas Instruments] Counter IC
You can add up to 6 items per a category to the compare list.
4-Bit Synchronous Binary Counters
You can add up to 6 items per a category to the compare list.
8-Bit Serial to Parallel Shift Registers
You can add up to 6 items per a category to the compare list.
8-Line To 3-Line Priority Encoders
You can add up to 6 items per a category to the compare list.
ABT Octal D-Type Flip-Flops With Clear, 3.3-V
You can add up to 6 items per a category to the compare list.
AND gates, 4-ch, 2-input, 2-V to 6-V
You can add up to 6 items per a category to the compare list.
Dual 2-Line To 4-Line Decoders/Demultiplexers
You can add up to 6 items per a category to the compare list.
Dual 4-Bit Binary Counters
You can add up to 6 items per a category to the compare list.
Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset
You can add up to 6 items per a category to the compare list.
Eight-channel 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and tri-state outputs
You can add up to 6 items per a category to the compare list.
Hex D-Type Flip-Flops With Clear, SN74HC174A
You can add up to 6 items per a category to the compare list.
Inverters with 3-state outputs, 8-ch, 2-V to 6-V
You can add up to 6 items per a category to the compare list.
Inverters with open-drain outputs, 6-ch, 2-V to 5.5-V
You can add up to 6 items per a category to the compare list.
Inverters with TTL-compatible CMOS inputs, 6-ch, 4.5-V to 5.5-V
You can add up to 6 items per a category to the compare list.
Inverters, 6-ch, 2-V to 6-V
You can add up to 6 items per a category to the compare list.
Octal Bus Transceivers With 3-State Outputs
You can add up to 6 items per a category to the compare list.
Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs
You can add up to 6 items per a category to the compare list.
Octal Transparent D-Type Latches With 3-State Outputs
You can add up to 6 items per a category to the compare list.
OR gates, 4-ch, 2-input, 2-V to 6-V
You can add up to 6 items per a category to the compare list.
Parallel-load 8-Bit Shift Registers
You can add up to 6 items per a category to the compare list.
Quadruple 2-Input Positive-AND Gates
You can add up to 6 items per a category to the compare list.
Quadruple 2-Input Positive-OR Gates
You can add up to 6 items per a category to the compare list.
Quadruple Bus Buffer Gates With 3-State Outputs
You can add up to 6 items per a category to the compare list.
Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs
You can add up to 6 items per a category to the compare list.
XOR (exclusive OR) gates, 4-ch, 2-input, 2-V to 6-V
You can add up to 6 items per a category to the compare list.
SN74HC541A 8-ch, 2-V to 6-V buffers with 3-state outputs
Brand

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

TI

Product Series

12-Bit Asynchronous Binary Counters

3-Line To 8-Line Decoders/Demultiplexers

[Texas Instruments] Counter IC

4-Bit Synchronous Binary Counters

8-Bit Serial to Parallel Shift Registers

8-Line To 3-Line Priority Encoders

ABT Octal D-Type Flip-Flops With Clear, 3.3-V

AND gates, 4-ch, 2-input, 2-V to 6-V

Dual 2-Line To 4-Line Decoders/Demultiplexers

Dual 4-Bit Binary Counters

Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset

Eight-channel 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and tri-state outputs

Hex D-Type Flip-Flops With Clear, SN74HC174A

Inverters with 3-state outputs, 8-ch, 2-V to 6-V

Inverters with open-drain outputs, 6-ch, 2-V to 5.5-V

Inverters with TTL-compatible CMOS inputs, 6-ch, 4.5-V to 5.5-V

Inverters, 6-ch, 2-V to 6-V

Octal Bus Transceivers With 3-State Outputs

Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

Octal Transparent D-Type Latches With 3-State Outputs

OR gates, 4-ch, 2-input, 2-V to 6-V

Parallel-load 8-Bit Shift Registers

Quadruple 2-Input Positive-AND Gates

Quadruple 2-Input Positive-OR Gates

Quadruple Bus Buffer Gates With 3-State Outputs

Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs

XOR (exclusive OR) gates, 4-ch, 2-input, 2-V to 6-V

SN74HC541A 8-ch, 2-V to 6-V buffers with 3-state outputs

From

฿ 45.99

฿ 28.43

฿ 25.84

฿ 25.84

฿ 26.84

฿ 43.17

฿ 67.19

฿ 32.54

฿ 28.66

฿ 34.36

฿ 23.91

฿ 31.54

฿ 26.84

฿ 34.59

฿ 24.16

฿ 21.83

฿ 25.14

฿ 28.39

฿ 32.30

฿ 35.89

฿ 24.14

฿ 32.36

฿ 22.63

฿ 31.01

฿ 32.36

฿ 23.26

฿ 24.79

฿ 50.43

Days to Ship 5 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 98 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s)
Installation Type--Surface Mount-------------------------
Logic Family--74HC_ ~ 74LV-------------------------
Logic Type--Binary Counter-------------------------
No. Of Elements--1.0 / 2.0-------------------------
No. Of Bits Per Element--4 ~ 14-------------------------
Reset--Synchronization / Asynchronous-------------------------
Timing--Synchronization / Asynchronous-------------------------
Trigger Type--Negative Edge / Positive Edge-------------------------
Counter Sequence--UP-------------------------
Supply Voltage--2 V to 6 V-------------------------

Loading...

  1. 1

Related Categories to Counter IC