(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RITTAL Board Coolers

Board Coolers products in the Electrical & Controls category from RITTAL. The product can be selected based on many product specifications such as Type, Cooling Capacity, Rated Voltage, Mounting Method. RITTAL offers products around 7 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. RITTAL products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Wall Mounted Cooling Unit, TopTherm, Blue e NF

    Wall Mounted Cooling Unit, TopTherm, Blue e NF

    RITTAL

    Non-refrigerant type.
    The refrigerant R1234yf which is out of refrigerant emission control regulation is used.
    From: ฿ 99,823.98
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Mounted Cooling Unit, Blue e+

    Wall Mounted Cooling Unit, Blue e+

    RITTAL

    [Features]
    · The maximum 75% of energy saving by a component with variable speed control and heat pipe technology.
    · It can be used all over the world due to unique multi voltage type.
    · Longer operating life of internal devices for board and internal parts for cooling unit by cooling the devices gently.
    · Instinct operation by touch display and intelligent interface.
    From: ฿ 167,767.50
    Days to Ship: day to ship 65 Day(s)
    day to ship 65 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Mounted Cooling Unit, TopTherm, Blue e

    Wall Mounted Cooling Unit, TopTherm, Blue e

    RITTAL

    Equipped with condensate evaporator. (Models over 1,000 W)
    No filter is required due to nano coating. Reduces maintenance frequency and cost.
    From: ฿ 83,541.67
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thermoelectric Cooler - Total Cooling Capacity / Heat Output 100 W

    Thermoelectric Cooler - Total Cooling Capacity / Heat Output 100 W

    RITTAL

    [Product specifications]
    · Materials: aluminum, anodized
    · Paint color: Cover: RAL7024 (graphite gray [Munsell 5PB3/1])
    · Protection grade: IP 34 (external circulation), IP 54 (internal circulation)
    [Bundled items]
    · Thermoelectric cooler unit, pre-wiring (plug-in terminal strip),
    installation accessories, parameter setting software
    From: ฿ 52,245.00
    Days to Ship: day to ship 65 Day(s)
    day to ship 65 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Accessory For Thermoelectric Cooler - Drainage Hose

    Accessory For Thermoelectric Cooler - Drainage Hose

    RITTAL

    Used for draining condensate. It can be connected to the enclosure cooling unit and the water-cooled heat exchanger.
    From: ฿ 1,606.06
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SK Blue e cooling unit
    From: ฿ 112,035.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SK TopTherm cooling unit
    From: ฿ 73,327.50
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Type
Cooling Capacity
Rated Voltage
Mounting Method
You can add up to 6 items per a category to the compare list.
Wall Mounted Cooling Unit, TopTherm, Blue e NF
You can add up to 6 items per a category to the compare list.
Wall Mounted Cooling Unit, Blue e+
You can add up to 6 items per a category to the compare list.
Wall Mounted Cooling Unit, TopTherm, Blue e
You can add up to 6 items per a category to the compare list.
Thermoelectric Cooler - Total Cooling Capacity / Heat Output 100 W
You can add up to 6 items per a category to the compare list.
Accessory For Thermoelectric Cooler - Drainage Hose
You can add up to 6 items per a category to the compare list.
SK Blue e cooling unit
You can add up to 6 items per a category to the compare list.
SK TopTherm cooling unit
Brand

RITTAL

RITTAL

RITTAL

RITTAL

RITTAL

RITTAL

RITTAL

Product Series

Wall Mounted Cooling Unit, TopTherm, Blue e NF

Wall Mounted Cooling Unit, Blue e+

Wall Mounted Cooling Unit, TopTherm, Blue e

Thermoelectric Cooler - Total Cooling Capacity / Heat Output 100 W

Accessory For Thermoelectric Cooler - Drainage Hose

SK Blue e cooling unit

SK TopTherm cooling unit

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 99,823.98

฿ 167,767.50

฿ 83,541.67

฿ 52,245.00

฿ 1,606.06

฿ 112,035.00

฿ 73,327.50

Days to Ship 14 Day(s) 65 Day(s) 14 Day(s) 65 Day(s) 7 Day(s) 45 Day(s) 45 Day(s)
TypeCoolerCoolerCoolerCoolerOther--
Cooling Capacity450W ~ 1100W1600W ~ 5800W550W ~ 3950W100W---
Rated Voltage200V380 to 480V ~ 380 to 480/110 to 240V200V ~ 400/460VDC24V---
Mounting MethodSide MountingSide MountingSide MountingSide Mounting---

Loading...

  1. 1

Related Categories to Board Coolers