(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Pro Phase Indicators / Electroscopes

Phase Indicators / Electroscopes products in the Electrical & Controls category from RS Pro. The product can be selected based on many product specifications. RS Pro offers products around 3 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. RS Pro products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
3 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Volt-Stick SOUND AC Indicator with Audible Alarm

    Volt-Stick SOUND AC Indicator with Audible Alarm

    RS Pro

    The Volt Stick SOUND is a pen style non contact AC voltage indicator for safely checking the presence of an AC voltage in cables, wall sockets, fuses junction boxes etc. No current flow is needed for correct operation.
    Tip glows red and the audible sounder activates when a voltage is detected.
    Locates breaks in cables
    Detects blown fuses inside plugs or fuse holders
    Distinguish between live and neutral wires in both single and three-phase supplies
    Identifies voltage-carrying cables in junction boxes
    Identifies faulty in-line switches
    Locates faulty lamps in series connections
    Complies with IEC 61010-1 CAT III 1000V
    From: ฿ 1,178.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VP-4 Non Contact Voltage Indicator

    VP-4 Non Contact Voltage Indicator

    RS Pro

    RS Pro VP-4 Volt Stick is a pen style non-contact AC voltage indicator. Safely checks the presence of an AC voltage in cables, wall sockets, fuses and junction boxes. No current flow is needed for correct operation. An essential tool for every electrician and tradesperson.
    • Non-Contact Detection of AC Voltage 200 V ac to 1000 V ac, 12 V to 1000 V ac • Frequency Range: (50 Hz / 60 Hz)
    • Battery: 2 x 1.5 V batteries (AAA)
    • Operating Temperature: 32°F to 122°F (0°C to 50°C)
    • Rugged, double moulded case
    • Safety Compliance: CAT IV-1000 V
    • Pollution Degree: 2
    • IP67
    From: ฿ 2,296.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnetic Field Indicator/Solenoid Tester

    Magnetic Field Indicator/Solenoid Tester

    RS Pro

    The tip of the Magnet Stick lights up when in the presence of a magnetic field. It responds to all kinds of magnetic fields from alternating current to direct current and permanent strong magnets.,A small test magnet is housed in the cap of the Magnet Stick to check that it is working correctly.
    From: ฿ 3,903.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Measurement type
Measured AC voltage range (lower limit)(VAC)
Measured AC voltage range (upper limit)(VAC)
Power Supply
You can add up to 6 items per a category to the compare list.
Volt-Stick SOUND AC Indicator with Audible Alarm
You can add up to 6 items per a category to the compare list.
VP-4 Non Contact Voltage Indicator
You can add up to 6 items per a category to the compare list.
Magnetic Field Indicator/Solenoid Tester
Brand

RS Pro

RS Pro

RS Pro

Product Series

Volt-Stick SOUND AC Indicator with Audible Alarm

VP-4 Non Contact Voltage Indicator

Magnetic Field Indicator/Solenoid Tester

From

฿ 1,178.00

฿ 2,296.00

฿ 3,903.00

Days to Ship 8 Day(s) 8 Day(s) 8 Day(s)
Measurement type---
Measured AC voltage range (lower limit)(VAC)---
Measured AC voltage range (upper limit)(VAC)---
Power Supply---

Loading...

  1. 1

Related Categories to Phase Indicators / Electroscopes