(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Pro Acoustic Measuring Devices

Acoustic Measuring Devices products in the Electrical & Controls category from RS Pro. The product can be selected based on many product specifications. RS Pro offers products around 2 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. RS Pro products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    SLM52N Sound Level Meter

    SLM52N Sound Level Meter

    RS Pro

    RS Pro SLM52N is a great value, easy-to-use sound level meter designed to meet the requirements of health and safety officers for sound level monitoring in industrial and office environments. Both AC and DC signal outputs are available from a single standard 3.5 mm coaxial socket suitable for use with a frequency analyser, level recorder, FFT analyser or graphic recorder.
    Large easy-to-read 4 digit LCD display with analog bargraph
    30 to 130 dB measurement in 5 ranges
    0.1 dB resolution, 60 dB dynamic range
    A and C frequency weightings
    Fast and Slow time averaging
    Maximum function
    Manual data memory storage and recall of 99 sets of readings
    Analogue output for connection to chart recorders, graphic recorders and other data logging systems
    Battery powered or external 9V DC input
    Dimensions 264 x 68 x 27 mm approximately
    Weight 260 g approximately, including battery
    From: ฿ 19,570.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sonoscope

    Sonoscope

    RS Pro

    RS Pro sonoscope for the quick isolation and diagnosis of suspect bearings, gearboxes and alternators. Also aids in the quick location of squeaks and groans. Comes with extension piece for ease of access in recesses.
    • Simple diagnostics tool for listening to engine' gearbox and alternators'
    • Complete with extended Probe.
    • Professional mechanic quality
    • Provides a fast and easy way to detect problems
    • Plastic and rubber parts make this piece shock proof
    From: ฿ 1,761.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
SLM52N Sound Level Meter
You can add up to 6 items per a category to the compare list.
Sonoscope
Brand

RS Pro

RS Pro

Product Series

SLM52N Sound Level Meter

Sonoscope

From

฿ 19,570.00

฿ 1,761.00

Days to Ship 8 Day(s) 8 Day(s)

Loading...

  1. 1

Related Categories to Acoustic Measuring Devices