(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RENESAS Microcontrollers (MCU)

Microcontrollers (MCU) products in the Electrical & Controls category from RENESAS. The product can be selected based on many product specifications such as Core Processor, Data Bus Width, Maximum Clock Frequency, Program Memory Size, Program Memory Type. RENESAS offers products around 13 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. RENESAS products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
13 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    RX63T 32-bit Microcontrollers for Motor Control Enhancing the Precision of Inverter/Converter Control

    RX63T 32-bit Microcontrollers for Motor Control Enhancing the Precision of Inverter/Converter Control

    RENESAS

    Like the RX62T Group, the high performance (max. 100 MHz) of this microcontroller makes it ideal for motor control. On-chip functions include multifunction timers (MTU3 and GPT) that facilitate motor control, a high-speed 12-bit A/D converter, and a 10-bit A/D converter.
    From: ฿ 565.03
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Renesas Electronics] Microcontroller (MCU)

    [Renesas Electronics] Microcontroller (MCU)

    RENESAS

    Various packaged products such as through-hole mounting type and surface mounting type. Equipped with various CPU cores such as SH and H8. Various memory sizes, oscillators built-in/external, etc. and microcontrollers.
    From: ฿ 156.03
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RX65N 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

    RX65N 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

    RENESAS

    The Renesas RX65N is mainstream RX microcontrollers with RXv2 core, large-capacity RAM, and enhanced security, connectivity and human machine interface (HMI) capabilities.
    From: ฿ 1,474.30
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RX651 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

    RX651 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

    RENESAS

    The Renesas RX651 is mainstream RX microcontrollers with RXv2 core, large-capacity RAM, and enhanced security, connectivity and human machine interface (HMI) capabilities.
    From: ฿ 786.04
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RX64M High Performance 32-bit Microcontrollers Achieving 5.06CoreMark/MHz (607CoreMark) with RXv2 Core Employed

    RX64M High Performance 32-bit Microcontrollers Achieving 5.06CoreMark/MHz (607CoreMark) with RXv2 Core Employed

    RENESAS

    The RX64M Group 32-bit microcontrollers are capable of operating at up to 120 MHz, providing a leading edge performance of 5.06 CoreMark/MHz. The RX64M employs the powerfully evolved RXv2 core, which is backward compatible with the RX core employed in existing RX products.The RXv2 core enables 1.48 times the CoreMark/MHz performance and a 40% reduction in power consumption compared to existing RX products, and even higher code efficiency, allowing the realization of high-speed, low consumption systems. The RX64M Group is equipped with large-capacity memory of up to 4 MB of ROM for code and 552 KB work RAM. Built-in functions include the well-received event link controller from the RX200 and abundant functions from the RX63N, as well as SD card and audio interfaces, which are highly demanded by the market, and IEEE 1588 industrial Ethernet functions have been added. Thus, the RX64M Group is suitable for industrial equipment, network devices, and other applications requiring advanced real-time performance and large-capacity memory. We are also preparing a variety of middleware to support short system development times at low cost.
    From: ฿ 998.90
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RX231 Low-power, High Performance Microcontrollers with 32-bit RXv2 CPU Core and Enhanced DSP and FPU

    RX231 Low-power, High Performance Microcontrollers with 32-bit RXv2 CPU Core and Enhanced DSP and FPU

    RENESAS

    The RX231 Group of devices leverages an optimal combination of a 32-bit RXv2 CPU core with improved DSP/FPU and low-power consumption technology to realize extreme power efficiency. High-performance digital filtering, floating-point operations and other processing can be performed even in environments with low current supply capacity. The RX231 Group implements the industry's top level communication security and encryption functions, high sensitivity high level of noise tolerance capacitive touch sensor capabilities, as well as SD host interface, USB and CAN communication functionality. These products are suitable for applications in industrial, home appliance, healthcare, smart meter, IoT, and other fields. Renesas offers a reference solution which enables users to immediately incorporate the RX231's features such as security function, encryption function, human machine interface (HMI), and touch key into their applications.
    From: ฿ 365.77
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RX110 32-bit Microcontrollers Featuring Ultra-low Power Consumption

    RX110 32-bit Microcontrollers Featuring Ultra-low Power Consumption

    RENESAS

    RX110 Group microcontrollers have the simplest lineup of the RX100 Series. They have a small-capacity, low pin count lineup from 8 KB/8 KB to 128 KB/16 KB ROM/RAM, and 36 to 64 pins. A 12-bit A/D converter, timer, serial interface, and more are built into a small 4 × 4 mm package. The RX110 is suitable for sensor hub and other applications where small size and processing performance are demanded.
    From: ฿ 144.73
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RL78/G1C Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging

    RL78/G1C Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging

    RENESAS

    In addition to two USB 2.0 (full speed) host channels or one function channel, the RL78/G1C microcontrollers are compliant with Battery Charging Specification 1.2 (BC 1.2) for high-speed battery charging. These microcontrollers are suitable for office equipment that connect via USB such as a printer, mouse, and keyboard, as well as for USB chargers for healthcare devices, mobile batteries, and more.
    From: ฿ 199.27
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RL78/G1A Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter

    RL78/G1A Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter

    RENESAS

    RL78/G1A microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of43.2 DMIPS (32 MHz). A built-in high-resolution 12-bit A/D converter, on-chip oscillator, data flash, and safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). With an lineup of 25 to 64-pin LGA/BGA and other small packages, these microcontrollers are perfect for consumer and industrial sensor applications.
    From: ฿ 168.89
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RX113 32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing

    RX113 32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing

    RENESAS

    The RX113 Group microcontrollers have built-in communications functions such as USB and IrDA, a capacitive touch sensor (CTSU), a segment LCD, and a serial sound interface (SSI). They offer a single-chip solution for industrial and measuring devices that have low current supply capabilities, or for user interfaces for system control in home appliances, healthcare devices, and so on.
    From: ฿ 320.37
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RX111 32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0

    RX111 32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0

    RENESAS

    The RX111 Group has a comprehensive small-capacity ROM/low pin count lineup. With USB 2.0 for Battery Charging (BC 1.2), low consumption current, and fast wakeup from standby, these microcontrollers are suitable for use in computer peripherals, and healthcare and wearable devices. With their three-phase motor control timers, they are also suitable for motor control applications in home appliances and industrial equipment.
    From: ฿ 321.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Power, Low Pin Count Microcontrollers for General Purpose Applications

    Low Power, Low Pin Count Microcontrollers for General Purpose Applications

    RENESAS

    The RL78/G11 microcontroller line-up concept is based on small packages like 10 to 25pin, in small 16KB flash memory and rich analog peripherals such as A/D converters, D/A converters, comparators and PGA and these are configurable as PGA+ADC+VBGR, PGA+CMP, CMP+DAC/VBGR, or PGA+CMP+DAC/VBGR. Using the smart features like DTC and ELC a lot of peripherals can be connected internally to reduce CPU workload and can save overall power consumption. It also supports very low power operation (100 uA @ 1 MHz ) and a high speed 4µs wake up. Available in small 3x3mm² WFLGA , 3x3mm² HWQFN and standard 20pin LSSOP, this MCU line is suitable for sensor application, Lighting/power sources and many small appliances.
    From: ฿ 153.59
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting

    Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting

    RENESAS

    RL78/I1A microcontrollers realize PWM output of a minimum 0.98 ns resolution using 64 MHz timer operation and dithering function, supporting fine dimming and toning. Through cooperation between the PWM timer and comparator/external interrupt input, PFC control and protection functions can be realized by hardware. Low consumption current of 3.3 mA during LED and power supply control and 0.23 μA when waiting for UART (DALI) communication allows the power consumption of the system to be reduced. DALI/DMX512 lighting communication and Power Management Bus (PMBus) and System Management Bus (SMBus) power communication are supported. These microcontrollers can be used in LED lighting equipment and digital power supplies.
    From: ฿ 219.47
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Core Processor
Data Bus Width
Maximum Clock Frequency
Program Memory Size
Program Memory Type
Data RAM Size
Supply Voltage
You can add up to 6 items per a category to the compare list.
RX63T 32-bit Microcontrollers for Motor Control Enhancing the Precision of Inverter/Converter Control
You can add up to 6 items per a category to the compare list.
[Renesas Electronics] Microcontroller (MCU)
You can add up to 6 items per a category to the compare list.
RX65N 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities
You can add up to 6 items per a category to the compare list.
RX651 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities
You can add up to 6 items per a category to the compare list.
RX64M High Performance 32-bit Microcontrollers Achieving 5.06CoreMark/MHz (607CoreMark) with RXv2 Core Employed
You can add up to 6 items per a category to the compare list.
RX231 Low-power, High Performance Microcontrollers with 32-bit RXv2 CPU Core and Enhanced DSP and FPU
You can add up to 6 items per a category to the compare list.
RX110 32-bit Microcontrollers Featuring Ultra-low Power Consumption
You can add up to 6 items per a category to the compare list.
RL78/G1C Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging
You can add up to 6 items per a category to the compare list.
RL78/G1A Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter
You can add up to 6 items per a category to the compare list.
RX113 32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing
You can add up to 6 items per a category to the compare list.
RX111 32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0
You can add up to 6 items per a category to the compare list.
Low Power, Low Pin Count Microcontrollers for General Purpose Applications
You can add up to 6 items per a category to the compare list.
Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting
Brand

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

Product Series

RX63T 32-bit Microcontrollers for Motor Control Enhancing the Precision of Inverter/Converter Control

[Renesas Electronics] Microcontroller (MCU)

RX65N 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

RX651 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities

RX64M High Performance 32-bit Microcontrollers Achieving 5.06CoreMark/MHz (607CoreMark) with RXv2 Core Employed

RX231 Low-power, High Performance Microcontrollers with 32-bit RXv2 CPU Core and Enhanced DSP and FPU

RX110 32-bit Microcontrollers Featuring Ultra-low Power Consumption

RL78/G1C Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging

RL78/G1A Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter

RX113 32-bit Microcontroller for Bidirectional HMI and Peripheral Device Interfacing

RX111 32-bit Microcontroller with Small-capacity ROM/Low Pin Count Lineup and Built-in USB 2.0

Low Power, Low Pin Count Microcontrollers for General Purpose Applications

Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting

From

฿ 565.03

฿ 156.03

฿ 1,474.30

฿ 786.04

฿ 998.90

฿ 365.77

฿ 144.73

฿ 199.27

฿ 168.89

฿ 320.37

฿ 321.67

฿ 153.59

฿ 219.47

Days to Ship 5 Day(s) 5 Day(s) 98 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 6 Day(s) 5 Day(s) 5 Day(s)
Core Processor-RL78-----------
Data Bus Width-16 bit / 32 bit-----------
Maximum Clock Frequency-24MHz ~ 400MHz-----------
Program Memory Size512-2048204840965121283232 ~ 645125121664
Program Memory Type-Flash ~ No ROM-----------
Data RAM Size483Kx8 ~ 4Kx864064051264165.54 ~ 5.564641.54
Supply Voltage2.7 - 3.6 ~ 4 - 5.51.1V-3.6V ~ 2.7V-3.6V2.7 - 3.62.7 - 3.62.7 - 3.61.8 - 5.51.8 - 3.62.4 - 5.52.4 - 5.51.8 - 3.61.8 - 3.61.6 - 5.52.7 - 5.5

Loading...

  1. 1

Related Categories to Microcontrollers (MCU)