(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
[ON Semiconductor] Logic Gate And Buffer
ONSEMICONDUCTOR
From: ฿ 6.67 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Logic Family |
Logic Type |
No. Of Gates |
No. Of Circuits |
No. Of Inputs |
Supply Voltage (Range) |
Supply Voltage (Max) |
Supply Voltage (Min) |
You can add up to 6 items per a category to the compare list. | |
Brand | ONSEMICONDUCTOR |
Product Series | |
From | ฿ 6.67 |
Days to Ship | 5 Day(s) |
Installation Type | Surface Mount |
Logic Family | NLU1GT50 ~ MC14532B |
Logic Type | AND/NANDゲ-ト ~ インバ-タ |
No. Of Gates | 1 ~ 6 |
No. Of Circuits | 6 |
No. Of Inputs | 1 ~ 6 |
Supply Voltage (Range) | 1.65V~5.5V ~ 4.5V~5.5V |
Supply Voltage (Max) | - |
Supply Voltage (Min) | - |
Loading...
How can we improve?
How can we improve?