- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
OTAX DIP Switches
DIP Switches products in the Electrical & Controls category from OTAX. The product can be selected based on many product specifications such as Terminal shape, Number of Poles, Knob shape. OTAX offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. OTAX products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Specification/Dimensions
-
Terminal shape
-
Number of Poles
-
Knob shape
-
Protection function (environmentally resistant)
-
Dimension vertical(mm)
-
3
-
3.5
-
3.6
-
6.4
-
6.6
-
6.7
-
8.12
-
10.2
-
Dimension width(mm)
-
3.48
-
3.77
-
6.02
-
6.21
-
6.31
-
7
-
7.1
-
8.85
-
11.1
-
11.39
-
12.1
-
12.2
-
13.93
-
16.18
-
17.2
-
17.3
-
21.26
-
21.88
-
22.3
-
22.4
-
Dimension depth(mm)
-
1.55
-
2.3
-
3.4
-
6.2
-
7.5
-
8.9
-
10.8
-
From:
฿ 99.81
|
Days to Ship:
3 Day(s)
|
3 Day(s)
|
---|
Brand |
---|
Product Series |
---|
From |
---|
Days to Ship |
---|
Terminal shape
|
---|
Number of Poles
|
---|
Knob shape
|
---|
Protection function (environmentally resistant)
|
---|
Dimension vertical(mm)
|
---|
Dimension width(mm)
|
---|
Dimension depth(mm)
|
---|
| |
---|
Brand | OTAX |
---|
Product Series | Deep Switch (KSD) |
---|
From |
฿ 99.81
|
---|
Days to Ship |
3 Day(s)
|
---|
Terminal shape | PC terminal |
---|
Number of Poles | 2 |
---|
Knob shape | Other |
---|
Protection function (environmentally resistant) | - |
---|
Dimension vertical(mm) | - |
---|
Dimension width(mm) | - |
---|
Dimension depth(mm) | - |
---|
Loading...
Related Categories to DIP Switches
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?