(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MICROSEMI FPGA

FPGA products in the Electrical & Controls category from MICROSEMI. The product can be selected based on many product specifications such as AC Input current (Maximum), Series, Operating Supply Voltage, Logical Element / Number of Cells, Total RAM Bits. MICROSEMI offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. MICROSEMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Microsemi] FPGA

    [Microsemi] FPGA

    MICROSEMI

    Surface Mount Type Various Bulk Item. 3,000 to 3,000000 gate size, various memory size FPGA (field programmable gate array).
    From: ฿ 1,539.47
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
AC Input current (Maximum)
Series
Operating Supply Voltage
Number of LAB/CLB
Logical Element / Number of Cells
Total RAM Bits
Number of I/O
No. Of Gates
You can add up to 6 items per a category to the compare list.
[Microsemi] FPGA
Brand

MICROSEMI

Product Series

[Microsemi] FPGA

From

฿ 1,539.47

Days to Ship 5 Day(s)
AC Input current (Maximum)Surface Mount
SeriesIGLOO2 ~ MX
Operating Supply Voltage1.14V~1.575V ~ 3V~3.6V、4.75V~5.25V
Number of LAB/CLB-
Logical Element / Number of Cells6144 ~ 75264
Total RAM Bits36864 ~ 1869824
Number of I/O68 ~ 341
No. Of Gates6000 ~ 3000000

Loading...

  1. 1

Related Categories to FPGA