(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LTC Switching Controller

Switching Controller products in the Electrical & Controls category from LTC. The product can be selected based on many product specifications such as Series, No. Of Outputs, Switching Frequency (Maximum Or Range), Input Voltage (Maximum Or Range). LTC offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. LTC products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Linear Technology] Switching Controller

    [Linear Technology] Switching Controller

    LTC

    Various bulk items of through-hole mount type, surface mount type. DC-DC switching controller ICs, 1 to 3 outputs, etc.
    From: ฿ 354.26
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Series
No. Of Outputs
Switching Frequency (Maximum Or Range)
Input Voltage (Maximum Or Range)
You can add up to 6 items per a category to the compare list.
[Linear Technology] Switching Controller
Brand

LTC

Product Series

[Linear Technology] Switching Controller

From

฿ 354.26

Days to Ship 5 Day(s)
Series- ~ PolyPhase
No. Of Outputs1 ~ 2
Switching Frequency (Maximum Or Range)1MHz ~ 880kHz
Input Voltage (Maximum Or Range)1.6V ~ 42V ~ 10.5V ~ 16V

Loading...

  1. 1

Related Categories to Switching Controller