(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LTC Switching Regulators

Switching Regulators products in the Electrical & Controls category from LTC. The product can be selected based on many product specifications such as Installation Type, No. Of Outputs, Switching Frequency, Input Voltage, Output Voltage. LTC offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. LTC products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Linear Technology] Switching Regulator

    [Linear Technology] Switching Regulator

    LTC

    Various bulk items of through-hole mount type, surface mount type. Output type switching regulator ICs, fixed, variable, programmable, etc.
    From: ฿ 219.05
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Installation Type
No. Of Outputs
Switching Frequency
Input Voltage
Output Voltage
Output Current
Output Voltage/Current 1
Output Voltage/Current 2
Output Voltage/Current 3
Output Type
You can add up to 6 items per a category to the compare list.
[Linear Technology] Switching Regulator
Brand

LTC

Product Series

[Linear Technology] Switching Regulator

From

฿ 219.05

Days to Ship 5 Day(s)
Installation TypeSurface Mount / Through Hole
No. Of Outputs1 ~ 3
Switching Frequency1MHz ~ -
Input Voltage0.5V ~ 6V ~ 8V ~ 64V
Output Voltage-38Vに調整 ~ 可変
Output Current1a ~ 800mA
Output Voltage/Current 1-4.5V~-30.1V、100mA ~ 0.8V~38.9V、2A
Output Voltage/Current 2-4.5V~-30.1V、100mA ~ 0.8V~38.9V、2A
Output Voltage/Current 30.8Vに調整、1.5A ~ 可変、13mA
Output TypeFixed / Variable / Invariable Or Variable / Other

Loading...

  1. 1

Related Categories to Switching Regulators