(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AMPHENOL Module Connectors for Circuit Boards

Module Connectors for Circuit Boards products in the Electrical & Controls category from AMPHENOL. The product can be selected based on many product specifications such as Classification, Type, Series, Installation Type, No Of Positions/Contacts. AMPHENOL offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. AMPHENOL products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [AMPHENOL] Modular Connector For Circuit Board

    [AMPHENOL] Modular Connector For Circuit Board

    AMPHENOL

    Various mount types (through-hole mount type, surface mount type, panel mount, etc.). Modular connector related parts such as a jack, electromagnetic jack, adapter, plug housing, etc.
    From: ฿ 4,052.00
    Days to Ship: day to ship 30 Day(s)
    day to ship 30 Day(s)
Brand
Product Series
From
Days to Ship
Classification
Type
Series
Installation Type
Connector Type
No Of Positions/Contacts
No. Of Rows
Number Of Ports
You can add up to 6 items per a category to the compare list.
[AMPHENOL] Modular Connector For Circuit Board
Brand

AMPHENOL

Product Series

[AMPHENOL] Modular Connector For Circuit Board

From

฿ 4,052.00

Days to Ship 30 Day(s)
ClassificationModular connector
TypeAdapter
SeriesRJF
Installation Typeパネルマウント、角型フランジ
Connector Type-
No Of Positions/Contactsシ-ルド付き
No. Of Rows-
Number Of Ports-

Loading...

  1. 1

Related Categories to Module Connectors for Circuit Boards