(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
[AMPHENOL] Circular Connector For Circuit Board
AMPHENOL
From: ฿ 753.00 |
---|
Special Price |
Days to Ship: Same day |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Type |
Series |
Features |
Installation Type |
Number Of Positions |
Connector Type |
You can add up to 6 items per a category to the compare list. | |
Brand | AMPHENOL |
Product Series | |
From | ฿ 753.00 Special Price On Sale Until 31/03/2025 |
Days to Ship | Same day |
Classification | Round Connector For Circuit Boards |
Type | 丸型コネクタ ~ 円形コネクタ-ケ-ブルクランプ |
Series | C091D ~ MS5015 |
Features | クランプネジ ~ ブッシング、クランプネジ |
Installation Type | Free Hanging, Right Angle |
Number Of Positions | 4Position ~ 17Position |
Connector Type | Plug, Male Pin / Receptacle, Female Socket |
Loading...
How can we improve?
How can we improve?