(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
iMEMS® Accelerometer ADXL330, Small, Low Power, 3-Axis ±3 g
Analog Devices
From: ฿ 475.71 |
---|
Days to Ship: 6 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Type |
Series |
Installation Type |
You can add up to 6 items per a category to the compare list. | |
Brand | Analog Devices |
Product Series | |
From | ฿ 475.71 |
Days to Ship | 6 Day(s) |
Classification | - |
Type | - |
Series | - |
Installation Type | - |
Loading...
How can we improve?
How can we improve?