(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
3M
From: ฿ 326.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Width(mm) |
Product Type |
Color |
Material (sheet, film) |
Material (tape) |
Application |
You can add up to 6 items per a category to the compare list. | |
Brand | 3M |
Product Series | |
From | ฿ 326.00 |
Days to Ship | 1 Day(s) |
Width(mm) | 290 ~ 550 |
Product Type | Masker |
Color | Yellow |
Material (sheet, film) | - |
Material (tape) | - |
Application | - |
Loading...
How can we improve?
How can we improve?