(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers

Tweezers products from the Processing Tools category can be selected based on many product specifications such as Material, Product Type, Properties, Overall Length, Other. The recommended brands for Tweezers are AS ONE, DUMONT, EIGERTOOL. The products of Tweezers are offered in a total of 89 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
89 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    ESD Tweezers (Nonmagnetic Type)
    ESD Tweezers (Nonmagnetic Type)
    ESD Tweezers (Nonmagnetic Type)

    ESD Tweezers (Nonmagnetic Type)

    ENGINEER

    Anti-static tweezers for holding electronic parts that are weak against static electricity.
    [Features]
    · Uses a PPS tip with excellent elasticity and abrasion resistance, that does not easily damage the tip object.
    · The main body material is stainless steel.
    · The heat resistant temperature of the tip is 270°C (ASTM D648 test).
    · Tip surface resistance value is 1 × 105 to 107 Ω/sq.
    [Applications]
    · Optimal for handling electronic parts and plastic that are weak against static electricity charge.
    From: ฿ 553.71
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers Straight/Curved Tip Type Total Length (mm) 125/150

    Stainless Steel Tweezers Straight/Curved Tip Type Total Length (mm) 125/150

    TRUSCO

    [Features]
    · Can easily hold very small parts or objects.
    · This is a pair of fine-tipped tweezers.
    [Applications]
    · For picking up small objects.
    From: ฿ 55.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers Total Length (mm) 115–450
    From: ฿ 112.39
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    IC Drawing Jig (DIP Type IC)
    IC Drawing Jig (DIP Type IC)
    IC Drawing Jig (DIP Type IC)
    IC Drawing Jig (DIP Type IC)
    IC Drawing Jig (DIP Type IC)
    From: ฿ 1,015.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers with Tip Silicone Total Length (mm) 125/150

    Stainless Steel Tweezers with Tip Silicone Total Length (mm) 125/150

    TRUSCO

    [Features]
    · It has silicone at the tip and can easily grab small parts and accessories without scratching them.
    [Applications]
    · For picking up small objects.
    From: ฿ 183.55
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)
    High Purity Stainless Steel Tweezers (Non-Magnetic Type)

    High Purity Stainless Steel Tweezers (Non-Magnetic Type)

    TRUSCO

    [Features]
    · Excellent tip accuracy, ideal for work in an environment susceptible to magnetism and rust.
    · The material used is stainless steel (SUS304) which is non-magnetic in nature.
    [Applications]
    · Holds a wide variety of small objects.
    From: ฿ 369.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers
    From: ฿ 702.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ESD Tweezers Replacement Tip (Nonmagnetic Type)
    ESD Tweezers Replacement Tip (Nonmagnetic Type)
    ESD Tweezers Replacement Tip (Nonmagnetic Type)

    ESD Tweezers Replacement Tip (Nonmagnetic Type)【2 Pieces Per Package】

    ENGINEER

    Replacement tip for ESD tweezers that can be attached for replacement to main bodies PTZ-41/42/43/51.
    [Features]
    · PPS tip with excellent elasticity and abrasion resistance, that does not easily damage the object.
    · Optimal for handling electronic parts and plastic that are weak against static electricity charge.
    [Applications]
    · Common replacement tip for PTZ-41, PTZ-42, PTZ-43 and PTZ-51.
    From: ฿ 168.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Ceramic Pin Set (Nonmagnetic / Standard Tapering Type)

    Ceramic Pin Set (Nonmagnetic / Standard Tapering Type)

    ENGINEER

    Ceramic tweezers with excellent heat resistance and chemical resistance resists solder / silver solder adherence.
    [Features]
    · Ceramic tip with excellent chemical resistance, insulation, and abrasion resistance resists solder / silver solder adherence.
    · Can replace PTZ-91/92/93/94.
    '· Optimal for soldering work since solder does not easily adhere.
    [Applications]
    · For electronic parts, semiconductors, bio- and superconductivity-related work.
    From: ฿ 1,102.21
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pin Removal Tool PAS

    Pin Removal Tool PAS

    ENGINEER

    Shock-resistant extracting tool for easily removing connectors.
    [Features]
    · General purpose tool that can adjust according to the size of the contact pin.
    · With a built-in safety spring, it houses the injector pin in the sleeve and suppresses deformation and shock to the minimum when dropped.
    · Can easily remove connector pins.
    [Applications]
    · Optimal for wiring work, extraction of connection terminals inserted in the housing and removing connector pins.
    From: ฿ 953.97
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
    From: ฿ 1,435.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Meister Tweezers
    Meister Tweezers
    Meister Tweezers
    Meister Tweezers
    Meister Tweezers
    Meister Tweezers

    Meister Tweezers

    AS ONE

    A bargain value set of five pairs of tweezers. Each one is in a separate bag.
    From: ฿ 6,699.20
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers 5 Pc Set / 3 Pc Set

    Stainless Steel Tweezers 5 Pc Set / 3 Pc Set

    TRUSCO

    [Features]
    · Set of frequently-used sizes.
    From: ฿ 163.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120

    Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120

    TRUSCO

    [Features]
    · Superior in non-magnetism, insulation performance, chemical resistance and rigidity.
    · Its tip is strong and suitable for detailed work.
    · It will not scratch the object and has excellent durability.
    [Applications]
    · Ideal for picking up electronic parts and circuit boards related to semiconductors.
    From: ฿ 141.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Antistatic Tweezers NK

    Antistatic Tweezers NK

    AS ONE

    Non-magnetic tweezers with excellent conductivity/acid resistance. Tip is strong and suitable for detailed work.
    From: ฿ 933.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    430 Corrosion Resistant Economic Tweezer

    430 Corrosion Resistant Economic Tweezer

    ENGINEER

    Stainless steel tweezers with excellent corrosion resistance.
    [Features]
    · The PTS-01 does not have jagged processing.
    [Applications]
    · For tweezing small items.
    From: ฿ 98.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Iron Tweezers (Non-Magnetic and Extra Thin Type)

    Iron Tweezers (Non-Magnetic and Extra Thin Type)

    ENGINEER

    Tweezers with a thick body, free of bending, that can securely hold delicate parts.
    [Features]
    · The tip is high accuracy precision finished with excellent durability.
    · Made of stainless steel SUS304 made excellent non-magnetic properties.
    · Excellent corrosion resistance and acid resistance, and the tip is free of abrasion.
    · Securely holds chip parts without flicking.
    · Pinch pressure of 150 g.
    [Applications]
    · An extremely-fine tip type optimal for work in small spaces.
    From: ฿ 659.60
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dedicated Tweezer Case PTK-90

    Dedicated Tweezer Case PTK-90

    ENGINEER

    Dedicated tweezer case with a clip that can protect the tip of the tweezers thanks to the double layer structure inside the case.
    [Features]
    · Convenient to carry with a clip on the back of the case.
    · Can be used for tweezers as long as 125 mm.
    [Applications]
    · For carrying and protecting the tips of tweezers, etc.
    From: ฿ 674.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spring Hook SS-21/SS-22
    Spring Hook SS-21/SS-22
    Spring Hook SS-21/SS-22

    Spring Hook SS-21/SS-22

    ENGINEER

    Spring hook ideal for attaching, removing, and adjusting coil springs, etc.
    [Features]
    ·It can be used to remove board-mounted lead connectors and straighten lead wires of resistors and capacitors.
    ·It can also be used for arranging thin electric wires and for inspection work.
    · Materials: stainless steel.
    [Applications]
    ·For attaching, removing, and adjusting coil springs, etc., which are often used in electronic equipment and precision equipment.
    From: ฿ 275.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pin Removal Tool SS
    Pin Removal Tool SS
    Pin Removal Tool SS
    Pin Removal Tool SS
    Pin Removal Tool SS
    Pin Removal Tool SS

    Pin Removal Tool SS

    ENGINEER

    Extraction tool used to extract connection terminals inserted in the housing.
    [Features]
    ·Easy 2-step operation for clean removal of terminals inserted into the housing.
    ·General-purpose tool that corresponds to the size of the contact pin.
    [Applications]
    ·Used for wiring work.
    From: ฿ 977.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers Jagged Straight Type Total Length (mm) 115–300

    Stainless Steel Tweezers Jagged Straight Type Total Length (mm) 115–300

    TRUSCO

    [Features]
    · Can easily hold very small parts or objects.
    · Straight type (with serrations).
    [Applications]
    · For picking up small objects.
    From: ฿ 36.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
    ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
    ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
    ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
    ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm

    ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm

    AS ONE

    Tips are made of conductive engineering plastic. Tips do not open even if grasped strongly, so you can securely hold minute parts and thin sheets. The product is made with PPS featuring superior elasticity and abrasion resistance, less likely to scratch objects.
    From: ฿ 247.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tweezers 2 to 7-Piece Set

    Tweezers 2 to 7-Piece Set

    LINDSTROM

    [Features]
    · Electrostatic discharge (ESD) specifications.
    · Non-magnetic.
    [Applications]
    · For electronic work.
    · For fine work.
    · For precision work.
    [Material]
    · Special tool steel
    From: ฿ 1,224.60
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PCB Connector Extractor SS-10

    PCB Connector Extractor SS-10

    ENGINEER

    Tweezers optimal for extraction and insertion work of fitting-type connectors.
    [Features]
    · Precision machining is applied to the tip.
    · Securely holds straight-type and right angle-type circuit board connectors that are mounted in a 1.5 mm pitch super high density.
    · Capable of vertical and smooth extraction without any worry of disconnecting or prying of the housing.
    [Applications]
    · For the extraction and insertion of fitting-type connectors on the circuit board.
    From: ฿ 436.55
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers Jagged Curved Type Total Length (mm) 125–300

    Stainless Steel Tweezers Jagged Curved Type Total Length (mm) 125–300

    TRUSCO

    [Features]
    · Even in confined spaces, work can be completed accurately due to the ability to see clamped products well.
    · It is a curved tip type (serrated).
    [Applications]
    · For picking up small objects.
    From: ฿ 54.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Large Tweezers Total Length (mm) 500

    Large Tweezers Total Length (mm) 500

    TRUSCO

    [Features]
    · A long pipe of 500 mm in length which can reach tight spaces where the hand cannot.
    · Ideal for removal of foreign matter.
    [Applications]
    · For removal of foreign matter.
    From: ฿ 1,083.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tweezers with Rubber Grip Fluorocoated Type Total Length (mm) 115

    Tweezers with Rubber Grip Fluorocoated Type Total Length (mm) 115

    TRUSCO

    [Features]
    · Tweezers with a rubber grip that allow secure holding of objects while preventing finger slippage.
    · Tweezers that do not fatigue the operator even with extended use.
    · Fluorine coated, which prevents glue from adhering.
    · Strong tipped high strength specification.
    · With safety protection cap.
    [Applications]
    · Assembling small parts or precision work.
    From: ฿ 608.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, Overall Length (mm) 70–120

    Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, Overall Length (mm) 70–120

    TRUSCO

    [Features]
    · Uses magnetism-resistant stainless steel and features outstanding durability.
    · Exhibits resistance to acids such as hydrogen fluoride and nitric acid.
    [Applications]
    · For laboratories that handle chemicals.
    From: ฿ 1,412.21
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Titanium Tweezers Non-Magnetic Type Total Length (mm) 70–120

    Titanium Tweezers Non-Magnetic Type Total Length (mm) 70–120

    TRUSCO

    [Features]
    · It does not transmute even at a high temperature of 885°C.
    [Applications]
    · Manufacturing and assembling process of precision equipment.
    · Soldering.
    From: ฿ 2,496.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Brass Tweezers (Nonmagnetic Type)

    Brass Tweezers (Nonmagnetic Type)

    TRUSCO

    [Features]
    · Excellent tip accuracy, ideal for work in an environment susceptible to magnetism and rust.
    · Non-magnetic.
    [Applications]
    · Holds a wide variety of small objects.
    From: ฿ 388.34
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
    Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
    Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
    Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
    Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190

    Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190

    AS ONE

    [Materials]Stainless steel, titanium
    Materials: Stainless steel
    Quantity: 1 pc.
    Overall length (mm): 140
    From: ฿ 467.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Iron Arm Tweezers, Overall Length (mm) 120/125
    Iron Arm Tweezers, Overall Length (mm) 120/125
    Iron Arm Tweezers, Overall Length (mm) 120/125
    Iron Arm Tweezers, Overall Length (mm) 120/125

    Iron Arm Tweezers, Overall Length (mm) 120/125

    AS ONE

    Can securely hold parts with no bending of the tip. Excellent durability, corrosion resistance, and acid resistance, and shows no tip wear.
    From: ฿ 681.46
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Tweezers, PA (Nylon), Total Length (mm) 120
    From: ฿ 877.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Tweezers, Loimer, Total Length (mm) 120

    Plastic Tweezers, Loimer, Total Length (mm) 120

    AS ONE

    AS ONE Corporation, work tweezers plastic tweezers made by Raumer.
    From: ฿ 75.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Green Non-Magnetic Tweezers
    Green Non-Magnetic Tweezers
    Green Non-Magnetic Tweezers
    Green Non-Magnetic Tweezers
    Green Non-Magnetic Tweezers

    Green Non-Magnetic Tweezers

    DUMONT

    [Features]
    · ANTIMAGN (non-magnetic alloy): excellent corrosion resistance and 80% non-magnetic.
    · For use with electronics.
    From: ฿ 2,055.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Boxwood Replaceable-Tip Tweezers
    Boxwood Replaceable-Tip Tweezers
    Boxwood Replaceable-Tip Tweezers

    Boxwood Replaceable-Tip Tweezers

    DUMONT

    [Features]
    · Has a curved handle and is easy to clean before sterilization.
    · Much easier to clean when compared with traditional 2-piece designs, as there are no overlapping parts.
    · Tip is replaceable so there is no worry of dirt build-up or corrosion.
    · Uses a flexible spring action made possible through the development of new cold bend processing technology (patented worldwide).
    · With just the right amount of spring resistance, these tweezers provide excellent comfort and ease of use, with no feeling of fatigue.
    · Patented wooden tip will not cause damage to other objects.
    · Used by clock manufacturers.
    · Non-magnetic with replaceable tips.
    · Made from boxwood.
    From: ฿ 6,664.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Black ESD Replaceable-Tip Tweezers
    Black ESD Replaceable-Tip Tweezers
    Black ESD Replaceable-Tip Tweezers

    Black ESD Replaceable-Tip Tweezers

    DUMONT

    [Features]
    · Has a curved handle and is easy to clean before sterilization.
    · Much easier to clean when compared with traditional 2-piece designs, as there are no overlapping parts.
    · Tip is replaceable so there is no worry of dirt build-up or corrosion.
    · Uses a flexible spring action made possible through the development of new cold bend processing technology (patented worldwide).
    · With just the right amount of spring resistance, these tweezers provide excellent comfort and ease of use, with no feeling of fatigue.
    · Anti-static product.
    · Non-magnetic with replaceable tips.
    · Made from ESD.
    From: ฿ 3,669.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)
    Stainless Steel Pin Set (Non-Magnetic Steel)

    Stainless Steel Pin Set (Non-Magnetic Steel)

    ENGINEER

    Stainless steel tweezers that can handle anything from hobby/craft to precision work.
    [Features]
    · Super precision-processed tip, excellent non-magnetic properties, acid-resistant, corrosion-resistant and durable, high quality stainless steel that is strong against rust and abrasion of the tip.
    · The spring property of the body part is made soft to prevent hands from getting tired during long work.
    · Tip shapes and sizes available to match the application.
    [Applications]
    · Can be widely used from hobby/craft to precision work.
    · Optimal for work on circuit boards and precision equipment.
    From: ฿ 393.57
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Iron Tweezers (Non-Magnetic Type)

    Iron Tweezers (Non-Magnetic Type)

    ENGINEER

    Tweezers for securely grasping with a thick body.
    [Features]
    · Thick stainless steel body with a thickness of 2.2 mm, free of bending, tough and has the ultimate holding power. A pinch pressure of 150 g.
    · Thickness is 1.5 times the conventional product, rigidity is about 3 times, free of bending, and securely holds chip parts without flicking.
    · The tip is flat and does not easily bend so as not to damage the substrate surface. (Only PT-17)
    · Can be easily inserted between masking tape and the substrate surface for reliable work. (Only PT-17)
    · The tip is high accuracy precision finished with excellent durability, corrosion resistance and acid resistance, free of abrasion and can securely hold parts.
    · The main body material is stainless steel SUS304 with excellent non-magnetic properties.
    [Applications]
    · Optimal for grasping very small chip parts, peeling masking tape, working on precision circuit boards, etc.
    From: ฿ 505.70
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Titanium Tweezers (Non-Magnetic Type) PTN-01/PTN-02

    Titanium Tweezers (Non-Magnetic Type) PTN-01/PTN-02

    ENGINEER

    Tweezers using titanium with excellent corrosion resistance.
    [Features]
    · PTN-01 is a standard type with a sturdy tip that is easy to use.
    · PTN-02 is a fine tip type that can be used long without causing the eyes to tire.
    · Tweezers with excellent corrosion resistance in a wide range of chlorides, acids, etc. No adhesion of solder and maintains strength in the tip even in high temperatures.
    · About 60% of the weight of stainless steel, fits well in the hand and does not tire the user even during long use.
    · Class 100 (0.5 µm) / cf. compatible pack: double packaging after cleaning with ultra-pure water in a class 100 clean room.
    [Applications]
    · Optimal for precision work in the field of computers because of the 100% non-magnetic properties.
    · No corrosion or rust at all and does not ionize, so it has a wide range of uses, such as in chemical and bio-related fields.
    From: ฿ 1,274.68
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lock Holder PH-01 – 06

    Lock Holder PH-01 – 06

    ENGINEER

    Lock holder capable of securely holding the part clamped between the tips in a locked state.
    [Features]
    · The inside of the handle is an engaging ratchet and is capable of holding the part clamped between the tips in a locked state.
    · PH-01/03/05 are straight shape and PH-02/04/06 are curved shape.
    · Material: stainless steel.
    [Applications]
    · Optimal for assembly and soldering work of electronic parts, precision clamp work, etc.
    · Can also be used as an oil hose clip for automobiles, motorcycles, etc.
    From: ฿ 505.85
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IC Drawing Jig

    IC Drawing Jig

    ENGINEER

    Tweezers that can securely hold 8 to 42-pin IC in the upright direction.
    [Features]
    · Can clamp 8 to 42-pin IC in the upright direction and pull out the pins simultaneously.
    · Securely keep the clamped IC in the same state by screwing in a knurled screw.
    [Applications]
    · Work around the substrate.
    · Removing IC parts.
    From: ฿ 659.40
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IC Drawing Jig (PLCC Type IC)

    IC Drawing Jig (PLCC Type IC)

    SUNHAYATO CORP

    [Features]
    · The PLCC IC socket can be easily pulled out, vertically or horizontally.
    · The IC and IC socket can be speedily pulled out without damaging them.
    [Applications]
    · Pulling out PLCC type IC.
    · Pulling out pin connectors.
    From: ฿ 809.18
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers, Rubber Grip, High-Strength Tip

    Stainless Steel Tweezers, Rubber Grip, High-Strength Tip

    TRUSCO

    [Features]
    · Tweezers with a rubber grip that allow secure holding of objects while preventing finger slippage.
    · Tweezers that do not fatigue the operator even with extended use.
    · Strong tipped high strength specification.
    · With safety protection cap.
    [Applications]
    · Ideal for assembling small parts or precision work.
    From: ฿ 620.13
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers for Stamps Total Length (mm) 120

    Stainless Steel Tweezers for Stamps Total Length (mm) 120

    TRUSCO

    [Features]
    · Flat tipped stamp-purpose type.
    [Applications]
    · For picking up small objects.
    From: ฿ 63.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers Reverse Action Type Total Length (mm) 120/ 170

    Stainless Steel Tweezers Reverse Action Type Total Length (mm) 120/ 170

    TRUSCO

    [Features]
    · Because it closes when the hand is taken away, it can also be used instead of a vise.
    · Useful for soldering.
    · Reverse action model.
    [Applications]
    · For picking up small objects.
    From: ฿ 88.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers High Precision Total Length (mm) 130/170

    Stainless Steel Tweezers High Precision Total Length (mm) 130/170

    TRUSCO

    [Features]
    · Has excellent tip accuracy and ideal for work in an environment susceptible to rust.
    [Applications]
    · Holds a wide variety of small objects.
    From: ฿ 426.38
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Tweezers with Fluorine Coating, Total Length (mm) 125

    Stainless Steel Tweezers with Fluorine Coating, Total Length (mm) 125

    TRUSCO

    [Features]
    · Resin and glue do not stick to it because of the fluorine treatment, and it is convenient and easy to remove dirt.
    [Applications]
    · Easy pinching of small items with tar or paste on them. Also convenient for sticker-affixing work, etc.
    From: ฿ 213.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Acid, Anti-Magnetic Tweezers, Swiss Tweeze Type, Nonmagnetic, Overall Length (mm) 110–120

    Anti-Acid, Anti-Magnetic Tweezers, Swiss Tweeze Type, Nonmagnetic, Overall Length (mm) 110–120

    TRUSCO

    [Features]
    · Exhibits nonslip characteristics as a result of creating countless holes in the body of acid-resistant, magnetism-resistant (SUS304L) tweezers.
    · Less likely to rust compared to SUS420J and features superior durability.
    · Exhibits resistance to acids such as hydrogen fluoride and nitric acid.
    [Applications]
    · For laboratories that handle chemicals, etc.
    · For fine processes such as semiconductor handling.
    From: ฿ 1,472.05
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Precision Work Total Length (mm) 120

    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Precision Work Total Length (mm) 120

    TRUSCO

    [Features]
    · Tweezers for precision work.
    [Applications]
    · Transporting and picking up semiconductor wafers and other thin, fragile items.
    From: ฿ 1,784.10
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, for Semiconductors, Overall Length (mm) 127/130

    Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, for Semiconductors, Overall Length (mm) 127/130

    TRUSCO

    [Features]
    · Tweezers ideal for handling wafers.
    [Applications]
    · Transporting and picking up semiconductor wafers and other thin, fragile items.
    From: ฿ 2,209.65
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Assembly Total Length (mm) 150

    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Assembly Total Length (mm) 150

    TRUSCO

    [Features]
    · An assembly tweezer ideal for removing and attaching capacitors and coils.
    [Applications]
    · For parts from φ3.7 to 10 mm.
    From: ฿ 2,418.01
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Horizontal Flat Type Total Length (mm) 105

    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Horizontal Flat Type Total Length (mm) 105

    TRUSCO

    [Features]
    · As it is a horizontal, flat type, it is ideal for handling flat parts.
    [Applications]
    · Installation of parts such as small capacitors and coils.
    From: ฿ 1,645.46
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Flat Type Total Length (mm) 120

    Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Flat Type Total Length (mm) 120

    TRUSCO

    [Features]
    · The shape is suitable for electric-related parts.
    [Applications]
    · Flat type tweezers suitable for paper and film.
    From: ฿ 1,811.31
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Precision Pin Set (Non-Magnetic Type)

    Aluminum Precision Pin Set (Non-Magnetic Type)

    TRUSCO

    [Features]
    · Revolutionary in tweezer technology, these aluminum tweezers are all-carved.
    · Ultra-lightweight at just 6 g, for less fatigue in the hands during lengthy work.
    · Serration at handle area works to stop slipping.
    [Applications]
    · Detailed assembly work, etc.
    · For holding flat components or films.
    From: ฿ 586.84
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bamboo Tweezers Set (Non-Magnetic Type)

    Bamboo Tweezers Set (Non-Magnetic Type)

    TRUSCO

    [Features]
    · Superior in non-magnetism, insulation performance and chemical resistance.
    · It does not damage the retained object.
    [Applications]
    · Optimal for low-current/physical or chemical use.
    From: ฿ 154.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reverse Action Pin Set

    Reverse Action Pin Set

    EIGERTOOL

    Called "the third hand", serving as the right-hand tool of professionals.
    From: ฿ 676.83
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    13 Stainless Steel Precision Tweezers

    13 Stainless Steel Precision Tweezers

    AS ONE

    GG has a robust tip. MM tip has a durable shape. GS is designed for special purposes and has 105 mm tip from the tapered part.
    From: ฿ 687.62
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm
    18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm
    18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm
    From: ฿ 2,183.45
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Tweezers, Overall Length (mm) 120–150
    From: ฿ 1,794.56
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fluorine Treatment Stainless Steel Tweezers
    From: ฿ 782.89
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coated Tweezers
    Coated Tweezers
    Coated Tweezers
    From: ฿ 914.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Tweezers, Nylon/Reinforced Glass Fiber, Total Length (mm) 120

    Plastic Tweezers, Nylon/Reinforced Glass Fiber, Total Length (mm) 120

    AS ONE

    It has excellent non-magnetism, insulation, chemical resistance, and heat resistance.
    Materials: Plastic
    Overall length (mm): 120 (width: 9)
    From: ฿ 518.91
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acid Resistant Tweezers K

    Acid Resistant Tweezers K

    AS ONE

    Non-magnetic type tweezers with high resistance to acids.
    From: ฿ 680.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Laboran Plastic Tweezers

    Laboran Plastic Tweezers

    AS ONE

    Materials: Plastic
    Overall Length (mm): 120
    Quantity: 1 bag (11 pcs.)
    From: ฿ 519.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tweezers Made from PTFE Total Length (mm) 100–200

    Tweezers Made from PTFE Total Length (mm) 100–200

    AS ONE

    Boasts excellent heat and chemical resistance.
    Materials: Plastic
    Overall length (mm): 200
    Quantity: 1 pc.
    From: ฿ 1,908.04
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tweezers Case with Lid Supported Tweezer Length (mm) 110–190
    From: ฿ 6,040.15
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tweezers Case with Lid Supported Tweezer Length (mm) 110–150 / 110–190

    Tweezers Case with Lid Supported Tweezer Length (mm) 110–150 / 110–190

    AS ONE

    Suitable for storing 150 mm and 180 mm tweezers. Up to 4 pairs of short tweezers with a length up to 130 mm can be stored as well.
    Suitable for storing short tweezers such as ultra high precision tweezers.
    From: ฿ 6,366.89
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tweezers Hanger 190x200x165
    From: ฿ 1,563.52
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Tweezers, Overall Length (mm) 160/185
    From: ฿ 1,625.44
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Precision Bin Set (Non-Magnetic Type)

    Stainless Steel Precision Bin Set (Non-Magnetic Type)

    ENGINEER

    One rank higher luxury precision tweezers with a tough body that is light and flexible at the fingertips and produces the best workability.
    [Features]
    · The tip is a spatula type that is ultra-thin at 0.2 t and flexibly fits and holds without damaging the object.
    · The handle part has a plate thickness of 1.9 t and rigidity, can securely hold and has excellent durability.
    · Pinching load is very light at 65 g and does not strain the fingers or cause them to tire.
    · The tip has a rounded finishing and does not scratch the important parts or the circuit board.
    · The main body material has excellent non-magnetic properties and the tip is free of abrasion.
    · Also available in clean packaging specifications.
    [Applications]
    · Optimal for handling narrowly adjacent parts and extremely small chips with an ultra-thin tip.
    From: ฿ 1,339.10
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Pipette Set 5 pcs Set

    Plastic Pipette Set 5 pcs Set

    TRUSCO

    [Features]
    · A 5-piece set of plastic tweezers.
    · Superior in non-magnetism, insulation performance, chemical resistance and rigidity.
    · Its tip is strong and suitable for detailed work.
    · It will not scratch the object and has excellent durability.
    [Applications]
    · Ideal for picking up electronic parts and circuit boards related to semiconductors.
    [Material]
    · Plastic (Nylon, Glass Reinforced 30%)
    From: ฿ 812.88
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Replacement Type Tweezers
    Replacement Type Tweezers
    Replacement Type Tweezers
    Replacement Type Tweezers
    Replacement Type Tweezers
    Replacement Type Tweezers
    Replacement Type Tweezers

    Replacement Type Tweezers

    LINDSTROM

    [Features]
    ・Anti-static (ESD) specifications.
    [Application]
    ・For electronic work.
    ・For detailed work.
    ・For precision work.
    [Material]
    ・Stainless steel
    ・Carbon fiber
    From: ฿ 631.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft Touch Pin Set (Non-Magnetic Type)

    Soft Touch Pin Set (Non-Magnetic Type)

    LINDSTROM

    [Features]
    · Electrostatic discharge (ESD) specifications.
    · Comfortable and soft grip with a tough blade tip.
    [Applications]
    · For electronic work.
    · For fine work.
    · For precision work.
    [Material]
    · Stainless steel
    From: ฿ 2,225.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)
    Precision Tweezers (ESD Specification)

    Precision Tweezers (ESD Specification)

    LINDSTROM

    [Features]
    · Electrostatic discharge (ESD) specifications.
    · Non-magnetic.
    [Applications]
    · For electronic work.
    · For fine work.
    · For precision work.
    [Material]
    · Stainless steel
    From: ฿ 805.18
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-401 Hot Tweezers

    HS-401 Hot Tweezers

    AS ONE

    [Features]
    · Lead-free solder compatible. Grabs the chip parts of dense substrates.
    · SMDs feature ever more densely packed boards in which the spacing between components is extremely small, requiring pinpoint accuracy. The answer was hot tweezers.
    · SMD repair tool for picking up chip parts.
    · 3-pin plug specification
    · Dedicated soldering iron stand included
    [Product Specifications]
    · Weight: 1.2 kg
    · Weight Details: (Station) 1.2 kg, (Tweezers) 125 g, (with Cord) 42 g (without Cord)
    · Standard Heater Unit: HS-405
    · Maximum Grip Width: 10 mm
    · Pin specification: 3-pin plug specification
    · Rated Voltage/Frequency: 100-240 V (Switching Method) 50, 60 Hz
    · Power Consumption: 40 W
    · Heater: Ceramic Heater
    · Set Temperature: 210 to 600°C
    · Power Cord: 1.8 m
    · External Dimensions: (Station) 110 x 86 x 240 mm (excluding protrusion), (Tweezers) 180 x 40 x 20 mm (Connecting Cord 1.2 m)
    · Dedicated soldering iron stand included
    From: ฿ 21,535.07
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-405 Heater Unit

    HS-405 Heater Unit

    AS ONE

    [Features]
    · Standard accessories
    [Product Specifications]
    · Number of Inputs: 1
    · Applicable Models: HS-400/HS-401
    From: ฿ 2,645.31
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-408 SOP Attachment

    HS-408 SOP Attachment

    AS ONE

    [Features]
    · Can remove SOP with a lead length of up to 20 mm in approximately 30 to 60 seconds. Can be easily cut to match the width of the lead column.
    · Contents: Bit x 6 / Spring x 1
    · Cannot be used for HS-407.
    [Product Specifications]
    · Applicable Models: HS-400/HS-401
    From: ฿ 839.35
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-400-1 Handle AB Set

    HS-400-1 Handle AB Set

    AS ONE

    [Product Specifications]
    · Product Name: Handle AB Set
    · Model number: HS-400-1
    · Applicable Models: HS-400/HS-401
    From: ฿ 660.97
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-400-3 Handle Parts Set

    HS-400-3 Handle Parts Set

    AS ONE

    [Product Specifications]
    · Product Name: Handle Parts Set
    · Model number: HS-400-3
    · Applicable Models: HS-400/HS-401
    From: ฿ 385.16
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-400-5 Micro Switch

    HS-400-5 Micro Switch

    AS ONE

    [Product Specifications]
    · Product Name: Micro Switch
    · Model number: HS-400-5
    · Applicable Models: HS-400/HS-401
    From: ฿ 302.90
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-400-7 Handle Set Screw

    HS-400-7 Handle Set Screw

    AS ONE

    [Product Specifications]
    · Product Name: Handle Set Screw
    · Model number: HS-400-7
    · Applicable Models: HS-400/HS-401
    From: ฿ 192.58
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-400-8 Heater Set Screw Set

    HS-400-8 Heater Set Screw Set

    AS ONE

    [Product Specifications]
    · Product Name: Heater Setscrew Set
    · Model number: HS-400-8
    · Applicable Models: HS-400/HS-401
    From: ฿ 192.58
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS-400-23 Tweezer Set

    HS-400-23 Tweezer Set

    AS ONE

    [Product Specifications]
    · Product Name: Tweezers Set
    · Model number: HS-400-23
    · Applicable Models: HS-400/HS-401
    From: ฿ 8,115.56
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blue INOX Tweezers
    Blue INOX Tweezers
    Blue INOX Tweezers
    Blue INOX Tweezers
    Blue INOX Tweezers
    Blue INOX Tweezers
    Blue INOX Tweezers
    Blue INOX Tweezers
    Blue INOX Tweezers

    Blue INOX Tweezers

    DUMONT

    [Features]
    · INOX (stainless steel): Resistant to corrosion and acid. Not high hardness, but rust-resistant and magnetic.
    · For use with electronics.
    From: ฿ 2,337.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Boxwood Tip Bit
    Boxwood Tip Bit
    Boxwood Tip Bit
    From: ฿ 3,444.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Black ESD Tip Bit
    Black ESD Tip Bit
    Black ESD Tip Bit

    Black ESD Tip Bit

    DUMONT

    [Specifications]
    ·Tip width (mm): 0.3
    ·Please choose according to the size , application, etc.
    From: ฿ 384.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    White Delrin Tip Bit
    White Delrin Tip Bit
    White Delrin Tip Bit
    From: ฿ 529.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Red ESD Tweezers
    Red ESD Tweezers
    Red ESD Tweezers
    Red ESD Tweezers
    Red ESD Tweezers

    Red ESD Tweezers

    DUMONT

    [Features]
    · Glossy-tip tweezers made from non-magnetic alloy.
    · Anti-static product.
    · Made from ESD.
    From: ฿ 2,187.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Material
Product Type
Properties
Overall Length(mm)
Other
You can add up to 6 items per a category to the compare list.
ESD Tweezers (Nonmagnetic Type)
ESD Tweezers (Nonmagnetic Type)
ESD Tweezers (Nonmagnetic Type)
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers Straight/Curved Tip Type Total Length (mm) 125/150
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers Total Length (mm) 115–450
You can add up to 6 items per a category to the compare list.
IC Drawing Jig (DIP Type IC)
IC Drawing Jig (DIP Type IC)
IC Drawing Jig (DIP Type IC)
IC Drawing Jig (DIP Type IC)
IC Drawing Jig (DIP Type IC)
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers with Tip Silicone Total Length (mm) 125/150
You can add up to 6 items per a category to the compare list.
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
High Purity Stainless Steel Tweezers (Non-Magnetic Type)
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers
You can add up to 6 items per a category to the compare list.
ESD Tweezers Replacement Tip (Nonmagnetic Type)
ESD Tweezers Replacement Tip (Nonmagnetic Type)
ESD Tweezers Replacement Tip (Nonmagnetic Type)
You can add up to 6 items per a category to the compare list.
Ceramic Pin Set (Nonmagnetic / Standard Tapering Type)
You can add up to 6 items per a category to the compare list.
Pin Removal Tool PAS
You can add up to 6 items per a category to the compare list.
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm
You can add up to 6 items per a category to the compare list.
Meister Tweezers
Meister Tweezers
Meister Tweezers
Meister Tweezers
Meister Tweezers
Meister Tweezers
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers 5 Pc Set / 3 Pc Set
You can add up to 6 items per a category to the compare list.
Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120
You can add up to 6 items per a category to the compare list.
Antistatic Tweezers NK
You can add up to 6 items per a category to the compare list.
430 Corrosion Resistant Economic Tweezer
You can add up to 6 items per a category to the compare list.
Iron Tweezers (Non-Magnetic and Extra Thin Type)
You can add up to 6 items per a category to the compare list.
Dedicated Tweezer Case PTK-90
You can add up to 6 items per a category to the compare list.
Spring Hook SS-21/SS-22
Spring Hook SS-21/SS-22
Spring Hook SS-21/SS-22
You can add up to 6 items per a category to the compare list.
Pin Removal Tool SS
Pin Removal Tool SS
Pin Removal Tool SS
Pin Removal Tool SS
Pin Removal Tool SS
Pin Removal Tool SS
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers Jagged Straight Type Total Length (mm) 115–300
You can add up to 6 items per a category to the compare list.
ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm
You can add up to 6 items per a category to the compare list.
Tweezers 2 to 7-Piece Set
You can add up to 6 items per a category to the compare list.
PCB Connector Extractor SS-10
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers Jagged Curved Type Total Length (mm) 125–300
You can add up to 6 items per a category to the compare list.
Large Tweezers Total Length (mm) 500
You can add up to 6 items per a category to the compare list.
Tweezers with Rubber Grip Fluorocoated Type Total Length (mm) 115
You can add up to 6 items per a category to the compare list.
Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, Overall Length (mm) 70–120
You can add up to 6 items per a category to the compare list.
Titanium Tweezers Non-Magnetic Type Total Length (mm) 70–120
You can add up to 6 items per a category to the compare list.
Brass Tweezers (Nonmagnetic Type)
You can add up to 6 items per a category to the compare list.
Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190
You can add up to 6 items per a category to the compare list.
Iron Arm Tweezers, Overall Length (mm) 120/125
Iron Arm Tweezers, Overall Length (mm) 120/125
Iron Arm Tweezers, Overall Length (mm) 120/125
Iron Arm Tweezers, Overall Length (mm) 120/125
You can add up to 6 items per a category to the compare list.
Plastic Tweezers, PA (Nylon), Total Length (mm) 120
You can add up to 6 items per a category to the compare list.
Plastic Tweezers, Loimer, Total Length (mm) 120
You can add up to 6 items per a category to the compare list.
Green Non-Magnetic Tweezers
Green Non-Magnetic Tweezers
Green Non-Magnetic Tweezers
Green Non-Magnetic Tweezers
Green Non-Magnetic Tweezers
You can add up to 6 items per a category to the compare list.
Boxwood Replaceable-Tip Tweezers
Boxwood Replaceable-Tip Tweezers
Boxwood Replaceable-Tip Tweezers
You can add up to 6 items per a category to the compare list.
Black ESD Replaceable-Tip Tweezers
Black ESD Replaceable-Tip Tweezers
Black ESD Replaceable-Tip Tweezers
You can add up to 6 items per a category to the compare list.
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
Stainless Steel Pin Set (Non-Magnetic Steel)
You can add up to 6 items per a category to the compare list.
Iron Tweezers (Non-Magnetic Type)
You can add up to 6 items per a category to the compare list.
Titanium Tweezers (Non-Magnetic Type) PTN-01/PTN-02
You can add up to 6 items per a category to the compare list.
Lock Holder PH-01 – 06
You can add up to 6 items per a category to the compare list.
IC Drawing Jig
You can add up to 6 items per a category to the compare list.
IC Drawing Jig (PLCC Type IC)
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers, Rubber Grip, High-Strength Tip
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers for Stamps Total Length (mm) 120
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers Reverse Action Type Total Length (mm) 120/ 170
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers High Precision Total Length (mm) 130/170
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers with Fluorine Coating, Total Length (mm) 125
You can add up to 6 items per a category to the compare list.
Anti-Acid, Anti-Magnetic Tweezers, Swiss Tweeze Type, Nonmagnetic, Overall Length (mm) 110–120
You can add up to 6 items per a category to the compare list.
Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Precision Work Total Length (mm) 120
You can add up to 6 items per a category to the compare list.
Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, for Semiconductors, Overall Length (mm) 127/130
You can add up to 6 items per a category to the compare list.
Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Assembly Total Length (mm) 150
You can add up to 6 items per a category to the compare list.
Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Horizontal Flat Type Total Length (mm) 105
You can add up to 6 items per a category to the compare list.
Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Flat Type Total Length (mm) 120
You can add up to 6 items per a category to the compare list.
Aluminum Precision Pin Set (Non-Magnetic Type)
You can add up to 6 items per a category to the compare list.
Bamboo Tweezers Set (Non-Magnetic Type)
You can add up to 6 items per a category to the compare list.
Reverse Action Pin Set
You can add up to 6 items per a category to the compare list.
13 Stainless Steel Precision Tweezers
You can add up to 6 items per a category to the compare list.
18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm
18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm
18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm
You can add up to 6 items per a category to the compare list.
General Purpose Tweezers, Overall Length (mm) 120–150
You can add up to 6 items per a category to the compare list.
Fluorine Treatment Stainless Steel Tweezers
You can add up to 6 items per a category to the compare list.
Coated Tweezers
Coated Tweezers
Coated Tweezers
You can add up to 6 items per a category to the compare list.
Plastic Tweezers, Nylon/Reinforced Glass Fiber, Total Length (mm) 120
You can add up to 6 items per a category to the compare list.
Acid Resistant Tweezers K
You can add up to 6 items per a category to the compare list.
Laboran Plastic Tweezers
You can add up to 6 items per a category to the compare list.
Tweezers Made from PTFE Total Length (mm) 100–200
You can add up to 6 items per a category to the compare list.
Tweezers Case with Lid Supported Tweezer Length (mm) 110–190
You can add up to 6 items per a category to the compare list.
Tweezers Case with Lid Supported Tweezer Length (mm) 110–150 / 110–190
You can add up to 6 items per a category to the compare list.
Tweezers Hanger 190x200x165
You can add up to 6 items per a category to the compare list.
General Purpose Tweezers, Overall Length (mm) 160/185
You can add up to 6 items per a category to the compare list.
Stainless Steel Precision Bin Set (Non-Magnetic Type)
You can add up to 6 items per a category to the compare list.
Plastic Pipette Set 5 pcs Set
You can add up to 6 items per a category to the compare list.
Replacement Type Tweezers
Replacement Type Tweezers
Replacement Type Tweezers
Replacement Type Tweezers
Replacement Type Tweezers
Replacement Type Tweezers
Replacement Type Tweezers
You can add up to 6 items per a category to the compare list.
Soft Touch Pin Set (Non-Magnetic Type)
You can add up to 6 items per a category to the compare list.
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
Precision Tweezers (ESD Specification)
You can add up to 6 items per a category to the compare list.
HS-401 Hot Tweezers
You can add up to 6 items per a category to the compare list.
HS-405 Heater Unit
You can add up to 6 items per a category to the compare list.
HS-408 SOP Attachment
You can add up to 6 items per a category to the compare list.
HS-400-1 Handle AB Set
You can add up to 6 items per a category to the compare list.
HS-400-3 Handle Parts Set
You can add up to 6 items per a category to the compare list.
HS-400-5 Micro Switch
You can add up to 6 items per a category to the compare list.
HS-400-7 Handle Set Screw
You can add up to 6 items per a category to the compare list.
HS-400-8 Heater Set Screw Set
You can add up to 6 items per a category to the compare list.
HS-400-23 Tweezer Set
You can add up to 6 items per a category to the compare list.
Blue INOX Tweezers
Blue INOX Tweezers
Blue INOX Tweezers
Blue INOX Tweezers
Blue INOX Tweezers
Blue INOX Tweezers
Blue INOX Tweezers
Blue INOX Tweezers
Blue INOX Tweezers
You can add up to 6 items per a category to the compare list.
Boxwood Tip Bit
Boxwood Tip Bit
Boxwood Tip Bit
You can add up to 6 items per a category to the compare list.
Black ESD Tip Bit
Black ESD Tip Bit
Black ESD Tip Bit
You can add up to 6 items per a category to the compare list.
White Delrin Tip Bit
White Delrin Tip Bit
White Delrin Tip Bit
You can add up to 6 items per a category to the compare list.
Red ESD Tweezers
Red ESD Tweezers
Red ESD Tweezers
Red ESD Tweezers
Red ESD Tweezers
Brand

ENGINEER

TRUSCO

AS ONE

SUNHAYATO CORP

TRUSCO

TRUSCO

AS ONE

ENGINEER

ENGINEER

ENGINEER

AS ONE

AS ONE

TRUSCO

TRUSCO

AS ONE

ENGINEER

ENGINEER

ENGINEER

ENGINEER

ENGINEER

TRUSCO

AS ONE

LINDSTROM

ENGINEER

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

AS ONE

AS ONE

AS ONE

AS ONE

DUMONT

DUMONT

DUMONT

ENGINEER

ENGINEER

ENGINEER

ENGINEER

ENGINEER

SUNHAYATO CORP

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

EIGERTOOL

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

ENGINEER

TRUSCO

LINDSTROM

LINDSTROM

LINDSTROM

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

DUMONT

DUMONT

DUMONT

DUMONT

DUMONT

Product Series

ESD Tweezers (Nonmagnetic Type)

Stainless Steel Tweezers Straight/Curved Tip Type Total Length (mm) 125/150

Stainless Steel Tweezers Total Length (mm) 115–450

IC Drawing Jig (DIP Type IC)

Stainless Steel Tweezers with Tip Silicone Total Length (mm) 125/150

High Purity Stainless Steel Tweezers (Non-Magnetic Type)

Stainless Steel Tweezers

ESD Tweezers Replacement Tip (Nonmagnetic Type)【2 Pieces Per Package】

Ceramic Pin Set (Nonmagnetic / Standard Tapering Type)

Pin Removal Tool PAS

MEISTER Tweezers Acid-Resistant Steel Full Length 90 Up 135 mm

Meister Tweezers

Stainless Steel Tweezers 5 Pc Set / 3 Pc Set

Plastic Tweezers, Nonmagnetic Type, Total Length (mm) 120

Antistatic Tweezers NK

430 Corrosion Resistant Economic Tweezer

Iron Tweezers (Non-Magnetic and Extra Thin Type)

Dedicated Tweezer Case PTK-90

Spring Hook SS-21/SS-22

Pin Removal Tool SS

Stainless Steel Tweezers Jagged Straight Type Total Length (mm) 115–300

ESD Tweezers Standard Type / Curved Tip Type Full Length 125 mm / 130 mm

Tweezers 2 to 7-Piece Set

PCB Connector Extractor SS-10

Stainless Steel Tweezers Jagged Curved Type Total Length (mm) 125–300

Large Tweezers Total Length (mm) 500

Tweezers with Rubber Grip Fluorocoated Type Total Length (mm) 115

Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, Overall Length (mm) 70–120

Titanium Tweezers Non-Magnetic Type Total Length (mm) 70–120

Brass Tweezers (Nonmagnetic Type)

Tweezers made from Stainless Steel/Titanium Total Length (mm) 125–190

Iron Arm Tweezers, Overall Length (mm) 120/125

Plastic Tweezers, PA (Nylon), Total Length (mm) 120

Plastic Tweezers, Loimer, Total Length (mm) 120

Green Non-Magnetic Tweezers

Boxwood Replaceable-Tip Tweezers

Black ESD Replaceable-Tip Tweezers

Stainless Steel Pin Set (Non-Magnetic Steel)

Iron Tweezers (Non-Magnetic Type)

Titanium Tweezers (Non-Magnetic Type) PTN-01/PTN-02

Lock Holder PH-01 – 06

IC Drawing Jig

IC Drawing Jig (PLCC Type IC)

Stainless Steel Tweezers, Rubber Grip, High-Strength Tip

Stainless Steel Tweezers for Stamps Total Length (mm) 120

Stainless Steel Tweezers Reverse Action Type Total Length (mm) 120/ 170

Stainless Steel Tweezers High Precision Total Length (mm) 130/170

Stainless Steel Tweezers with Fluorine Coating, Total Length (mm) 125

Anti-Acid, Anti-Magnetic Tweezers, Swiss Tweeze Type, Nonmagnetic, Overall Length (mm) 110–120

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Precision Work Total Length (mm) 120

Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, for Semiconductors, Overall Length (mm) 127/130

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type for Assembly Total Length (mm) 150

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Horizontal Flat Type Total Length (mm) 105

Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Flat Type Total Length (mm) 120

Aluminum Precision Pin Set (Non-Magnetic Type)

Bamboo Tweezers Set (Non-Magnetic Type)

Reverse Action Pin Set

13 Stainless Steel Precision Tweezers

18-8 Stainless Steel Tweezers Total Length 120 mm/150 mm

General Purpose Tweezers, Overall Length (mm) 120–150

Fluorine Treatment Stainless Steel Tweezers

Coated Tweezers

Plastic Tweezers, Nylon/Reinforced Glass Fiber, Total Length (mm) 120

Acid Resistant Tweezers K

Laboran Plastic Tweezers

Tweezers Made from PTFE Total Length (mm) 100–200

Tweezers Case with Lid Supported Tweezer Length (mm) 110–190

Tweezers Case with Lid Supported Tweezer Length (mm) 110–150 / 110–190

Tweezers Hanger 190x200x165

General Purpose Tweezers, Overall Length (mm) 160/185

Stainless Steel Precision Bin Set (Non-Magnetic Type)

Plastic Pipette Set 5 pcs Set

Replacement Type Tweezers

Soft Touch Pin Set (Non-Magnetic Type)

Precision Tweezers (ESD Specification)

HS-401 Hot Tweezers

HS-405 Heater Unit

HS-408 SOP Attachment

HS-400-1 Handle AB Set

HS-400-3 Handle Parts Set

HS-400-5 Micro Switch

HS-400-7 Handle Set Screw

HS-400-8 Heater Set Screw Set

HS-400-23 Tweezer Set

Blue INOX Tweezers

Boxwood Tip Bit

Black ESD Tip Bit

White Delrin Tip Bit

Red ESD Tweezers

From

฿ 553.71

฿ 55.00

฿ 112.39

฿ 1,015.00

฿ 183.55

฿ 369.00

฿ 702.00

฿ 168.00

฿ 1,102.21

฿ 953.97

฿ 1,435.00

฿ 6,699.20

฿ 163.00

฿ 141.00

฿ 933.00

฿ 98.00

฿ 659.60

฿ 674.00

฿ 275.00

฿ 977.00

฿ 36.00

฿ 247.00

฿ 1,224.60

฿ 436.55

฿ 54.00

฿ 1,083.10

฿ 608.00

฿ 1,412.21

฿ 2,496.67

฿ 388.34

฿ 467.00

฿ 681.46

฿ 877.00

฿ 75.00

฿ 2,055.00

฿ 6,664.00

฿ 3,669.00

฿ 393.57

฿ 505.70

฿ 1,274.68

฿ 505.85

฿ 659.40

฿ 809.18

฿ 620.13

฿ 63.00

฿ 88.00

฿ 426.38

฿ 213.00

฿ 1,472.05

฿ 1,784.10

฿ 2,209.65

฿ 2,418.01

฿ 1,645.46

฿ 1,811.31

฿ 586.84

฿ 154.00

฿ 676.83

฿ 687.62

฿ 2,183.45

฿ 1,794.56

฿ 782.89

฿ 914.56

฿ 518.91

฿ 680.00

฿ 519.84

฿ 1,908.04

฿ 6,040.15

฿ 6,366.89

฿ 1,563.52

฿ 1,625.44

฿ 1,339.10

฿ 812.88

฿ 631.23

฿ 2,225.00

฿ 805.18

฿ 21,535.07

฿ 2,645.31

฿ 839.35

฿ 660.97

฿ 385.16

฿ 302.90

฿ 192.58

฿ 192.58

฿ 8,115.56

฿ 2,337.00

฿ 3,444.00

฿ 384.00

฿ 529.00

฿ 2,187.00

Days to Ship Same day Same day Same day 1 Day(s) Same day Same day Same day Same day 10 Day(s) Same day 5 Day(s) 5 Day(s) Same day Same day Same day Same day 1 Day(s) Same day 1 Day(s) Same day Same day Same day 5 Day(s) 12 Day(s) Same day Same day 1 Day(s) Same day Same day Same day Same day 31 Day(s) Same day 17 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 1 Day(s) 1 Day(s) 3 Day(s) 1 Day(s) 1 Day(s) 5 Day(s) 1 Day(s) Same day Same day 1 Day(s) 1 Day(s) Same day 1 Day(s) Same day 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 31 Day(s) 31 Day(s) 5 Day(s) Same day 31 Day(s) 5 Day(s) 31 Day(s) 11 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 1 Day(s) Same day 12 Day(s) 1 Day(s) 5 Day(s) 13 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 11 Day(s) 11 Day(s) 8 Day(s) 11 Day(s) 5 Day(s)
MaterialStainless SteelStainless SteelStainless SteelPlasticStainless SteelStainless SteelStainless SteelPlasticCeramicStainless SteelStainless SteelStainless SteelStainless SteelPlasticPlasticStainless SteelStainless SteelOther PropertiesOther PropertiesStainless SteelStainless SteelStainless SteelOther PropertiesStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelTitanium MadeBrassStainless Steel / Titanium MadeStainless SteelPlasticPlastic---Stainless SteelStainless SteelTitanium MadeOther PropertiesStainless SteelPlasticStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelAluminumMade with bambooStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelPlasticPlasticPlasticPlasticOther PropertiesOther PropertiesStainless SteelStainless SteelStainless SteelPlastic-Stainless SteelStainless Steel---------Stainless Steel----
Product TypeTweezersTweezersTweezersIC drawing tool/pin removing toolTweezersTweezersTweezersTweezersTweezers / Related ItemIC drawing tool/pin removing toolTweezersTweezersTweezersTweezersTweezersTweezersTweezersRelated ItemSpring clip, parts clipIC drawing tool/pin removing toolTweezersTweezersTweezersIC drawing tool/pin removing toolTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersSpring clip, parts clipIC drawing tool/pin removing toolIC drawing tool/pin removing toolTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersTweezersRelated ItemRelated ItemRelated ItemTweezersTweezersTweezersTweezersTweezersTweezers---------TweezersRelated ItemRelated ItemRelated ItemTweezers
PropertiesNon-magnetic typeStandard TypeStandard TypeStandard TypeStandard TypeNon-magnetic typeStandard TypeNon-magnetic typeNon-magnetic typeStandard TypeNon-magnetic typeStandard TypeStandard TypeNon-magnetic typeNon-magnetic typeStandard TypeNon-magnetic typeStandard TypeStandard TypeStandard TypeStandard TypeAnti-static typeAnti-static typeStandard TypeStandard TypeStandard TypeFluorine Coated TypeNon-magnetic typeNon-magnetic typeNon-magnetic typeStandard TypeStandard TypeStandard TypeStandard TypeNon-magnetic typeNon-magnetic typeAnti-static typeNon-magnetic typeNon-magnetic typeNon-magnetic typeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeStandard TypeFluorine Coated TypeNon-magnetic typeNon-magnetic typeNon-magnetic typeNon-magnetic typeNon-magnetic typeNon-magnetic typeNon-magnetic typeNon-magnetic typeStandard TypeStandard TypeStandard TypeStandard TypeFluorine Coated TypeFluorine Coated Type-Non-magnetic typeStandard TypeStandard Type---Standard TypeNon-magnetic typeNon-magnetic type-Non-magnetic typeNon-magnetic type----------Non-magnetic typeAnti-static typeNon-magnetic type-
Overall Length(mm)125 ~ 130125 ~ 150115 ~ 450135 ~ 165125 ~ 150110 ~ 120110 ~ 155-1306290 ~ 135110 ~ 135-120120122 ~ 240120-21585115 ~ 300125 ~ 130-112125 ~ 30050011570 ~ 12070 ~ 120140120 ~ 190120 ~ 12512012090 ~ 140130130105 ~ 190125120 ~ 125125 ~ 150125100115 ~ 120120120 ~ 170130 ~ 170125110 ~ 120120127 ~ 13015010512095150 ~ 180-125120120 ~ 150125150 ~ 300120 (Width: 9)120120100 ~ 200---160 ~ 185120-40 ~ 130120110 ~ 150---------110 ~ 14040 ~ 414040110 ~ 115
Other------------------------------------------------------------------------Option----------------

Loading...

  1. 1

Related Categories to Tweezers