(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive

An online store for adhesives. The MISUMI eCatalog makes it possible to easily search for products based on dimensions and specs such as product type, color, etc., with one click.
[What is an adhesive?]
The adhesive bonds the surface of the object to the surface, and is classified into types according to the hardening method and form.
(1) Classification by hardening method
Hot melt type, dry type, moisture hardening type, two-liquid reaction hardening type, UV hardening type, anaerobic type, etc
(2) Classification by form
Solid type, emulsion type (water-based), solvent type, solventless type etc. It is recommended to select the adhesive based on these classifications, after considering the condition of the adhesive surface (unevenness, etc.) and the combination of materials to be bonded.

Search by specifying the lower class category

Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
105 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting
    Loctite Adhesive for Fitting

    Loctite Adhesive for Fitting

    HENKEL

    An anaerobic fitting adhesive that hardens and adheres when air is shut off.
    [Features]
    ·It hardens when it enters the gaps between metal parts such as screws and shafts and shuts out the air. (does not harden when exposed to air)
    ·Because it is a one-liquid type, it simplifies the work and shortens the time required to improve work efficiency, while at the same time contributing to significant cost reductions.
    [Applications]
    ·Fixing motor shafts, rotors, gears, pulleys, shafts, bearings, etc.
    ·For fitting.
    From: ฿ 732.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking
    Loctite Anaerobic Adhesive for Thread Locking

    Loctite Anaerobic Adhesive for Thread Locking

    HENKEL

    Anti-loosening agent for anaerobic adhesives that hardens and sticks when air is shut off.
    [Features]
    ·It hardens when it enters the gaps between metal parts such as screws and shafts and shuts out the air. (does not harden when exposed to air)
    ·Because it is a one-liquid type, it simplifies the work and shortens the time required to improve work efficiency, while at the same time contributing to significant cost reductions.
    [Applications]
    ·Can be used to prevent loosening of metal screws and seals.
    ·Ideal for preventing loosening of screws that are tightened after application.
    From: ฿ 320.08
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Loctite (Adhesive For Screw Locking)

    Loctite (Adhesive For Screw Locking)

    KTC(KYOTO TOOL)

    [Features]
    · Anaerobic adhesive agent that hardens when inserted into crevices in metallic parts such as screws or shafts, to block the air. Since it is a single solution, work is simplified, simultaneously shortening the amount of time required and drastically reducing costs.
    · Optimal for seals or as a screw locking agent for differential ring gear bolts, flywheel bolts, oil pan bolts, etc.
    From: ฿ 1,722.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adapter Tube (with Stopper) for Syringes

    Adapter Tube (with Stopper) for Syringes

    MUSASHI ENGINEERING

    Tube to connect dispensers and syringes to provide air pressure.
    [Features]
    · Material Adapter: polyacetal, tube: special elastomer resin, O-ring: fluorine rubber.
    [Applications]
    · Tube for dispenser.
    From: ฿ 1,425.84
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MUSASHI Metal Needle
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MUSASHI Metal Needle

    MUSASHI ENGINEERING

    Metal needle that uses a pin made of SUS and features outstanding durability.
    [Features]
    · Also supports discharge under high temperature conditions.
    · Usable with solvent-based solutions and UV-based solutions.
    · Material Needle: stainless steel (SUS304), needle base: brass (Ni plated).
    [Applications]
    · Needle to be attached to the syringe tip.
    From: ฿ 635.80
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Double Thread Screw Plastic Needle

    Double Thread Screw Plastic Needle

    MUSASHI ENGINEERING

    A double threaded plastic needle that enables safe and reliable syringe attachment.
    [Features]
    ·The large four-blade design ensures secure screwing into the syringe.
    ·The needle size can be identified by the color of the needle base.
    ·Material Needle: Stainless steel (SUS304), needle base: Polypropylene (PP).
    [Applications]
    ·A needle attached to the tip of the syringe.
    From: ฿ 1,359.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2-Liquid Epoxy Resin Adhesive Set (Low Temperature Curing Type)

    2-Liquid Epoxy Resin Adhesive Set (Low Temperature Curing Type)

    THREEBOND

    [Features]
    • Has excellent low temperature curing properties and can cure even at - 5 °C.
    • Has excellent adhesive strength even on wetted surfaces.
    [Application]
    • Adhesive repair at a low temperature. Adhesive repair in areas where shock resistance is required.
    From: ฿ 2,215.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stanley Hot Melt Glue Gun

    Stanley Hot Melt Glue Gun

    STANLEY

    Stanley Hot Melt Glue Gun

    Hot Melt Glue Gun from STANLEY brand used with acrylic glue sticks. By using heat to pass through the glue stick to melt to stick various materials such as cardboard boxes, vases, ceramics, wood, plastic, foam, fabric or office equipment. The machine is made of good quality materials. Safe to use

    From: ฿ 244.24
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives
    Henkel High-Performance Instant Adhesives

    Henkel High-Performance Instant Adhesives

    HENKEL

    High-performance instant adhesive.
    [Features]
    ·Suitable for adhesion of difficult-to-adhere adherends.
    ·Fixes at high speed among instant adhesives.
    [Applications]
    ·General adhesion of metal, resin, and rubber materials.
    ·General adhesion to PBT, polyacetal, soft PVC, polyurethane, silicone rubber, etc.
    From: ฿ 632.91
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clear Syringe Scale with Scale (ml) 50

    Clear Syringe Scale with Scale (ml) 50

    MUSASHI ENGINEERING

    [Features]
    · Outstanding fluid characteristics due to unique shape.
    · Resolves "breathing phenomenon" of plungers due to syringe inner straight design.
    [Applications]
    · Dispenser dedicated polypropylene container.
    From: ฿ 7,990.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Epoxy Type All-Purpose Adhesive
    From: ฿ 922.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adapter Tube O-Ring for Syringes
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Adapter Tube O-Ring for Syringes

    MUSASHI ENGINEERING

    A replacement O-ring for tube adapters to connect a dispenser and a syringe and supply air pressure.
    From: ฿ 1,413.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hot Melt Glue Gun (170°C)

    Hot Melt Glue Gun (170°C)

    ESCO

    ·Please use EA305HE-1 to -3 for Hot Melt Stick.
    From: ฿ 3,453.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive for Screw Loosening Prevention (Loctite)

    Adhesive for Screw Loosening Prevention (Loctite)

    AS ONE

    [Features]
    · A one-solution anaerobic adhesive agent which hardens in crevices of metal components when air is sealed off (except 425).
    · Effective not only as a screw locking agent, but also as a sealant to prevent corrosion.
    From: ฿ 679.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Performance ECO Dispenser, SMART SHOT
    Until 31/08/2024

    Sale
    Until 31/08/2024

    High Performance ECO Dispenser, SMART SHOT

    MUSASHI ENGINEERING

    A dispenser that reduces power consumption by 1/2, increases accuracy greatly, and boasts incredible dispensing performance.
    [Features]
    · Equipped with discharge conditions setup function.
    · A compact type with a lightweight design no more than 1/2 the conventional model.
    · Reduces power consumption by half, lowering costs.
    · Adopts a wide range dispensing timer.
    · Discharge pressure digital display type available (SMART SHOTR MS-1D).
    [Applications]
    · Adhesion, potting, coating, sealing, filling, dotted coating, line drawing coating, etc.
    From: ฿ 58,200.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Syringe Tip Cap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Syringe Tip Cap

    MUSASHI ENGINEERING

    [Features]
    · Cap to seal the syringe tip.
    [Applications]
    · For storage or transportation with the solution packed.
    From: ฿ 941.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3M Scotch-Weld EPX Adhesive DP190 Gray 48.5ml 

    3M Scotch-Weld EPX Adhesive DP190 Gray 48.5ml 

    3M

    [Features]
    ·Two liquids can be mixed instantly inside the nozzle, eliminating the need for manual weighing and mixing, making continuous work on the line easier.
    · You can dispense only the amount you need, so you don't waste adhesive..
    · The adhesive and nozzle set is one-touch, so you won't get your hands or surroundings dirty. [Purpose]
    ·Adhesion of metals, glass, ceramics, and various plastics.
    From: ฿ 2,362.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    UV Block Syringe with Graduations Capacity (ml) 10/50
    UV Block Syringe with Graduations Capacity (ml) 10/50
    UV Block Syringe with Graduations Capacity (ml) 10/50

    UV Block Syringe with Graduations Capacity (ml) 10/50

    MUSASHI ENGINEERING

    [Features]
    · Completely shuts out UV.
    · Improved transmissivity in the visible light region allows the remaining amount of liquid agent to be seen clearly.
    [Applications]
    · Polypropylene container dedicated for UV curable liquid materials.
    From: ฿ 6,111.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hot Glue, Dedicated Gun

    Hot Glue, Dedicated Gun

    GOOT

    [Features]
    · Ideal for repairing, adhering, and refilling porous materials such as wood, paper, cloth, and leather.
    · Plastics, metals, ceramics and glass can be temporarily fixed.
    [Applications]
    · Can be used for various applications including interior decoration, display, etc. / packaging such as wrapping and cardboard boxing / bookbinding / repairing and bonding shoes and bags / coating gaps / lead wire bonding for printed circuit boards, bonding electronic components, etc.
    From: ฿ 543.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    fluoropolymer Tube for Tubing Dispenser

    fluoropolymer Tube for Tubing Dispenser

    MUSASHI ENGINEERING

    Fluid sending tube for tubing dispenser during fluid discharge.
    [Features]
    · Available in a wide variety according to the viscosity and discharge rate of liquid material to be discharged.
    · Material: PTFE.
    [Applications]
    · fluoropolymer tube for tubing dispenser.
    From: ฿ 1,901.82
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MULTI-PURPOSE RUBBER ADHESIVE
    MULTI-PURPOSE RUBBER ADHESIVE
    MULTI-PURPOSE RUBBER ADHESIVE

    MULTI-PURPOSE RUBBER ADHESIVE

    THREEBOND

    Function/use
    • Bonding of Leather, Rubber, Paper, Metal, Glass, Woods and Plastic
    From: ฿ 315.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2-Part Mixing Adhesive Pegalock, Gun Dedicated for Pegalock G-50

    2-Part Mixing Adhesive Pegalock, Gun Dedicated for Pegalock G-50

    KOATSU GAS

    [Features]
    · Dedicated plastic gun which can discharge 2 liquids through simultaneous mixing ratio
    [Applications]
    · Bus Fender Panels, Coping Corners, Metallic Doors, or Panels
    · Adhesion of Various Metals, Ceramics, FRP
    From: ฿ 3,379.36
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bond MOS8

    Bond MOS8

    AS ONE

    [Features]
    · Suitable for adhesion of low adhesive materials such as engineering plastics and industrial rubber.
    · Features outstanding elasticity and heat/cold resistance.
    From: ฿ 420.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    50 ml Thread-Locker (High Strength, High Viscosity) EA933AC-9

    50 ml Thread-Locker (High Strength, High Viscosity) EA933AC-9

    ESCO

    【Product Specifications】
    ・Red
    ・Content-50ml
    ・Weight-81g
    ・Anaerobic adhesive
    ・For permanently securing
    ・For Heat Resistance
    ・Suitable for the lock sealing of up to M36 bolts.
    ・Service temperature: -55 to 230℃
    ・Cure Time…30 Minute
    ・Strength separate …18Nm
    From: ฿ 2,584.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SCREW LOCKING AGENT
    SCREW LOCKING AGENT
    SCREW LOCKING AGENT
    SCREW LOCKING AGENT
    SCREW LOCKING AGENT
    SCREW LOCKING AGENT
    SCREW LOCKING AGENT

    SCREW LOCKING AGENT

    THREEBOND

    Function/use
    • Relatively small and frequently removed screws
    From: ฿ 988.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive for Fitting (Loctite)
    Adhesive for Fitting (Loctite)
    Adhesive for Fitting (Loctite)
    Adhesive for Fitting (Loctite)
    Adhesive for Fitting (Loctite)

    Adhesive for Fitting (Loctite)

    AS ONE

    [Features]
    · A one-solution anaerobic adhesive agent which hardens in crevices of metal components when air is sealed off.
    · Shows sealing effects when filling in gaps.
    From: ฿ 6,135.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curing Accelerator (Loctite)

    Curing Accelerator (Loctite)

    AS ONE

    [Features]
    · It is effective in accelerating curing, ensuring complete curing, and improving adhesion strength by reforming the surface of materials that are hard to adhere.
    From: ฿ 1,260.48
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Aron Alpha® (Extra)

    Aron Alpha® (Extra)

    AS ONE

    [Features]
    · Low viscosity type is suitable for permeation bonding while medium viscosity type is suitable for bonding porous material.
    · 2000/2020 are ultra-fast drying types.
    · The 4000/4020 types feature excellent shock and heat resistance.
    From: ฿ 794.34
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    LOCTITE Strong Instant Adhesive 

    LOCTITE Strong Instant Adhesive 

    HENKEL

    [Features]
    · A thixotropic, high-viscosity version of LOCTITE 443, which can be used drip-free with heat-resistance up to 100°C and improved shock strength.
    [Applications]
    · For fixing jumper wires, ICs and discretes
    From: ฿ 654.53
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ADHESIVES FOR THREADLOCK
    ADHESIVES FOR THREADLOCK
    ADHESIVES FOR THREADLOCK

    ADHESIVES FOR THREADLOCK

    THREEBOND

    • Fixing and sealing for screw. Such as bolt & nut, piping joint.
    • Fixing and sealing for shaft.
    From: ฿ 1,535.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anaerobic Sealant (High Strength Type)
    Anaerobic Sealant (High Strength Type)
    Anaerobic Sealant (High Strength Type)
    Anaerobic Sealant (High Strength Type)
    Anaerobic Sealant (High Strength Type)

    Anaerobic Sealant (High Strength Type)

    THREEBOND

    Screw locking agent for the fitting parts of screws and bolts.
    [Features]
    · By applying to the gaps between metal parts such as screws or shafts, air can be shut out causing a hardening reaction that prevents looseness and leakage.
    · It uses synthetic resin for the main component and is made in Japan.
    [Applications]
    · Ideal for fixing screws and bolts, as well as for adhesion to plated surfaces, gold, silver, alumite, and other inert surfaces.
    · Can be used when quick curing is required, or for sealing and adhering of general fitting parts.
    From: ฿ 1,337.03
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M Scotch Weld, Metal Grip, Dedicated Nozzle

    3M Scotch Weld, Metal Grip, Dedicated Nozzle

    3M

    Metal adhesive for simple application of 2-liquid adhesive without labor-intensive measuring and mixing.
    [Features]
    · High heat resistance to withstand baked-on coatings.
    · Leaves no traces of solvent so post-finishing processes are not required.
    · Can provide high-strength adhesiveness for various metals.
    [Applications]
    · For bonding building materials such as aluminum sash, coping, doors, etc.
    From: ฿ 179.43
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Glue Gun Stick, Long Size

    Glue Gun Stick, Long Size

    SK 11

    Overall length 200 mm long size hot melt adhesive.
    [Features]
    · Spare stick for bond gun.
    · Ideal for woodwork product and shoe repair, wreath-making, artificial flowers, handicrafts, etc.
    · Can be refilled for use.
    [Applications]
    · Ideal for adhesion of wood, paper, cloth, leather, plastic, etc.
    From: ฿ 589.48
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicon Rubber KE45RTV

    Silicon Rubber KE45RTV

    TGK

    [Features]
    · Silicone rubber of the type (room temperature vulcanizing) that hardens at room temperature.
    · Exhibits outstanding properties for electrical insulation.
    · Paste product.
    From: ฿ 1,085.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hot Melt Stick for Packing EA305HE-3

    Hot Melt Stick for Packing EA305HE-3

    ESCO

    【Product Specifications】
    ・Content-1kg
    ・Color-Yellowish brown
    ・Dim.-Dia. 11 x 200mm
    ・For packing
    ・For EA305HE-10A, old model:EA305HE-12
    From: ฿ 2,759.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Locking Adhesive EA933AC-5

    Thread Locking Adhesive EA933AC-5

    ESCO

    【Product Specifications】
    ・Blue
    ・Content-50ml
    ・Anaerobic adhesive
    ・Detachable
    ・M6 to M20 bolts for sealing.
    ・Service temperature:-55 to 150℃
    ・Cure Time…20 Minute
    ・Strength separate …20 Nm
    From: ฿ 1,351.79
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clear Syringe with Gradation Capacity 10 ml

    Clear Syringe with Gradation Capacity 10 ml

    MUSASHI ENGINEERING

    Syringe with outstanding fluid characteristics due to unique shape.
    [Features]
    · Resolves "breathing phenomenon" of plungers due to syringe inner diameter straight design.
    · Silicone-free.
    · Material: polypropylene (PP).
    [Applications]
    · Dispenser dedicated polypropylene container.
    From: ฿ 2,396.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Cap

    Head Cap

    MUSASHI ENGINEERING

    [Features]
    · Cap to seal the syringe top.
    [Applications]
    · For storage or transportation with the solution packed.
    From: ฿ 1,292.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    INSTANT ADHESIVE ULTRA-RAPID

    INSTANT ADHESIVE ULTRA-RAPID

    THREEBOND

    Function/use
    • Bonding metal, rubber, plastic ceramics and woods, etc
    • General parts that must be bonded quickly
    From: ฿ 800.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy

    ARALDITE

    [Features]
    · Dedicated gun is automatically powered by compressed air, and can discharge two liquids through a simultaneous mixing ratio.
    · Discharge speed can be adjusted.
    [Applications]
    · Hammer gun used with the Araldite 2000 Series two liquid mixture cartridge adhesive.
    · Adhesion of various metals/plastic/stone/glass/ceramics.
    · Insulated adhesion and casting of electrical and electronic parts.
    From: ฿ 35,953.66
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Hot Melt Adhesive Low Melt Stick

    Loctite Hot Melt Adhesive Low Melt Stick

    HENKEL

    [Features]
    · Highly safe low temperature type hot melt adhesive.
    · Does not contain toxic or flammable organic solvents.
    · As the curing time is short, the work time can be shortened.
    · It is a low-temperature type that can also be used for styrofoam.
    · Make sure to use low melt-dedicated adhesive gun HMG-LM1.
    From: ฿ 1,572.22
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Sealant for Metal Piping 565 (for Large Diameters)
    Loctite Sealant for Metal Piping 565 (for Large Diameters)
    Loctite Sealant for Metal Piping 565 (for Large Diameters)

    Loctite Sealant for Metal Piping 565 (for Large Diameters)

    HENKEL

    [Features]
    · 1 solution solvent-free anaerobic low strength type, usable with large diameters.
    [Applications]
    · For general piping fittings (large diameter piping).
    From: ฿ 1,622.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

    Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

    HENKEL

    A sealing agent for anaerobic adhesives for metal pipes.
    [Features]
    · Cures when filling the joint threads of metal piping.
    · Prevents leakage of internal fluid with perfect seal.
    · 1 solution solvent-free type anaerobic medium strength sealant. Excellent impact pressure resistance.
    · Highly viscous, thixotropic, and does not drip.
    [Applications]
    · Can be used for piping for air, water and oil.
    · Ideal for seals for general piping fittings (for high pressure / permanent fixation), various metal piping fittings, and hydraulic equipment.
    · Can also be used for flange surfaces.
    From: ฿ 5,124.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)

    Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)

    HENKEL

    An anaerobic adhesive for metal pipe sealants.
    [Features]
    ·It fills and hardens the joint threads of metal pipes.
    ·Prevents leakage of internal fluid and enables complete sealing.
    ·1-component solvent-free anaerobic medium-strength type sealant.
    ·It is thixotropic and does not drip.
    [Applications]
    ·Can be used for air, water, and oil piping.
    ·Seals for various metal piping joints, hydraulic and pneumatic applications.
    ·Excellent chemical resistance, ideal for PT3/4 or less.
    From: ฿ 1,313.37
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Advanced Function Instant Adhesive (Loctite)

    Advanced Function Instant Adhesive (Loctite)

    AS ONE

    Cyanoacrylate adhesive suitable for bonding metal, rubber, resin, etc.
    From: ฿ 308.71
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA305HE-10A / -12]Hot Melt Stick

    [For EA305HE-10A / -12]Hot Melt Stick

    ESCO

    Hot melt sticks for bonding concrete, gypsum, metal and plastic
    From: ฿ 2,759.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA305MB, MC, and old EA305MA]For hot melt

    [For EA305MB, MC, and old EA305MA]For hot melt

    ESCO

    [Features]
    Can be used for EA305MA, MB, MC, and old EA305MA.
    From: ฿ 775.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Locking Adhesive (Liquid Type) EA933AC-13

    Thread Locking Adhesive (Liquid Type) EA933AC-13

    ESCO

    【Product Specifications】
    ・Red
    ・Content-50ml
    ・Anaerobic adhesive
    ・Permanently fixed type
    ・Available for inert objects such as stainless steel and plating surface
    ・Service temperature--55 to 180℃
    ・Weight - 78g
    ・Cure Time…20 Minute
    ・Strength separate…33 Nm
    From: ฿ 1,351.17
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Miracle Wiper, Plunger
    Miracle Wiper, Plunger
    Miracle Wiper, Plunger

    Miracle Wiper, Plunger

    MUSASHI ENGINEERING

    Plunger that completely discharges the solvent inside the syringe and reduces solvent cost.
    [Features]
    · The dual wipe structure ensures thorough cleaning of liquids.
    · Material: polyethylene (PE).
    [Applications]
    · Syringe-dedicated plunger which will be inserted in a syringe containing liquid to fully discharge it with high precision.
    From: ฿ 2,179.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicone tube for tubing dispenser

    Silicone tube for tubing dispenser

    MUSASHI ENGINEERING

    [Features]
    · Fluid sending tube for tubing dispenser during fluid discharge.
    · Available in a wide variety according to the viscosity and discharge rate of liquid material to be discharged.
    [Applications]
    · Silicone tube for tubing dispenser.
    From: ฿ 2,833.37
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anaerobic Sealant (Mid Strength Type)
    Anaerobic Sealant (Mid Strength Type)
    Anaerobic Sealant (Mid Strength Type)
    Anaerobic Sealant (Mid Strength Type)

    Anaerobic Sealant (Mid Strength Type)

    THREEBOND

    Screw locking agent for the fitting parts of screws and bolts.
    [Features]
    · By applying to the gaps between metal parts such as screws or shafts, air can be shut out, causing a hardening reaction that prevents looseness and leakage through the power of chemical bonds.
    · Enables material cost reduction, reduced person-hours, shortened work times, and streamlined inventory control.
    · The synthetic resin that makes up the main constituent of the material is made in Japan.
    [Applications]
    · Ideal for fixing screws and bolts, as well as for adhesion to plated surfaces, gold, silver, alumite, and other inert surfaces.
    · When there are large gaps, it can be used for fixing, etc., in locations requiring heat resistance.
    From: ฿ 1,337.03
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Adhesive, Single-Liquid Solvent-Free Agent
    Universal Adhesive, Single-Liquid Solvent-Free Agent
    Universal Adhesive, Single-Liquid Solvent-Free Agent
    Universal Adhesive, Single-Liquid Solvent-Free Agent

    Universal Adhesive, Single-Liquid Solvent-Free Agent

    THREEBOND

    An environmentally friendly adhesive, solvent-free and with little odor.
    [Features]
    · The elastic adhesive gives good peeling performance and is great for mitigating stress from vibrations and impacts, while also providing good adhesion with dissimilar materials.
    · Universal type that can also be used with low-adhesive materials.
    · Main component: Silyl group containing special polymer.
    [Applications]
    · Ideal for adhering metal, plastic, rubber, woodwork, and inorganic materials.
    · Ideal for gluing hard-to-adhere materials such as silicone rubber, rigid PVC, EPDM, etc.
    From: ฿ 1,868.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    UV Curing Resin

    UV Curing Resin

    AS ONE

    UV light for curing the instant repair gel made of UV curable resin.
    From: ฿ 5,455.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scotch Weld (Thread Lock)

    Scotch Weld (Thread Lock)

    AS ONE

    [Features]
    · Cures when air is shut out in areas surrounded by metal, such as screw clearances.
    · Prevents loosening with vibrations or impacts.
    From: ฿ 321.98
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Screw Removal (NEJIYAMA KYUJOTAI)

    Screw Removal (NEJIYAMA KYUJOTAI)

    AS ONE

    [Features]
    · Friction enhancement agent that prevents the screwdriver from slipping in the screw groove.
    · Can be used to remove stripped screws and rusted screws.
    From: ฿ 362.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    UV Block Syringe with Graduations Capacity (ml) 50

    UV Block Syringe with Graduations Capacity (ml) 50

    MUSASHI ENGINEERING

    [Features]
    · Blocks UV completely.
    · Improved transmissivity in the visible light region allows the remaining amount of liquid agent to be seen clearly.
    [Applications]
    · Polypropylene container supporting UV curable liquid materials.
    From: ฿ 9,635.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hot Melt Stick EA305HE-6

    Hot Melt Stick EA305HE-6

    ESCO

    【Product Specifications】
    ・Content-1kg
    ・Color-Fawn
    ・Size-φ11.5x200mm
    ・Low-melt type
    ・For adhesion of foamed polystyrene, cushioning material, plastics, cloth, wood, leather, natural rubber, paper, etc.
    ・for EA305HE-11.
    From: ฿ 2,237.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive (Stick Type) EA305MA-11

    Adhesive (Stick Type) EA305MA-11

    ESCO

    【Product Specifications】
    ・For (old model)EA305MA
    ・Low-melt type (120℃)
    ・Dim.-Dia. 12 x 305mm
    ・Color-Translucent white
    ・In compliance with the Food Sanitation Law
    ・For packaging with corrugated cardboard etc., bonding of hard PVC
    From: ฿ 1,130.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA305MC]Hot Melt Stick

    [For EA305MC]Hot Melt Stick

    ESCO

    Hot-melt stick used for bonding plastic, glass (temporary), and olefin laminated paper
    From: ฿ 2,055.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Locking Adhesive EA933AC-2

    Thread Locking Adhesive EA933AC-2

    ESCO

    【Product Specifications】
    ・Purple
    ・Content-50ml
    ・Anaerobic adhesive
    ・Detachable
    ・As a seal of small screw.
    ・Service temperature: -55 to 150℃
    ・Cure Time…25 Minute
    ・Strength separate …4 Nm
    From: ฿ 1,351.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread-Locker (Medium Strength, Medium Viscosity)

    Thread-Locker (Medium Strength, Medium Viscosity)

    ESCO

    ·For locking of general screws (M20 or less) that may be removed
    From: ฿ 1,187.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SCREW LOCKING ANAEROBIC
    SCREW LOCKING ANAEROBIC
    SCREW LOCKING ANAEROBIC

    SCREW LOCKING ANAEROBIC

    THREEBOND

    Function/use
    • Fixing and sealing for screw. Such as bolt & nut, piping joint.
    • Fixing and sealing for shaft
    From: ฿ 1,535.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adhesive Dispensers
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Adhesive Dispensers

    RS Pro

    Static mixing nozzles for use with structural adhesive cartridge systems in adhesive dispensing guns (also known as caulking guns). These static mixing nozzles are designed with a helical mixing baffle, which ensures full mixing. The ends of the mixers can be cut back to increase the bead size applied. The epoxy mixing nozzle has a bell inlet, which fits Nordson EFD valve manifolds and large volume cartridges that port the two different materials directly into the mixer. Easy to clean by removing the mixer and wiping the manifold.
    Easy to use and can be cut to alter bead size Easy to clean
    Smooth even application
    Helical mixing baffle
    From: ฿ 3,994.60
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO T90 Green Threadlocking Adhesive, 10 ml, 24 h Cure Time
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO T90 Green Threadlocking Adhesive, 10 ml, 24 h Cure Time

    RS Pro

    Specifications
    Trade Name = T90
    Application = Threadlocking
    Threadlocking Strength = Medium
    Cure Time = 24 h
    Anaerobic = Yes
    Colour = Green
    Product Form = Liquid
    Package Type = Bottle
    Package Size = 10 ml
    Maximum Operating Temperature = +150°C
    Minimum Operating Temperature = -50°C
    Operating Temperature Range = -50 → +150 °C
    From: ฿ 358.20
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metal Lock (High Strength, for Metals)

    Metal Lock (High Strength, for Metals)

    CEMEDINE

    A 2-liquid type acrylic resin-based strong adhesive.
    [Features]
    ・ It can be used for titanium, stainless steel, carbon fiber
    ・ Higher peeling strength and impact strength than epoxy type
    ・ Rapid curing type
    ・ Strong adhesion between metals
    [Applications]
    ・ High-strength adhesion between carbon fibers and between carbon fibers and metal
    ・ Adhesion and repair of railway models
    From: ฿ 775.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sista Single-Liquid Type Simple Urethane Foam (Filling Gun Type) "Sista Pro" - Dedicated Gun - Long Nozzle
    From: ฿ 5,679.01
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Head Bolt & Water Jacket Sealant

    Loctite Head Bolt & Water Jacket Sealant

    HENKEL

    [Features]
    · Suitable as an anaerobic screw locking and sealing agent.
    [Applications]
    · For PET Bottle and water jacket seals.
    From: ฿ 1,189.85
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite Anaerobic Adhesive for Thread Locking 268 (High Strength)

    Loctite Anaerobic Adhesive for Thread Locking 268 (High Strength)

    HENKEL

    A solid stick type screw loosening prevention adhesive.
    [Features]
    · A waxy, semisolid product with stick application packaging.
    · Solid and does not drip.
    · High-strength type.
    [Applications]
    · Ideal for work in places where it is difficult to apply liquids, such as in work at high altitudes and in places with poor footing.
    · Can be used for sealing and screw locking of metal screws. For fixing parts that do not require removal.
    From: ฿ 2,244.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw Thread Rescue Loose Screw Stopper

    Screw Thread Rescue Loose Screw Stopper

    KONISHI

    Quickly fixes metal threads/screws. Secured screws can be removed when needed, providing peace of mind. For thread locking and fixing metal threads/screws.
    From: ฿ 230.85
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Tape Glue Tenori

    Tape Glue Tenori

    NICHIBAN

    Glue is always on the tip, and causes no film slippage. Also ideal for detailed work. Adopts a shape based on ergonomics. Sealing of envelopes. Temporary tacking of payment slips, etc.
    From: ฿ 125.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metal Joint Option

    Metal Joint Option

    SPACIO

    An adhesive liquid for plastic joints. Adhesion of plastic joints and pipes.
    From: ฿ 334.57
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Liquid Silicone (Adhesive)

    Liquid Silicone (Adhesive)

    AS ONE

    Liquid silicone.
    [Applications]
    · Single-ingredient oxime silicone adhesive sealing material, reacts with moisture in the air and hardens into an elastic, rubbery state.
    · Adheres to metal, plastic, glass and almost any other material without primer while it cures.
    · This product does not emit acid while curing, so it causes almost no corrosion to non-copper metals.
    · After curing, the rubber has excellent heat resistance, cold resistance, weather resistance, water resistance and electrical properties, etc.
    [Applications]
    · Ideal as an adhesive sealant for electronic communication equipment.
    · Ideal as a sealing material for car parts or gaskets for meters/instruments.
    From: ฿ 2,170.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Capital Nozzle

    Capital Nozzle

    AS ONE

    If you attach it to the glue nozzle and use it, you can easily glue small parts.
    From: ฿ 682.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Water Leakage Prevention And Tubing Repair Kit
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Water Leakage Prevention And Tubing Repair Kit

    AS ONE

    Non-toxic, non-igniting and self-extinguishing tape for pipe repairs. No ingress of water, steam, machine oil, oil, gasoline, air, ammonia or sulfuric acid. Smooth, glossy finish that can also be painted.
    From: ฿ 5,577.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Component Easy-Foaming Foam Urethane Hyper Foam

    One-Component Easy-Foaming Foam Urethane Hyper Foam

    FISCHER

    Not a single-use type, allowing storage partway through. Non-freon type. Conforms to flammability class B2 of the German Institute for Standardization DIN (self-extinguishing). Used to fill clearances around window frames and doors. Used to fill gaps in gas pipes, other pipes, and ducts.
    From: ฿ 1,226.21
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type)

    Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type)

    KFC

    [Features]
    · Capsule anchor consisting of non-woven fabric capsule filled with cement mortar.
    · Inorganic / GHS compliant / recyclable.
    · Non-flammable with outstanding fire resistance and corrosion resistance.
    [Applications]
    · General building/civil engineering work.
    From: ฿ 292.61
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type)

    Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type)

    KFC

    [Features]
    · Product designated by the Minister of Land, Infrastructure, Transport and Tourism of Japan (designation number 520)
    · Capsule anchor consisting of non-woven fabric capsule filled with cement mortar.
    · Inorganic / GHS compliant / recyclable.
    · Non-flammable with outstanding fire resistance and corrosion resistance.
    [Applications]
    · General building/civil engineering work, quake-resistant reinforcement work.
    From: ฿ 124.47
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aron Alpha®

    Aron Alpha®

    AS ONE

    [Features]
    · Adheres in mere seconds, instantly and powerfully.
    · Low viscosity grade is suitable for permeation bonding while high viscosity grade is suitable for bonding porous material.
    From: ฿ 800.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Torque Mark

    Torque Mark

    HENKEL

    [Features]
    ・ Solvent type thread loosening check agent
    ・ It is possible to check the beginning of loosening of the thread
    From: ฿ 795.37
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultraviolet Curing FRP Sheet E-Sheet Quick

    Ultraviolet Curing FRP Sheet E-Sheet Quick

    SANKO

    [Features]
    · With reduced odor, it can be used without concerns even indoors.
    · It is an environmentally friendly non-styrene type.
    · It is cured quickly by simply being exposed to ultraviolet rays.
    · Complies with the Food Sanitation Act of Japan for appliance and container packaging standards.
    · It is compatible with the water supply concrete tank inner surface FRP lining materials.
    [Applications]
    · Repair of plastic products, such as automobile parts, repair of wet areas in residences, etc.
    From: ฿ 611.01
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicon Rubber KE42RTV

    Silicon Rubber KE42RTV

    TGK

    [Features]
    · Silicone rubber of the type (room temperature vulcanizing) that hardens at room temperature.
    · Very effective in bonding glass and tiles.
    · Paste product.
    From: ฿ 659.98
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bonding Anchor, FIS System
    Bonding Anchor, FIS System
    Bonding Anchor, FIS System
    Bonding Anchor, FIS System
    Bonding Anchor, FIS System
    Bonding Anchor, FIS System
    Bonding Anchor, FIS System

    Bonding Anchor, FIS System

    FISCHER

    An injection-type adhesive anchor FIS system that enables uniform construction.
    [Features]
    ·It is difficult to drip and can be used for horizontal and upward construction.
    ·Intermediate save possible
    ·Materials: vinyl ester resin. cement admixture
    [Applications]
    ·Used for concrete/ALC/hollow matrix/brick
    From: ฿ 1,577.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adhesive Anchor Bolt Mate EP-400 J System
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Adhesive Anchor Bolt Mate EP-400 J System

    MAEDAKOSEN

    Due to modified epoxy resin that has corrosion resistance, it has excellent adhesive strength to concrete, alkali resistance, and vibration resistance.
    From: ฿ 1,393.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hot melt gun EA305HE-11

    Hot melt gun EA305HE-11

    ESCO

    【Product Specifications】
    ・Power supply-AC100V, 16W
    ・Usage stick-Dia. 11 to 12mm
    ・Setting temperature-130℃(Low-melt type)
    ・Size-224x188mm
    ・Weight-330g
    ・EA305HE-6 to be used as hot melt stick
    From: ฿ 7,553.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive (Stick Type) EA305HM-1

    Adhesive (Stick Type) EA305HM-1

    ESCO

    【Product Specifications】
    ・For EA305HM
    ・Dim.-Dia. 12.7 x 305mm
    ・Application…For multiple purposes(corrugated cardboard, light metal, plastic, etc.)
    From: ฿ 847.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hot Melt EA305MB
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Hot Melt EA305MB

    ESCO

    【Product Specifications】
    ・Power supply-100VAC, 150W
    ・Stick dia.-15mm
    ・Setting temperature-120℃ (low-melt type)
    ・Dim.-237 x 185mm
    ・Weight-500g
    ・Use EA305MD-1 to -3 for the hot melt stick.
    From: ฿ 16,544.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hot Melt EA305MC
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Hot Melt EA305MC

    ESCO

    【Product Specifications】
    ・Power supply-100VAC, 150W
    ・Stick dia.-15mm
    ・Setting temperature-200℃
    ・Dim.-237 x 185mm
    ・Weight-500g
    ・Use EA305MD-4 to -8 for the hot melt stick.
    From: ฿ 16,544.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA305MB]Hot Melt Stick

    [For EA305MB]Hot Melt Stick

    ESCO

    Hot-melt stick used for bonding hard PVC, high-density PE/PP, and other plastics
    From: ฿ 1,130.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Melting pot EA305S
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Melting pot EA305S

    ESCO

    【Product Specifications】
    ・Power supply-115V
    ・Power consumption-600W
    ・Made of aluminum
    ・Thermoregulation range-75 to 250℃
    ・Use EA305S-1 to -4.
    ・Use step-up transformer on page 829.
    ・Content…1.9L
    From: ฿ 168,534.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gun for Foamed Urethane Foam EA930TC-10

    Gun for Foamed Urethane Foam EA930TC-10

    ESCO

    【Product Specifications】
    ・For EA930TC-12 and old model EA930TC-11
    ・Adjusting screw allows discharge volume adjustment.
    ・Repeatedly operable
    ・After use, clean with the cleaner (EA930TC-16).
    From: ฿ 11,684.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Other
You can add up to 6 items per a category to the compare list.
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
Loctite Adhesive for Fitting
You can add up to 6 items per a category to the compare list.
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
Loctite Anaerobic Adhesive for Thread Locking
You can add up to 6 items per a category to the compare list.
Loctite (Adhesive For Screw Locking)
You can add up to 6 items per a category to the compare list.
Adapter Tube (with Stopper) for Syringes
You can add up to 6 items per a category to the compare list.
Sale
MUSASHI Metal Needle
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Double Thread Screw Plastic Needle
You can add up to 6 items per a category to the compare list.
2-Liquid Epoxy Resin Adhesive Set (Low Temperature Curing Type)
You can add up to 6 items per a category to the compare list.
Stanley Hot Melt Glue Gun
You can add up to 6 items per a category to the compare list.
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
Henkel High-Performance Instant Adhesives
You can add up to 6 items per a category to the compare list.
Clear Syringe Scale with Scale (ml) 50
You can add up to 6 items per a category to the compare list.
Epoxy Type All-Purpose Adhesive
You can add up to 6 items per a category to the compare list.
Sale
Adapter Tube O-Ring for Syringes
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Hot Melt Glue Gun (170°C)
You can add up to 6 items per a category to the compare list.
Adhesive for Screw Loosening Prevention (Loctite)
You can add up to 6 items per a category to the compare list.
Sale
High Performance ECO Dispenser, SMART SHOT
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Sale
Syringe Tip Cap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
3M Scotch-Weld EPX Adhesive DP190 Gray 48.5ml 
You can add up to 6 items per a category to the compare list.
UV Block Syringe with Graduations Capacity (ml) 10/50
UV Block Syringe with Graduations Capacity (ml) 10/50
UV Block Syringe with Graduations Capacity (ml) 10/50
You can add up to 6 items per a category to the compare list.
Hot Glue, Dedicated Gun
You can add up to 6 items per a category to the compare list.
fluoropolymer Tube for Tubing Dispenser
You can add up to 6 items per a category to the compare list.
MULTI-PURPOSE RUBBER ADHESIVE
MULTI-PURPOSE RUBBER ADHESIVE
MULTI-PURPOSE RUBBER ADHESIVE
You can add up to 6 items per a category to the compare list.
2-Part Mixing Adhesive Pegalock, Gun Dedicated for Pegalock G-50
You can add up to 6 items per a category to the compare list.
Bond MOS8
You can add up to 6 items per a category to the compare list.
50 ml Thread-Locker (High Strength, High Viscosity) EA933AC-9
You can add up to 6 items per a category to the compare list.
SCREW LOCKING AGENT
SCREW LOCKING AGENT
SCREW LOCKING AGENT
SCREW LOCKING AGENT
SCREW LOCKING AGENT
SCREW LOCKING AGENT
SCREW LOCKING AGENT
You can add up to 6 items per a category to the compare list.
Adhesive for Fitting (Loctite)
Adhesive for Fitting (Loctite)
Adhesive for Fitting (Loctite)
Adhesive for Fitting (Loctite)
Adhesive for Fitting (Loctite)
You can add up to 6 items per a category to the compare list.
Curing Accelerator (Loctite)
You can add up to 6 items per a category to the compare list.
Aron Alpha® (Extra)
You can add up to 6 items per a category to the compare list.
LOCTITE Strong Instant Adhesive 
You can add up to 6 items per a category to the compare list.
ADHESIVES FOR THREADLOCK
ADHESIVES FOR THREADLOCK
ADHESIVES FOR THREADLOCK
You can add up to 6 items per a category to the compare list.
Anaerobic Sealant (High Strength Type)
Anaerobic Sealant (High Strength Type)
Anaerobic Sealant (High Strength Type)
Anaerobic Sealant (High Strength Type)
Anaerobic Sealant (High Strength Type)
You can add up to 6 items per a category to the compare list.
3M Scotch Weld, Metal Grip, Dedicated Nozzle
You can add up to 6 items per a category to the compare list.
Glue Gun Stick, Long Size
You can add up to 6 items per a category to the compare list.
Silicon Rubber KE45RTV
You can add up to 6 items per a category to the compare list.
Hot Melt Stick for Packing EA305HE-3
You can add up to 6 items per a category to the compare list.
Thread Locking Adhesive EA933AC-5
You can add up to 6 items per a category to the compare list.
Clear Syringe with Gradation Capacity 10 ml
You can add up to 6 items per a category to the compare list.
Head Cap
You can add up to 6 items per a category to the compare list.
INSTANT ADHESIVE ULTRA-RAPID
You can add up to 6 items per a category to the compare list.
Sale
Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Loctite Hot Melt Adhesive Low Melt Stick
You can add up to 6 items per a category to the compare list.
Loctite Sealant for Metal Piping 565 (for Large Diameters)
Loctite Sealant for Metal Piping 565 (for Large Diameters)
Loctite Sealant for Metal Piping 565 (for Large Diameters)
You can add up to 6 items per a category to the compare list.
Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)
You can add up to 6 items per a category to the compare list.
Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)
You can add up to 6 items per a category to the compare list.
Advanced Function Instant Adhesive (Loctite)
You can add up to 6 items per a category to the compare list.
[For EA305HE-10A / -12]Hot Melt Stick
You can add up to 6 items per a category to the compare list.
[For EA305MB, MC, and old EA305MA]For hot melt
You can add up to 6 items per a category to the compare list.
Thread Locking Adhesive (Liquid Type) EA933AC-13
You can add up to 6 items per a category to the compare list.
Miracle Wiper, Plunger
Miracle Wiper, Plunger
Miracle Wiper, Plunger
You can add up to 6 items per a category to the compare list.
Silicone tube for tubing dispenser
You can add up to 6 items per a category to the compare list.
Anaerobic Sealant (Mid Strength Type)
Anaerobic Sealant (Mid Strength Type)
Anaerobic Sealant (Mid Strength Type)
Anaerobic Sealant (Mid Strength Type)
You can add up to 6 items per a category to the compare list.
Universal Adhesive, Single-Liquid Solvent-Free Agent
Universal Adhesive, Single-Liquid Solvent-Free Agent
Universal Adhesive, Single-Liquid Solvent-Free Agent
Universal Adhesive, Single-Liquid Solvent-Free Agent
You can add up to 6 items per a category to the compare list.
UV Curing Resin
You can add up to 6 items per a category to the compare list.
Scotch Weld (Thread Lock)
You can add up to 6 items per a category to the compare list.
Screw Removal (NEJIYAMA KYUJOTAI)
You can add up to 6 items per a category to the compare list.
UV Block Syringe with Graduations Capacity (ml) 50
You can add up to 6 items per a category to the compare list.
Hot Melt Stick EA305HE-6
You can add up to 6 items per a category to the compare list.
Adhesive (Stick Type) EA305MA-11
You can add up to 6 items per a category to the compare list.
[For EA305MC]Hot Melt Stick
You can add up to 6 items per a category to the compare list.
Thread Locking Adhesive EA933AC-2
You can add up to 6 items per a category to the compare list.
Thread-Locker (Medium Strength, Medium Viscosity)
You can add up to 6 items per a category to the compare list.
SCREW LOCKING ANAEROBIC
SCREW LOCKING ANAEROBIC
SCREW LOCKING ANAEROBIC
You can add up to 6 items per a category to the compare list.
Sale
Adhesive Dispensers
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO T90 Green Threadlocking Adhesive, 10 ml, 24 h Cure Time
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Metal Lock (High Strength, for Metals)
You can add up to 6 items per a category to the compare list.
Sista Single-Liquid Type Simple Urethane Foam (Filling Gun Type) "Sista Pro" - Dedicated Gun - Long Nozzle
You can add up to 6 items per a category to the compare list.
Loctite Head Bolt & Water Jacket Sealant
You can add up to 6 items per a category to the compare list.
Loctite Anaerobic Adhesive for Thread Locking 268 (High Strength)
You can add up to 6 items per a category to the compare list.
Screw Thread Rescue Loose Screw Stopper
You can add up to 6 items per a category to the compare list.
Tape Glue Tenori
You can add up to 6 items per a category to the compare list.
Metal Joint Option
You can add up to 6 items per a category to the compare list.
Liquid Silicone (Adhesive)
You can add up to 6 items per a category to the compare list.
Capital Nozzle
You can add up to 6 items per a category to the compare list.
Sale
Water Leakage Prevention And Tubing Repair Kit
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
One-Component Easy-Foaming Foam Urethane Hyper Foam
You can add up to 6 items per a category to the compare list.
Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type)
You can add up to 6 items per a category to the compare list.
Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type)
You can add up to 6 items per a category to the compare list.
Aron Alpha®
You can add up to 6 items per a category to the compare list.
Torque Mark
You can add up to 6 items per a category to the compare list.
Ultraviolet Curing FRP Sheet E-Sheet Quick
You can add up to 6 items per a category to the compare list.
Silicon Rubber KE42RTV
You can add up to 6 items per a category to the compare list.
Bonding Anchor, FIS System
Bonding Anchor, FIS System
Bonding Anchor, FIS System
Bonding Anchor, FIS System
Bonding Anchor, FIS System
Bonding Anchor, FIS System
Bonding Anchor, FIS System
You can add up to 6 items per a category to the compare list.
Sale
Adhesive Anchor Bolt Mate EP-400 J System
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Hot melt gun EA305HE-11
You can add up to 6 items per a category to the compare list.
Adhesive (Stick Type) EA305HM-1
You can add up to 6 items per a category to the compare list.
Sale
Hot Melt EA305MB
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Sale
Hot Melt EA305MC
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
[For EA305MB]Hot Melt Stick
You can add up to 6 items per a category to the compare list.
Sale
Melting pot EA305S
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Gun for Foamed Urethane Foam EA930TC-10
Brand

HENKEL

HENKEL

KTC(KYOTO TOOL)

MUSASHI ENGINEERING

MUSASHI ENGINEERING

MUSASHI ENGINEERING

THREEBOND

STANLEY

HENKEL

MUSASHI ENGINEERING

THREEBOND

MUSASHI ENGINEERING

ESCO

AS ONE

MUSASHI ENGINEERING

MUSASHI ENGINEERING

3M

MUSASHI ENGINEERING

GOOT

MUSASHI ENGINEERING

THREEBOND

KOATSU GAS

AS ONE

ESCO

THREEBOND

AS ONE

AS ONE

AS ONE

HENKEL

THREEBOND

THREEBOND

3M

SK 11

TGK

ESCO

ESCO

MUSASHI ENGINEERING

MUSASHI ENGINEERING

THREEBOND

ARALDITE

HENKEL

HENKEL

HENKEL

HENKEL

AS ONE

ESCO

ESCO

ESCO

MUSASHI ENGINEERING

MUSASHI ENGINEERING

THREEBOND

THREEBOND

AS ONE

AS ONE

AS ONE

MUSASHI ENGINEERING

ESCO

ESCO

ESCO

ESCO

ESCO

THREEBOND

RS Pro

RS Pro

CEMEDINE

HENKEL

HENKEL

HENKEL

KONISHI

NICHIBAN

SPACIO

AS ONE

AS ONE

AS ONE

FISCHER

KFC

KFC

AS ONE

HENKEL

SANKO

TGK

FISCHER

MAEDAKOSEN

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Loctite Adhesive for Fitting

Loctite Anaerobic Adhesive for Thread Locking

Loctite (Adhesive For Screw Locking)

Adapter Tube (with Stopper) for Syringes

MUSASHI Metal Needle

Double Thread Screw Plastic Needle

2-Liquid Epoxy Resin Adhesive Set (Low Temperature Curing Type)

Stanley Hot Melt Glue Gun

Henkel High-Performance Instant Adhesives

Clear Syringe Scale with Scale (ml) 50

Epoxy Type All-Purpose Adhesive

Adapter Tube O-Ring for Syringes

Hot Melt Glue Gun (170°C)

Adhesive for Screw Loosening Prevention (Loctite)

High Performance ECO Dispenser, SMART SHOT

Syringe Tip Cap

3M Scotch-Weld EPX Adhesive DP190 Gray 48.5ml 

UV Block Syringe with Graduations Capacity (ml) 10/50

Hot Glue, Dedicated Gun

fluoropolymer Tube for Tubing Dispenser

MULTI-PURPOSE RUBBER ADHESIVE

2-Part Mixing Adhesive Pegalock, Gun Dedicated for Pegalock G-50

Bond MOS8

50 ml Thread-Locker (High Strength, High Viscosity) EA933AC-9

SCREW LOCKING AGENT

Adhesive for Fitting (Loctite)

Curing Accelerator (Loctite)

Aron Alpha® (Extra)

LOCTITE Strong Instant Adhesive 

ADHESIVES FOR THREADLOCK

Anaerobic Sealant (High Strength Type)

3M Scotch Weld, Metal Grip, Dedicated Nozzle

Glue Gun Stick, Long Size

Silicon Rubber KE45RTV

Hot Melt Stick for Packing EA305HE-3

Thread Locking Adhesive EA933AC-5

Clear Syringe with Gradation Capacity 10 ml

Head Cap

INSTANT ADHESIVE ULTRA-RAPID

Epoxy Resin Adhesive 2000 Cartridge Type Air Gun for 2000 Epoxy

Loctite Hot Melt Adhesive Low Melt Stick

Loctite Sealant for Metal Piping 565 (for Large Diameters)

Loctite Anaerobic Metal Pipe Sealant 577 (Shock Pressure Resistant)

Loctite Anaerobic Metal Pipe Sealant 542 (Hydraulic/Pneumatic)

Advanced Function Instant Adhesive (Loctite)

[For EA305HE-10A / -12]Hot Melt Stick

[For EA305MB, MC, and old EA305MA]For hot melt

Thread Locking Adhesive (Liquid Type) EA933AC-13

Miracle Wiper, Plunger

Silicone tube for tubing dispenser

Anaerobic Sealant (Mid Strength Type)

Universal Adhesive, Single-Liquid Solvent-Free Agent

UV Curing Resin

Scotch Weld (Thread Lock)

Screw Removal (NEJIYAMA KYUJOTAI)

UV Block Syringe with Graduations Capacity (ml) 50

Hot Melt Stick EA305HE-6

Adhesive (Stick Type) EA305MA-11

[For EA305MC]Hot Melt Stick

Thread Locking Adhesive EA933AC-2

Thread-Locker (Medium Strength, Medium Viscosity)

SCREW LOCKING ANAEROBIC

Adhesive Dispensers

RS PRO T90 Green Threadlocking Adhesive, 10 ml, 24 h Cure Time

Metal Lock (High Strength, for Metals)

Sista Single-Liquid Type Simple Urethane Foam (Filling Gun Type) "Sista Pro" - Dedicated Gun - Long Nozzle

Loctite Head Bolt & Water Jacket Sealant

Loctite Anaerobic Adhesive for Thread Locking 268 (High Strength)

Screw Thread Rescue Loose Screw Stopper

Tape Glue Tenori

Metal Joint Option

Liquid Silicone (Adhesive)

Capital Nozzle

Water Leakage Prevention And Tubing Repair Kit

One-Component Easy-Foaming Foam Urethane Hyper Foam

Adhesive System Anchor Cement Mortar Anchor Q-Tight (Rotation/Impact Type)

Adhesive Type Anchor Cement Mortar Anchor SR Tight (Rotation/Impact Type)

Aron Alpha®

Torque Mark

Ultraviolet Curing FRP Sheet E-Sheet Quick

Silicon Rubber KE42RTV

Bonding Anchor, FIS System

Adhesive Anchor Bolt Mate EP-400 J System

Hot melt gun EA305HE-11

Adhesive (Stick Type) EA305HM-1

Hot Melt EA305MB

Hot Melt EA305MC

[For EA305MB]Hot Melt Stick

Melting pot EA305S

Gun for Foamed Urethane Foam EA930TC-10

From

฿ 732.00

฿ 320.08

฿ 1,722.00

฿ 1,425.84

฿ 635.80

Special Price

On Sale Until 31/03/2025

฿ 1,359.00

฿ 2,215.00

฿ 244.24

฿ 632.91

฿ 7,990.00

฿ 922.00

฿ 1,413.00

Special Price

On Sale Until 31/03/2025

฿ 3,453.00

฿ 679.00

฿ 58,200.00

Special Price

On Sale Until 31/08/2024

฿ 941.00

Special Price

On Sale Until 31/03/2025

฿ 2,362.00

฿ 6,111.00

฿ 543.67

฿ 1,901.82

฿ 315.00

฿ 3,379.36

฿ 420.00

฿ 2,584.00

฿ 988.33

฿ 6,135.00

฿ 1,260.48

฿ 794.34

฿ 654.53

฿ 1,535.00

฿ 1,337.03

฿ 179.43

฿ 589.48

฿ 1,085.00

฿ 2,759.00

฿ 1,351.79

฿ 2,396.00

฿ 1,292.00

฿ 800.00

฿ 35,953.66

Special Price

On Sale Until 31/08/2024

฿ 1,572.22

฿ 1,622.00

฿ 5,124.00

฿ 1,313.37

฿ 308.71

฿ 2,759.00

฿ 775.00

฿ 1,351.17

฿ 2,179.00

฿ 2,833.37

฿ 1,337.03

฿ 1,868.00

฿ 5,455.00

฿ 321.98

฿ 362.00

฿ 9,635.00

฿ 2,237.00

฿ 1,130.00

฿ 2,055.00

฿ 1,351.63

฿ 1,187.00

฿ 1,535.00

฿ 3,994.60

Special Price

On Sale Until 30/09/2024

฿ 358.20

Special Price

On Sale Until 30/09/2024

฿ 775.00

฿ 5,679.01

฿ 1,189.85

฿ 2,244.00

฿ 230.85

฿ 125.00

฿ 334.57

฿ 2,170.00

฿ 682.00

฿ 5,577.00

Special Price

On Sale Until 31/08/2024

฿ 1,226.21

฿ 292.61

฿ 124.47

฿ 800.00

฿ 795.37

฿ 611.01

฿ 659.98

฿ 1,577.00

฿ 1,393.00

Special Price

On Sale Until 31/08/2024

฿ 7,553.00

฿ 847.00

฿ 16,544.00

Special Price

On Sale Until 31/08/2024

฿ 16,544.00

Special Price

On Sale Until 31/08/2024

฿ 1,130.00

฿ 168,534.00

Special Price

On Sale Until 31/08/2024

฿ 11,684.00

Days to Ship Same day Same day 13 Day(s) 1 Day(s) Same day 1 Day(s) 13 Day(s) 4 Day(s) Same day Same day Same day Same day 12 Day(s) 21 Day(s) 25 Day(s) Same day 10 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 14 Day(s) 16 Day(s) 5 Day(s) 1 Day(s) 4 Day(s) Quote Quote 7 Day(s) 5 Day(s) 12 Day(s) 12 Day(s) 5 Day(s) 11 Day(s) 12 Day(s) 8 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 40 Day(s) 5 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 13 Day(s) 12 Day(s) 12 Day(s) 5 Day(s) 1 Day(s) 19 Day(s) 5 Day(s) Same day 19 Day(s) Quote 11 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 1 Day(s) 8 Day(s) 8 Day(s) 12 Day(s) 10 Day(s) 5 Day(s) 16 Day(s) Quote 1 Day(s) 10 Day(s) 20 Day(s) 19 Day(s) 19 Day(s) Quote 19 Day(s) 19 Day(s) Quote 8 Day(s) 19 Day(s) Quote 10 Day(s) 40 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product TypeScrew locking agentScrew locking agentScrew locking agentDispenser type adhesiveDispenser type adhesiveDispenser type adhesiveTwo part adhesive typeGlue GunInstant adhesiveDispenser type adhesiveTwo part adhesive typeDispenser type adhesive-Screw locking agentDispenser type adhesiveDispenser type adhesiveTwo part adhesive typeDispenser type adhesiveHot melt adhesiveDispenser type adhesive-Two part adhesive typeTwo part adhesive type-Screw locking agentOne part adhesive typeInstant adhesiveInstant adhesive-Screw locking agentScrew locking agentTwo part adhesive typeHot melt adhesiveOther Adhesives--Dispenser type adhesiveDispenser type adhesive-Two part adhesive typeHot melt adhesiveSealant For PipingSealant For PipingSealant For PipingInstant adhesive---Dispenser type adhesiveDispenser type adhesiveScrew locking agentOne part adhesive typeOther AdhesivesScrew locking agentInstant adhesiveDispenser type adhesive-----Screw locking agent--Two part adhesive typeFoam UrethaneScrew locking agentScrew locking agentScrew locking agentOther AdhesivesOther AdhesivesOther AdhesivesOther AdhesivesFoam UrethaneFoam UrethaneTwo part adhesive typeTwo part adhesive typeInstant adhesiveScrew locking agentOther AdhesivesOther AdhesivesDispenser type adhesiveTwo part adhesive type-------
ColorGreen / OtherGreen / Red / Blue / PurpleRed / Blue---OtherBlack / YellowTransparency-OtherOther-Red / Blue--Other-OtherOtherBrownOther--Transparency / Red / BlueSilverTransparency / Green-TransparencyBlueGreenOtherTransparencyTransparency / White----Transparency-TanWhiteOtherBrownTransparency / BlackTransparency / White---OtherRedTransparency / White / BlackOther-----White / gray after mixing--Green / Red--OtherOtherOtherRedRedBlue / OtherWhiteOtherOtherOtherGreen---OtherTransparencyTransparency / WhiteOther-----White / gray after mixing--
Other----OptionOption-----Option---Option-Option-Option-----------OptionOption---OptionOption----------OptionOption-------------------------------Option--------

Loading...

Related Categories to Adhesive