(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Sealants

Industrial Sealants products from the Processing Tools category can be selected based on many product specifications such as Product Type, Color. The recommended brands for Industrial Sealants are AS ONE, ESCO, HENKEL. The products of Industrial Sealants are offered in a total of 35 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others
35 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    General Electrical Silicone Sealant (Acetone Type)

    General Electrical Silicone Sealant (Acetone Type)

    SHIN-ETSU CHEMICAL

    [Features]
    · Does not corrode metal; for electrical and electronic parts.
    · Medium viscosity type.
    [Applications]
    · Adhesive seal for vibration proofing, moisture resistance, and electrical insulation of electronic devices and communication equipment.
    From: ฿ 1,264.94
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Sealant, Operating Temperature Range -40 – 180°C

    Universal Sealant, Operating Temperature Range -40 – 180°C

    SHIN-ETSU CHEMICAL

    [Features]
    ·It can be used for general sealing as well as electrical insulation.
    ·It does not give off a foul odor when cured, and there is almost no risk of corrosion to metals.
    ·It also exhibits excellent adhesion to alkaline substances such as mortar and white cement.
    ·No primer is required.
    [Applications]
    ·Electrical and electronic equipment, general industrial sealing.
    From: ฿ 724.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Liquid Gasket (Resin Type) Gray, Red, Brown
    Liquid Gasket (Resin Type) Gray, Red, Brown
    Liquid Gasket (Resin Type) Gray, Red, Brown
    Liquid Gasket (Resin Type) Gray, Red, Brown

    Liquid Gasket (Resin Type) Gray, Red, Brown

    THREEBOND

    Non-drying liquid gasket.
    [Features]
    ·A sealant that prevents leaks from the joint surface by simply applying it to the joint surface of the device and assembling it.
    ·Main components: Fatty acid-modified phenolic resin.
    ·Permanently non-drying, solvent-free paste.
    [Applications]
    ·Ideal for all kinds of production departments and facility factories in industries such as shipbuilding, machine building, vehicles, agricultural machinery, electric power, steel, spinning, and petroleum.
    ·Ideal for joining surfaces where removal is repeated.
    From: ฿ 548.73
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SILICONE LIQUID GASKET

    SILICONE LIQUID GASKET

    THREEBOND

    Function/use
    • Sealing of flange surfaces on parts such as engine for automotive, agriculture or toher machinery.
    • Sealing variouse flange surfaces.
    From: ฿ 1,660.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Liquid Gasket (Silicone Type Solvent Free) White Fluid Type

    Liquid Gasket (Silicone Type Solvent Free) White Fluid Type

    THREEBOND

    Suitable for shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry.
    From: ฿ 806.03
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hermetic Seal 903

    Hermetic Seal 903

    NIHON HERMETICS

    [Features]
    · Anaerobic sealant ideal for stainless steel pipes, large diameter pipes, sprinkler pipes, etc.
    · Solvent-free type that demonstrates excellent lubricity during tightening for incredible workability.
    · Universal sealant exhibits superior sealing effect in water supply / hot water supply / oil / air / antifreeze, etc.
    · It conforms to the water quality standards prescribed by the Water Supply Act.
    · Herme-Seal No. 903D, a paste type of Herme-Seal No. 903 that is unlikely to drip, is also available.
    · For stainless steel pipes, it is best to use Herme-Seal primer as pretreatment agent.
    From: ฿ 2,315.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Liquid Gasket (Resin Type) Yellow
    Liquid Gasket (Resin Type) Yellow
    Liquid Gasket (Resin Type) Yellow

    Liquid Gasket (Resin Type) Yellow

    THREEBOND

    Suitable for shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
    From: ฿ 800.20
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealant (Low Molecular Weight Siloxane Reduction Type)

    Sealant (Low Molecular Weight Siloxane Reduction Type)

    AS ONE

    [Specifications]
    ·Low-molecular-weight siloxane reduction type sealant.
    ·Operating temperature range (°C): -40 to +180
    ・ Main components: Silicone
    From: ฿ 2,670.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealant (High Viscosity Type) for Electrical and Electronic Parts

    Sealant (High Viscosity Type) for Electrical and Electronic Parts

    MOMENTIVE

    [Features]
    · Liquid type that hardens on elastomers.
    · Achieves good adhesiveness to various substrates and has excellent heat and cold resistance, electric insulation, weather resistance and water resistance after curing.
    [Applications]
    · Electrical insulation for electronic components and adhesive seals and coating for damp proofing purposes.
    · General adhesion of metals, glass, plastics, etc.
    · Suitable for sealing of communication equipment, measurement equipment and the like.
    From: ฿ 1,511.30
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Non-Corrosive Silicone Sealant
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Non-Corrosive Silicone Sealant

    RS Pro

    One-component, room temperature curing silicone elastomer. Cross linking takes place in the presence of moisture in the air to form a flexible resilient silicone rubber.,The material does not evolve any corrosive volatiles, e.g. acetic acid, amines, during cure and is therefore suitable for use on copper, its alloys and other sensitive metals. This property also results in a very low odour emission compared to acetoxy grades. The thixotropic paste has excellent adhesion to most materials (except PTFE and polyethylene) and can withstand temperatures of -40°C to +150°C whilst still maintaining chemical resistance. Typical uses are protection of semiconductor junctions, finishing protection of assemblies and delicate devices, sealing to copper clad items.
    From: ฿ 2,101.43
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Loctite "Silicone Sealant 5920" Heat Resistant
    Loctite "Silicone Sealant 5920" Heat Resistant
    Loctite "Silicone Sealant 5920" Heat Resistant

    Loctite "Silicone Sealant 5920" Heat Resistant

    HENKEL

    A deoxime type silicone sealant with excellent heat resistance.
    [Features]
    · 1-solution room temperature moisture curing industrial sealant.
    · Heat resistance temperature of 316°C.
    [Applications]
    · Usable as liquid gasket for flanges requiring flexibility and following properties, or as a gasket sealant around engines.
    · Flange seal made of various metals for large industrial machinery, automobiles, and construction machines.
    · A sealant for use under high temperatures and for various mechanical equipment.
    From: ฿ 1,767.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicone Sealant EA930AC-10

    Silicone Sealant EA930AC-10

    ESCO

    【Product Specifications】
    ・Silicone sealant
    ・Low odor, non-corrosion
    ・For sealing oil pan, water pump, etc.
    ・Content-100g
    ・Category temperature range: -55 to 230℃
    ・Color-Green
    From: ฿ 2,179.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealing - Low Molecular Weight Siloxane Reduction Type (Medium Viscosity)

    Sealing - Low Molecular Weight Siloxane Reduction Type (Medium Viscosity)

    SHIN-ETSU CHEMICAL

    [Features]
    · This type has reduced low molecular weight siloxane.
    · Medium viscosity type.
    · Almost no corrosion and odor, with excellent stress crack properties.
    [Applications]
    · General electrical use.
    From: ฿ 1,455.18
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Silicone Sealant General Purpose
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Silicone Sealant General Purpose

    RS Pro

    A one part, neutral curing silicone sealant in black or white. It has excellent un-primed adhesion to both porous and non-porous construction substrates and is ideal for use in expansion joints, curtain walling and building facades.
    From: ฿ 962.81
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Sealant, Operating Temperature Range -55 – 200°C

    Universal Sealant, Operating Temperature Range -55 – 200°C

    MOMENTIVE

    [Features]
    · A one-component oxime type of universal silicone adhesive sealant.
    [Applications]
    · Insulation and waterproofing seals for electricity and communication equipment.
    · Window seal for cars and marine vessels.
    From: ฿ 595.88
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hermetic Seal H-2

    Hermetic Seal H-2

    NIHON HERMETICS

    Herme-Seal H-2 was researched and developed for steam, but it also has excellent heavy oil resistance, kerosene resistance, water resistance and so on, making it also suitable for sealing joints in boiler accessories other than steam piping.

    [Features]
    · It is a sealant for steam piping that reacts and cures when heated and constitutes a tough three dimensional structure film.
    · Features outstanding vapor and heat resistance, (-30 to +200°C).
    · Exhibits superior effects in the joint seals of various steam pipe and boiler related facilities attached to various boilers, etc.
    From: ฿ 679.75
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Hermetic Seal 88

    Hermetic Seal 88

    NIHON HERMETICS

    Herme Seal 88 is an innovative heat-resistant anti-corrosive prevention sealant for lubrication that features a wider operation range and is ideal for lining steel pipes for water supply and for pipe edge anti-corrosive work.

    [Features]
    · Corrosion preventing sealant that is particularly excellent for rust prevention.
    · Since it exhibits power widely extending to repairs for steel pipe tip surface, thread rust prevention, and corrosion proofing on steel pipe outer surfaces, the corrosion-proof sealant for water supply/hot water supply is ideal for pipe tip corrosion-proof pipe joints, hardened polyvinyl lining steel pipe, and polyethylene powder lining steel pipe, etc.
    · Product complies with common specifications for machinery and equipment construction as established by the Ministry of Land, Infrastructure and Transport of Japan.
    · Japan Water Works Association standard product (JWWA K146, K142).
    From: ฿ 706.96
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sealant, Mechanical Grade Paste
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Sealant, Mechanical Grade Paste

    RS Pro

    A clear acetoxy, silicone rubber compound equivalent to 732 RTV which will bond to most clean surfaces. It may be used as a sealant, gasket material or insulator for electrical repairs. Specific applications include sealing wire entries and connectors, adhesive for thermistor mounting, and seals for electrical housings and enclosures. During cure the material liberates acetic acid. Where a mould release agent is required, use PTFE dry film lubricant.
    From: ฿ 1,242.67
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicone Type Solvent Free Liquid Gasket White Non-Fluid Type

    Silicone Type Solvent Free Liquid Gasket White Non-Fluid Type

    THREEBOND

    Suitable for shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry.
    From: ฿ 1,318.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hermetic Seal 906

    Hermetic Seal 906

    NIHON HERMETICS

    [Features]
    · It is a high-performance multipurpose anaerobic sealing agent for piping that's superior in instant sealability and certified for water quality standards. It exhibits excellent sealing effect for sprinkler piping, indoor and outdoor fire hydrant piping, large-diameter piping, hydraulic piping, high pressure piping, water supply, hot water supply, cold/hot water, hot water, oil, air, antifreeze etc.
    · For stainless steel pipes, it is best to use Herme-Seal primer as pretreatment agent.
    From: ฿ 5,407.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fluorosilicone RTV rubber
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Fluorosilicone RTV rubber

    SHIN-ETSU CHEMICAL

    [Features]
    · Fluorosilicone rubber combining oil resistance and solvent resistance.
    · It reacts with moisture in the air at room temperature and hardens from the surface
    [Applications]
    · For electrical and electronic equipment, as well as general industrial applications.
    From: ฿ 16,545.00
    Special Price
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Adhesive Syringe Gun Dual 50ml
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Adhesive Syringe Gun Dual 50ml

    RS Pro

    Specifications
    Product Capacity = Dual 50ml
    From: ฿ 1,432.55
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealing - Low Molecular Weight Siloxane Reduction Type (Paste)

    Sealing - Low Molecular Weight Siloxane Reduction Type (Paste)

    SHIN-ETSU CHEMICAL

    [Features]
    · This type has reduced low molecular weight siloxane.
    · Almost no corrosion and odor, with excellent stress crack properties.
    [Applications]
    · General electrical use.
    From: ฿ 4,567.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hermetic Seal S-2

    Hermetic Seal S-2

    NIHON HERMETICS

    Herme-Seal No. S-2 series is a liquid gasket for general piping that uses a thermosetting resin that has the most proven track record among piping sealants as a base agent.

    [Features]
    · This dry-adhesion sealant for general piping is the most popular of our piping sealants.
    · Used to stop leaks of ordinary pipes such as industrial water pipes and drain pipes, as well as couplings on threads of machinery.
    From: ฿ 518.23
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Sealant Gun 200ml
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Sealant Gun 200ml

    RS Pro

    Specifications
    Product Capacity = 200ml
    From: ฿ 3,683.55
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Sealant Gun 305ml
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Sealant Gun 305ml

    RS Pro

    Specifications
    Product Capacity = 305 ml, 310 ml, 380 ml, 400ml
    From: ฿ 1,301.28
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hermetic Seal S-20

    Hermetic Seal S-20

    NIHON HERMETICS

    Herme-Seal No. S-2 series is a liquid gasket for general piping that uses a thermosetting resin that has the most proven track record among piping sealants as a base agent.

    [Features]
    · Herme Seal S-2 Gray Sealant
    From: ฿ 518.23
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Hermetic Seal G-2

    Hermetic Seal G-2

    NIHON HERMETICS

    [Features]
    · A semi-dry, adhesive-type sealant with excellent anti-gas properties including in regards to gases such as LPG (gas), town gas, natural gas, etc., making it also ideal for fuel oil piping as it provides excellent sealability against LPG (liquid).
    From: ฿ 759.63
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Liquid Gasket 207 (Multi-Purpose Type)

    Liquid Gasket 207 (Multi-Purpose Type)

    HENKEL

    [Features]
    · Can be adhered to a wide range of materials.
    [Applications]
    · For gluing or sealing machine tools, household appliances, electrical devices, or electronic components, etc.
    From: ฿ 363.78
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gasket Temporary Fastener Agent 534 (Stick Type)

    Gasket Temporary Fastener Agent 534 (Stick Type)

    HENKEL

    [Features]
    ·An anaerobic flange sealant that can adhere molded gaskets.
    ·The stick type makes it convenient to carry.
    ·Applied to the surface of the gasket, it is ideal for positioning that is difficult to align.
    [Applications]
    ·Temporary fixation of gaskets that are difficult to align.
    ·Positioning at height.
    From: ฿ 868.25
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Seizure Agent for Gasket EA920TA-7

    Anti-Seizure Agent for Gasket EA920TA-7

    ESCO

    【Product Specifications】
    ・Content-420ml
    ・Prevent seizure and control sticking.
    ・Reduce flange cleaning time significantly.
    ・Heat-proof temperature-800℃
    ・As a spray type, easy to work.
    ・The sealing and heat resistant properties of gasket depend on the body performance. They do not depend on spray.
    From: ฿ 2,289.55
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Stop Sealer (One-Pack Water Expansion Elastic Sealing Material) EA930AJ-10

    Water Stop Sealer (One-Pack Water Expansion Elastic Sealing Material) EA930AJ-10

    ESCO

    【Product Specifications】
    ・Content …320ml
    ・Color …Gray
    ・Absorbs Water Once It Touches Water, And Will Expand To Twice As Large At Maximum.
    ・It Will Provide Superior Rubber Elasticity Once Hardened, Ensuring Superior Waterproof Quality And Durability.
    ・Even a wetaspect stiffens.
    ・Superior Adhesiveness To Concrete, Iron, And Vinyl Chloride (hard Type).
    From: ฿ 2,410.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealant (Liquid) EA930TA-4

    Sealant (Liquid) EA930TA-4

    ESCO

    【Product Specifications】
    ・Content-200g
    ・For sealing of various flange surfaces and various thread sections
    ・Fine padding property
    ・Excellent in vibration, shock, water, and oil resistance
    ・Category temperature range--40℃ to 150℃
    From: ฿ 1,127.47
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Mixer Nozzle, 200 ml, 400 ml Screw Fit 18 Mixing elements 177mm
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Mixer Nozzle, 200 ml, 400 ml Screw Fit 18 Mixing elements 177mm【10 Pieces Per Package】

    RS Pro

    Specifications
    Supported Adhesive Type = Epoxy
    Supported Cartridge Size = 200 ml, 400 ml
    Supported Cartridge Type = Screw Fit
    Number of Mixing Elements = 18
    Length = 177mm
    From: ฿ 826.56
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO White Sealant Paste 100 g Tube
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO White Sealant Paste 100 g Tube

    RS Pro

    Specifications
    Colour = White
    Application = Copper, Semiconductor Junction Protection
    Package Size = 100 g
    Package Type = Tube
    Minimum Operating Temperature = -40°C
    Maximum Operating Temperature = +150°C
    Chemical Type = Elastomer
    Physical Properties = Neutral Cure, Non-Corrosive
    Cure Time = 7 (23 °C) days
    Product Form = Paste
    Tensile Strength = 210N/cm
    From: ฿ 672.67
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
You can add up to 6 items per a category to the compare list.
General Electrical Silicone Sealant (Acetone Type)
You can add up to 6 items per a category to the compare list.
Universal Sealant, Operating Temperature Range -40 – 180°C
You can add up to 6 items per a category to the compare list.
Liquid Gasket (Resin Type) Gray, Red, Brown
Liquid Gasket (Resin Type) Gray, Red, Brown
Liquid Gasket (Resin Type) Gray, Red, Brown
Liquid Gasket (Resin Type) Gray, Red, Brown
You can add up to 6 items per a category to the compare list.
SILICONE LIQUID GASKET
You can add up to 6 items per a category to the compare list.
Liquid Gasket (Silicone Type Solvent Free) White Fluid Type
You can add up to 6 items per a category to the compare list.
Hermetic Seal 903
You can add up to 6 items per a category to the compare list.
Liquid Gasket (Resin Type) Yellow
Liquid Gasket (Resin Type) Yellow
Liquid Gasket (Resin Type) Yellow
You can add up to 6 items per a category to the compare list.
Sealant (Low Molecular Weight Siloxane Reduction Type)
You can add up to 6 items per a category to the compare list.
Sealant (High Viscosity Type) for Electrical and Electronic Parts
You can add up to 6 items per a category to the compare list.
Sale
Non-Corrosive Silicone Sealant
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Loctite "Silicone Sealant 5920" Heat Resistant
Loctite "Silicone Sealant 5920" Heat Resistant
Loctite "Silicone Sealant 5920" Heat Resistant
You can add up to 6 items per a category to the compare list.
Silicone Sealant EA930AC-10
You can add up to 6 items per a category to the compare list.
Sealing - Low Molecular Weight Siloxane Reduction Type (Medium Viscosity)
You can add up to 6 items per a category to the compare list.
Sale
Silicone Sealant General Purpose
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Universal Sealant, Operating Temperature Range -55 – 200°C
You can add up to 6 items per a category to the compare list.
Hermetic Seal H-2
You can add up to 6 items per a category to the compare list.
Hermetic Seal 88
You can add up to 6 items per a category to the compare list.
Sale
Sealant, Mechanical Grade Paste
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Silicone Type Solvent Free Liquid Gasket White Non-Fluid Type
You can add up to 6 items per a category to the compare list.
Hermetic Seal 906
You can add up to 6 items per a category to the compare list.
Sale
Fluorosilicone RTV rubber
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Adhesive Syringe Gun Dual 50ml
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sealing - Low Molecular Weight Siloxane Reduction Type (Paste)
You can add up to 6 items per a category to the compare list.
Hermetic Seal S-2
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Sealant Gun 200ml
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Sealant Gun 305ml
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Hermetic Seal S-20
You can add up to 6 items per a category to the compare list.
Hermetic Seal G-2
You can add up to 6 items per a category to the compare list.
Liquid Gasket 207 (Multi-Purpose Type)
You can add up to 6 items per a category to the compare list.
Gasket Temporary Fastener Agent 534 (Stick Type)
You can add up to 6 items per a category to the compare list.
Anti-Seizure Agent for Gasket EA920TA-7
You can add up to 6 items per a category to the compare list.
Water Stop Sealer (One-Pack Water Expansion Elastic Sealing Material) EA930AJ-10
You can add up to 6 items per a category to the compare list.
Sealant (Liquid) EA930TA-4
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Mixer Nozzle, 200 ml, 400 ml Screw Fit 18 Mixing elements 177mm
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO White Sealant Paste 100 g Tube
Until 30/09/2024
Brand

SHIN-ETSU CHEMICAL

SHIN-ETSU CHEMICAL

THREEBOND

THREEBOND

THREEBOND

NIHON HERMETICS

THREEBOND

AS ONE

MOMENTIVE

RS Pro

HENKEL

ESCO

SHIN-ETSU CHEMICAL

RS Pro

MOMENTIVE

NIHON HERMETICS

NIHON HERMETICS

RS Pro

THREEBOND

NIHON HERMETICS

SHIN-ETSU CHEMICAL

RS Pro

SHIN-ETSU CHEMICAL

NIHON HERMETICS

RS Pro

RS Pro

NIHON HERMETICS

NIHON HERMETICS

HENKEL

HENKEL

ESCO

ESCO

ESCO

RS Pro

RS Pro

Product Series

General Electrical Silicone Sealant (Acetone Type)

Universal Sealant, Operating Temperature Range -40 – 180°C

Liquid Gasket (Resin Type) Gray, Red, Brown

SILICONE LIQUID GASKET

Liquid Gasket (Silicone Type Solvent Free) White Fluid Type

Hermetic Seal 903

Liquid Gasket (Resin Type) Yellow

Sealant (Low Molecular Weight Siloxane Reduction Type)

Sealant (High Viscosity Type) for Electrical and Electronic Parts

Non-Corrosive Silicone Sealant

Loctite "Silicone Sealant 5920" Heat Resistant

Silicone Sealant EA930AC-10

Sealing - Low Molecular Weight Siloxane Reduction Type (Medium Viscosity)

Silicone Sealant General Purpose

Universal Sealant, Operating Temperature Range -55 – 200°C

Hermetic Seal H-2

Hermetic Seal 88

Sealant, Mechanical Grade Paste

Silicone Type Solvent Free Liquid Gasket White Non-Fluid Type

Hermetic Seal 906

Fluorosilicone RTV rubber

RS PRO Adhesive Syringe Gun Dual 50ml

Sealing - Low Molecular Weight Siloxane Reduction Type (Paste)

Hermetic Seal S-2

RS PRO Sealant Gun 200ml

RS PRO Sealant Gun 305ml

Hermetic Seal S-20

Hermetic Seal G-2

Liquid Gasket 207 (Multi-Purpose Type)

Gasket Temporary Fastener Agent 534 (Stick Type)

Anti-Seizure Agent for Gasket EA920TA-7

Water Stop Sealer (One-Pack Water Expansion Elastic Sealing Material) EA930AJ-10

Sealant (Liquid) EA930TA-4

RS PRO Mixer Nozzle, 200 ml, 400 ml Screw Fit 18 Mixing elements 177mm【10 Pieces Per Package】

RS PRO White Sealant Paste 100 g Tube

From

฿ 1,264.94

฿ 724.00

฿ 548.73

฿ 1,660.00

฿ 806.03

฿ 2,315.00

฿ 800.20

฿ 2,670.00

฿ 1,511.30

฿ 2,101.43

Special Price

On Sale Until 30/09/2024

฿ 1,767.00

฿ 2,179.00

฿ 1,455.18

฿ 962.81

Special Price

On Sale Until 30/09/2024

฿ 595.88

฿ 679.75

฿ 706.96

฿ 1,242.67

Special Price

On Sale Until 30/09/2024

฿ 1,318.00

฿ 5,407.00

฿ 16,545.00

Special Price

On Sale Until 30/06/2024

฿ 1,432.55

Special Price

On Sale Until 30/09/2024

฿ 4,567.00

฿ 518.23

฿ 3,683.55

Special Price

On Sale Until 30/09/2024

฿ 1,301.28

Special Price

On Sale Until 30/09/2024

฿ 518.23

฿ 759.63

฿ 363.78

฿ 868.25

฿ 2,289.55

฿ 2,410.00

฿ 1,127.47

฿ 826.56

Special Price

On Sale Until 30/09/2024

฿ 672.67

Special Price

On Sale Until 30/09/2024

Days to Ship 8 Day(s) Same day 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 21 Day(s) 5 Day(s) 8 Day(s) 10 Day(s) 12 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) Quote Quote 8 Day(s) 10 Day(s) 15 Day(s) 16 Day(s) 8 Day(s) 20 Day(s) Quote 8 Day(s) 8 Day(s) Quote Quote 9 Day(s) 8 Day(s) 8 Day(s) 12 Day(s) 5 Day(s) 8 Day(s) 8 Day(s)
Product TypeSealantSealantSealant-SealantSealantSealantSealantSealant-Sealant-Sealant-SealantSealantSealant-SealantSealantSealant-SealantSealant--SealantSealantSealantSealant-----
ColorWhite / Transparency / BlackWhite / TransparencyBlack / Gray / OtherGrayWhiteWhiteOtherTransparencyWhite / TransparencyWhiteOther-White / TransparencyWhiteWhite / TransparencyBlackGrayClearWhiteGrayWhite-WhiteBlack--GrayGrayWhite / TransparencyOther-----

Loading...

  1. 1

Related Categories to Industrial Sealants