(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Machine Saws

Machine Saws products from the Processing Tools category can be selected based on many product specifications such as Number of Threads, Material, Overall Length, Width, Thickness. The recommended brands for Machine Saws are FUNASAW, NICOTEC. The products of Machine Saws are offered in a total of 6 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others
6 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Blue Coil, B 30 m Winding

    Blue Coil, B 30 m Winding

    FUNASAW

    [Applications]
    Can be used for cutting cemented carbide metals, non-ferrous metals, plastics, etc.
    [Features]
    A band saw blade made from high-carbon tool steel.
    From: ฿ 3,735.58
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Brown Coil BR 30 m Winding

    Brown Coil BR 30 m Winding

    FUNASAW

    [Applications]
    Can be used for cutting special hardwoods.
    [Features]
    Made from alloy tool steel, the cutting power is enhanced through a unique special constant temperature heat treatment.
    From: ฿ 4,544.26
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Coil (Blade For Bandsaws) CF Flex

    Coil (Blade For Bandsaws) CF Flex

    NICOTEC

    Bandsaw blade for aluminum and soft iron that uses special alloy tool steel as a material, and is highly economical.
    From: ฿ 3,635.76
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil (Blade For Bandsaws) CBM HSS Bimetal

    Coil (Blade For Bandsaws) CBM HSS Bimetal

    NICOTEC

    [Features]
    · The teeth are made using M42-based original high-speed steel, making the teeth difficult to chip and giving it excellent overall toughness.
    From: ฿ 9,939.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Blade for Contour Machine (Width: 4,5,6,8,10 mm)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Blade for Contour Machine (Width: 4,5,6,8,10 mm)

    FUNASAW

    Cutting difficult-to-cut materials such as stainless steel and aluminum, and heavy-duty cutting
    From: ฿ 8,262.07
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil (Blade For Bandsaws) CHF High Flex

    Coil (Blade For Bandsaws) CHF High Flex

    NICOTEC

    [Features]
    · Made using special alloy tool steel and finished with a special heat treatment on the body part, increasing the body part's rigidity.
    From: ฿ 4,930.70
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Number of Threads
Material
Overall Length(mm)
Width(mm)
Thickness(mm)
Product Model
You can add up to 6 items per a category to the compare list.
Blue Coil, B 30 m Winding
You can add up to 6 items per a category to the compare list.
Brown Coil BR 30 m Winding
You can add up to 6 items per a category to the compare list.
Coil (Blade For Bandsaws) CF Flex
You can add up to 6 items per a category to the compare list.
Coil (Blade For Bandsaws) CBM HSS Bimetal
You can add up to 6 items per a category to the compare list.
Sale
Blade for Contour Machine (Width: 4,5,6,8,10 mm)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Coil (Blade For Bandsaws) CHF High Flex
Brand

FUNASAW

FUNASAW

NICOTEC

NICOTEC

FUNASAW

NICOTEC

Product Series

Blue Coil, B 30 m Winding

Brown Coil BR 30 m Winding

Coil (Blade For Bandsaws) CF Flex

Coil (Blade For Bandsaws) CBM HSS Bimetal

Blade for Contour Machine (Width: 4,5,6,8,10 mm)

Coil (Blade For Bandsaws) CHF High Flex

From

฿ 3,735.58

฿ 4,544.26

฿ 3,635.76

฿ 9,939.74

฿ 8,262.07

Special Price

On Sale Until 30/06/2024

฿ 4,930.70

Days to Ship Same day Same day 5 Day(s) 10 Day(s) 1 Day(s) 5 Day(s)
Number of Threads12 ~ 1812 ~ 181010 ~ 148 ~ 186 ~ 14
MaterialHigh-carbon Tool SteelHigh-carbon Tool SteelTool Steel AlloyBimetal HSSBimetal HSSTool Steel Alloy
Overall Length(mm)3030--16 ~ 30-
Width(mm)3 ~ 103 ~ 1086 ~ 104 ~ 106 ~ 10
Thickness(mm)0.6350.6350.640.90.635 ~ 0.90.64
Product ModelContour machine blade replacementContour machine blade replacementContour machine blade replacementContour machine blade replacementContour machine blade replacementContour machine blade replacement

Loading...

  1. 1

Related Categories to Machine Saws